Page 42 MEAN WELL INDUSTRIAL POWER SUPPLY CATALOG
P. 42


Green Open Frame 30~200W 1~3 Output Medical Grade











RPS-30/45/65 RPS/D/T-60 RPS-120 RPS-200 RPS-120/200-x-C
(3"x2") (4"x2") (4"x2") (4"x2")
Features
• Universal AC input / Full range • High efficiency up to 95%
• Built-in active PFC function (RPS-200) • Protections: Short circuit / Overload / Over voltage /
• Class I or Class II configuration (Class I only for enclosed type) Over temp. (RPS-120/200)
• Medical safety approved (2x MOPP) • Built-in 12V/0.5A fan supply (RPS-120/200)
• Suitable for BF application with appropriate system consideration • LED indicator for power on (except for RPS/D/T-60)
• Extremely low leakage current • 3 years warranty
• No load power consumption <0.1W (<0.3W for 120W, <0.5W for 200W, <0.75W for 60W)

General Specification (Please refer to www.meanwell.com for detail spec.)
(RPS-200)
Model No. RPS-30 RPS-45 RPS-65 RPS/D/T-60 RPS-120-x RPS-200-x
Fan NA 120W (10CFM) 200W (10CFM)
Rated Power
Convection 30W 45W 65W 60W 84W 140W
AC input voltage range 80~264VAC 90~264VAC 80~264VAC
Leakage current <90μA <100μA <130μA
DC adjustment range ±10% rated output voltage -5%~+10% ±5% rated output voltage
Overload protection 115%~150% hiccup mode, auto-recovery
Over voltage protection 115%~135% shut down o/p voltage, re-power on to recover 110%~130%
Withstand voltage I/P-O/P: 4kVAC, I/P-FG:2kVAC, O/P-FG: 1.5kVAC
Working temperature -30~+70°C -20~+70°C(RPS), -20~+65°C(RPD/T) -30~+70°C
Safety standards ANSI/AAMI ES60601-1, TUV EN60601-1, EAC TP TC 004 approved; UL/EN62368-1 for RPS/D/T-60 only
EMC standards EN55032 (RPS/D/T-60), EN55011 class B, EN61000-3-2,-3, EN61000-4,2,3,4,5,6,8,11, EN60601-1-1-2, EAC TP TC 020
JST B3P / B4P-VH (RPS-60)
Connection JST B3P / B2P-VH JST B3P / B4P-VH JST B3P / B4P-VH JST B3P / B6P-VH
JST B3P / B6P-VH (RPD/T-60)
Dimension (LxWxH)(mm) 76.2x 50.8x 24 101.6x 50.8x 29 PCB: 101.6x 50.8x 29 ; Case: 103.4x 62x 40
30W—Class II RPS-30 60W:Dual Output—Class I RPD-60
Tol.
R&N
Output
Model No. Output (Rated / Peak) Tol. R&N Effi. Model No. 5V, 0.5~5.5A +3%,-2% 80mV Effi. Max.
RPD-60A
78%
54W
RPS-30-3.3 3.3V, 6A / 6.6A ±2% 80mV 80% 12V, 0.1~2.2A ±6% 80mV
RPS-30-5 5V, 6A / 6.6A ±2% 80mV 82% RPD-60B 5V, 0.5~3.85A +3%,-2% 80mV 82% 59W
RPS-30-7.5 7.5V, 4A / 4.4A ±2% 80mV 84% 24V, 0.1~1.65A +8%,-4% 100mV
RPS-30-12 12V, 2.5A / 2.75A ±2% 100mV 88% 60W:Triple Output—Class I RPT-60
RPS-30-15 15V, 2A / 2.2A ±2% 100mV 89%
RPS-30-24 24V, 1.25A / 1.375A ±1% 150mV 89.5% Model No. Output Tol. R&N Effi. Max.
5V, 0.5~4.4A
RPS-30-48 48V, 0.625A / 0.687A ±1% 200mV 92% RPT-60A 12V, 0.1~2.2A +3%,-2% 80mV 77% 51W
80mV
±6%
45W—Class II RPS-45 -5V, 0.1~0.55A +9%,-8% 80mV
RPT-60B 5V, 0.5~4.4A +3%,-2% 80mV 78% 55W
Model No. Output (Rated / Peak) Tol. R&N Effi. 12V, 0.1~2.2A ±6% 80mV
RPS-45-3.3 3.3V, 8A / 8.8A ±2% 60mV 80.5% -12V, 0.1~0.55A +10%,-6% 100mV
5V, 0.5~4.4A
80mV
RPS-45-5 5V, 8A / 8.8A ±2% 60mV 83% RPT-60C 15V, 0.1~0.65A +3%,-2% 100mV 79% 55W
±6%
RPS-45-7.5 7.5V, 5.4A / 5.95A ±2% 80mV 85% -15V, 0.1~0.55A ±8% 150mV
RPS-45-12 12V, 3.8A / 4.18A ±2% 100mV 88% RPT-60D 5V, 0.5~3.85A +3%,-2% 80mV 79% 52W
RPS-45-15 15V, 3A / 3.3A ±2% 100mV 89% 24V, 0.1~1.1A ±6% 150mV
RPS-45-24 24V, 1.9A / 2.1A ±1% 120mV 90% 12V, 0.1~0.55A ±8% 80mV
RPS-45-48 48V, 0.94A / 1.03A ±1% 200mV 91% RPT-6003 3.3V, 0.5~5.5A +3%,-2% 80mV 75% 44W
±8%
5V, 0.3~3.3A
65W—Class II RPS-65 12V, 0.1~0.77A +10%,-6% 80mV
80mV
Model No. Output (Rated / Peak) Tol. R&N Effi. 120W—Class I or II RPS-120
RPS-65-3.3 3.3V, 10A / 11A ±2% 80mV 80% Model No. Output (Convection/10CFM) Tol. R&N Effi.
RPS-65-5 5V, 10A / 11A ±2% 80mV 84% RPS-120-12□ 12V, 7A / 10A ±2% 120mV 89%
RPS-65-7.5 7.5V, 8A / 8.8A ±2% 80mV 85% RPS-120-15□ 15V, 5.6A / 8A ±2% 120mV 89%
RPS-65-12 12V, 5.42A / 5.96A ±2% 120mV 88% RPS-120-24□ 24V, 3.5A / 5A ±1% 150mV 90%
RPS-65-15 15V, 4.34A / 4.77A ±1% 120mV 89% RPS-120-27□ 27V, 3.15A / 4.5A ±1% 150mV 90%
RPS-65-24 24V, 2.71A / 2.98A ±1% 150mV 90% RPS-120-48□ 48V, 1.75A / 2.5A ±1% 200mV 91%

RPS-65-48 48V, 1.36A / 1.49A ±1% 200mV 91% = blank, -C ; blank: PCB type, -C: Enclosed type
60W:Single Output—Class I RPS-60 200W—Class I or II RPS-200
Model No. Output (Rated / Peak) Tol. R&N Effi. Model No. Output (Convection/10CFM) Tol. R&N Effi.
RPS-60-3.3 3.3V, 10A / 11A ±2% 60mV 74% RPS-200-12□ 12V, 11.7A / 16.7A ±2% 100mV 93%
RPS-60-5 5V, 10A / 11A ±2% 60mV 79% RPS-200-15□ 15V, 9.4A / 13.4A ±2% 100mV 93.5%
RPS-60-12 12V, 5A / 5.5A ±2% 120mV 84% RPS-200-24□ 24V, 5.9A / 8.4A ±1% 120mV 94%
RPS-60-15 15V, 4A / 4.4A ±2% 120mV 85% RPS-200-27□ 27V, 5.3A / 7.5A ±1% 120mV 94%
RPS-60-24 24V, 2.5A / 2.75A ±1% 120mV 87% RPS-200-48□ 48V, 3A / 4.2A ±1% 120mV 95%

RPS-60-48 48V, 1.25A / 1.375A ±1% 120mV 86% = blank, -C ; blank: PCB type, -C: Enclosed type
39
   37   38   39   40   41   42   43   44   45   46   47