Page 40 MEAN WELL INDUSTRIAL POWER SUPPLY CATALOG
P. 40


Green Open Frame 5~20W Medical Encapsulated Type


Features
• Universal AC input / Full range
• Medical safety approved (2xMOPP)
• Suitable for BF application with appropriate
system consideration
5W 10W • Protections: Short circuit / Overload / Over voltage
62.85x 50x 19.7 mm 70x 50x 22.7 mm • Low leakage current < 300μA (20W)
• No load power consumption <0.5W
(<0.75W for 20W models)
• Fully isolated plastic case
• Isolation class II (5~15W), class I (20W)
• Cooling by free air convection
• Meet industrial, IT safety requirements
15W 20W • 3 years warranty
75x 53x 22.7 mm 94x 56x 22.7 mm


PM-05 / 10 / 15 Series PM-20 Series
(A)
3.7"(94mm)
0.224"
(B) (C) 3.252"(82.6mm) (5.7mm)
5W 10W 15W 0.312" (7.92mm)
-V A 2.475" (62.85mm) 2.76" (70mm) 2.95" (75mm) +V AC/L
BOTTOM -V BOTTOM AC/N
(G) AC/N (D) B 1.85" (47mm) 2.13" (54mm) 2.441" (62mm) VIEW 2.2"(56mm)
VIEW 0.696" (17.68mm)
+V (E) C 0.306" (7.8mm) 0.315" (8mm) 0.256" (6.5mm) FG FG
(H) AC/L D 1.97" (50mm) 1.97" (50mm) 2.09" (53mm) 0.408" (10.375mm)
(F)
E 0.689" (17.5mm) 0.689" (17.5mm) 0.788" (20mm)
0.138" (3.5mm) F 0.295" (7.5mm) 0.295" (7.5mm) 0.256" (6.5mm) 0.138"(3.5mm)
0.041"(1.05mm) G 0.789" (20.04mm) 0.789" (20.04mm) 0.906" (23.01mm) 0.041"(1.05mm)
H 0.59" (15mm) 0.59" (15mm) 0.59" (15mm)
(I) 0.89"(22.7mm)
I 0.776" (19.7mm) 0.89" (22.7mm) 0.89" (22.7mm)

General Specification PM-05 Series
AC input voltage range ...... 85~264VAC; 120~370VDC Model No. Output Tol. R&N Effi.
Frequency range ...............47-440Hz PM-05-3.3 3.3V, 0~1.25A ±3% 80mV 67%
5V, 0~1.00A
80mV
AC inrush current (max.) ... Cold start, 25A at 115VAC, 45A at 230VAC PM-05-5 12V, 0~0.42A ±2% 150mV 71%
PM-05-12
73%
±2%
(PM-15: 30A at 115VAC, 50A at 230VAC) PM-05-15 15V, 0~0.33A ±2% 150mV 74%
(PM-20: 30A at 115VAC, 65A at 230VAC) PM-05-24 24V, 0~0.23A ±2% 240mV 76%
Overload protection .......... >105% hiccup mode, auto recovery
Over voltage protection ..... 115%~135% rated output voltage, shut off, PM-10 Series Output Tol. R&N Effi.
Model No.
AC recycle to re-start PM-10-3.3 3.3V, 0~2.50A ±3% 150mV 66%
Setup, rise, hold up time ... PM-5/15: 1000ms, 20ms, 100ms @ 230VAC PM-10-5 5V, 0~2.00A ±2% 150mV 74%
PM-10: 1800ms, 20ms, 100ms @ 230VAC PM-10-12 12V, 0~0.85A ±2% 150mV 78%
PM-20: 500ms, 20ms, 50ms @ 230VAC PM-10-15 15V, 0~0.67A ±2% 150mV 79%
Withstand voltage ............. I/P-O/P: 4kVAC, 1 minute PM-10-24 24V, 0~0.42A ±2% 240mV 79%
Working temperature ......... PM-5/10/15: -20~+70°C PM-15 Series
PM-20: -20~+60°C Model No. Output Tol. R&N Effi.
Safety standards .............. ANSI/AAMI ES60601-1, TUV EN60601-1, PM-15-3.3 3.3V, 0~3.50A ±3% 80mV 73%
UL62368-1 (PM-15), EAC TP TC 004 approved PM-15-5 5V, 0~3.00A ±2% 80mV 76%
EMC standards ................. EN55011, EN55032 class B, EN61000-3-2,3 PM-15-12 12V, 0~1.25A ±2% 150mV 78%
15V, 0~1.00A
79%
±2%
150mV
PM-15-15
EN61000-4-2,3,4,5,6,8,11, EN55024, EAC TP TC 020 PM-15-24 24V, 0~0.63A ±2% 240mV 81%
EN60601-1-2, EN61204-3 Medical level, criteria A
Connection ...................... 4 industrial pins (20W: 6 industrial pins) PM-20 Series
Model No.
Tol.
Output
Packing ........................... 0.085kg ; 120pcs / 11.2kg / 0.97CUFT(PM-05) PM-20-3.3 3.3V, 0~4.50A ±3% R&N Effi.
80mV
71%
0.105kg ; 120pcs / 13.6kg / 0.97CUFT(PM-10) PM-20-5 5V, 0~4.40A ±2% 80mV 75%
0.14kg ; 120pcs / 17.8kg / 0.97CUFT(PM-15) PM-20-12 12V, 0~1.80A ±2% 150mV 81%
0.18kg ; 90pcs / 17.2kg / 0.97CUFT(PM-20) PM-20-15 15V, 0~1.40A ±2% 150mV 83%
PM-20-24 24V, 0~0.92A ±2% 240mV 84%
37
   35   36   37   38   39   40   41   42   43   44   45