Page 43 MEAN WELL INDUSTRIAL POWER SUPPLY CATALOG
P. 43
Green Open Frame 75~160W 1~3 Output Medical Grade
RPS/D/T -75 (5"x3") RPS/T-160 (5"x3") RPT-160-C (optional)
Features
• Universal AC input / Full range • Extremely low leakage current
• Medical safety approved (2xMOPP) • Built-in P.G and P.F signal output (RPS/T-160)
• Suitable for BF application with appropriate system consideration • Built-in remote sense function (RPS-160 5~15V)
(RPS/T-160) • No load power consumption <0.75W (RPS-75&RPS/T-160 G model)
• Built-in active PFC function (RPS/T-160) • Standby 5V@0.8A (RPS/T-160 G model)
• Protections: Short circuit / Overload / Over voltage / • LED indicator for power on
Over temperature (RPS/T-160) • 3 years warranty
General Specification (Please refer to www.meanwell.com for detail spec.) ( RPS/T-160) ( RPS/T-160)
□
□
Model No. RPS/D/T-75 RPS -160 RPT -160
Rated Fan 100W (23.5CFM) 160W (20.5CFM) RPT(G)-160:145W (20.5CFM), RPT(G)-160-C: 142W (20.5CFM)
Power Convection 75W 110W RPT(G)-160: 99W, RPT(G)-160-C: 94W
AC input voltage range 90~264VAC
Leakage current RPS-75: <140μA, RPD/T-75: <150μA <140μA <160μA
DC adjustment range CH1: -5%~+10% rated output voltage ±10% 0~+10%
Overload protection 140%~180% hiccup mode, auto-recovery 105%~135% hiccup mode, auto-recovery
Over voltage protection CH1: 110%~135% shut down o/p voltage, re-power on to recover
Withstand voltage I/P-O/P: 4kVAC, I/P-FG:2kVAC, O/P-FG: 1.5kVAC
Working temperature -20~+70°C (refer to output derating curve)
Safety standards ANSI/AAMI ES60601-1, TUV EN60601-1, EAC TP TC 004 approved
EMC standards EN55011 class B, EN61000-3-2,-3; EN60601-1-2, EAC TP TC 020
Connection JST B3P / B8P-VH
Dimension (LxWxH)(mm) 127x 76.2x 31 127x 76.2x 34.6
75W:Single Output—Class I RPS-75 160W:Single Output—Class I RPS-160
Model No. Output (Rated / 23.5CFM) Tol. R&N Effi. Model No. Output (Convection / 20.5CFM) Tol. R&N Effi.
RPS-75-3.3 3.3V, 15A / 20A ±2% 60mV 73% □
RPS-75-5 5V, 14A / 18.7A ±2% 60mV 78% RPS -160-5 5V, 20A / 30A ±4% 100mV 86%
□
RPS-75-12 12V, 6.3A / 8.3A ±1% 100mV 82% RPS -160-12 12V, 9.1A / 12.9A ±3% 100mV 87%
RPS-75-15 15V, 5A / 6.7A ±1% 100mV 83% □
RPS-75-24 24V, 3.2A / 4.2A ±1% 150mV 85% RPS -160-15 15V, 7.3A / 10.3A ±3% 120mV 87%
□
RPS-75-36 36V, 2.1A / 2.8A ±1% 150mV 86% RPS -160-24 24V, 4.6A / 6.5A ±2% 120mV 87%
□
RPS-75-48 48V, 1.6A / 2.1A ±1% 150mV 86%
RPS -160-48 48V, 2.3A / 3.25A ±2% 250mV 88%
□
75W:Dual Output—Class I RPD-75 = blank, G; blank: basic function,
Model No. Output Tol. R&N Effi. Max. G: with 5Vsb & no load power consumption< 0.5W
RPD-75A 5V, 1.0~9.5A ±2% 80mV 77% 96W 160W:Triple Output—Class I RPT-160
12V, 0.3~4.0A ±6% 120mV NEW
RPD-75B 5V, 1.0~6.8A ±2% 80mV 79% 99W Model No. Output Tol. R&N Effi. Max.
24V, 0.2~2.7A ±6% 200mV
□
RPT -160A 5V, 0.6~14A ±2% 60mV 84% 145W
75W:Triple Output—Class I RPT-75 12V, 0.2~5.5A ±5% 80mV
Model No. Output Tol. R&N Effi. Max. -5V, 0.1~1.0A -5%,+7% 120mV
□
RPT-75A 5V, 0.6~8.0A ±2% 80mV 76% 93W RPT -160B 5V, 0.6~14A ±2% 60mV 84% 146W
12V, 0.2~4.0A ±6% 120mV 12V, 0.2~5.0A ±5% 100mV
-5V, 0.1~1.0A ±5% 80mV
RPT-75B 5V, 0.6~8.0A ±2% 80mV 77% 100W -12V, 0.1~1.0A -4%,+5% 100mV
□
12V, 0.2~4.0A ±6% 120mV RPT -160C 5V, 0.6~14A ±2% 60mV 83% 143W
-12V, 0.1~1.0A ±5% 80mV
RPT-75C 5V, 0.6~8.0A ±2% 80mV 77% 100W 15V, 0.1~3.6A ±4% 80mV
15V, 0.1~3.0A ±8% 120mV -15V, 0.1~1.0A ±8% 100mV
□
-15V, 0.1~1.0A ±5% 80mV RPT -160D 5V, 0.3~11A ±2% 80mV 83% 148W
RPT-75D 5V, 0.6~7.0A ±2% 80mV 79% 95W 12V, 0.2~5.0A ±5% 100mV
24V, 0.1~2.0A ±8% 200mV
12V, 0.1~1.0A ±8% 120mV 24V, 0.15~1.2A -5%,+7% 120mV
RPT-7503 3.3V, 0.7~7.0A ±4% 80mV 74% 81W □ = blank, G; blank: basic function,
5V, 0.0~8.0A ±6% 120mV G: with 5Vsb/0.8A & no load power consumption< 0.75W
12V, 0.0~1.5A +10%,-6% 120mV = blank, -C; blank: PCB type (standard); -C: Enclosed type (optional)
40