Page 57 MEAN WELL INDUSTRIAL POWER SUPPLY CATALOG
P. 57


Industrial Adaptor 1 8 ~3 6 W Desktop & Wall-mounted Type
















GS18/25A GS18/25B GS18/25/36U GS18/25/36E
93x 54x 36 mm 79x 54x 33 mm 79x 54x 33 mm 79x 54x 33 mm
Features
• Universal AC input / Full range • LED indicator for power on (except for GS36)
• No load power consumption < 0.3W • Pass LPS
• Energy efficiency Level V • Approvals:
• Comply with EISA 2007, NRCan, AU/NZ MEPS and EU ErP A type: UL / CUL / TUV / BSMI / CCC / PSE / CB / FCC / CE / EAC
• 2 pole US / European plug or IEC320-C14/C8 B type: UL / CUL / TUV / BSMI / CCC / CB / FCC / CE / EAC
• Class II power (without earth pin) for B/U/E type U type: UL / CUL / BSMI / CB / FCC / EAC
Class I power (with earth pin) only for A type E type: TUV / CB / CE / EAC
• Protections: Short circuit / Overload / Over voltage • 2 years warranty
• Fully enclosed plastic case
General Specification (Please refer to www.meanwell.com for detail spec.)
GS18□ GS25□ GS36□
Order No.
AC input voltage range 90~264VAC ; 135~370VDC
AC inrush current (max.) Cold start, 45A at 230VAC Cold start, 60A at 230VAC
Overload Range 105%~150% rated output power 110%~250% rated output power
protection Type Hiccup mode, auto-recovery
Over voltage protection 105%~135% rated output voltage, clamp by zener diode
Withstand voltage I/P-O/P: 4242VDC, 1 minute
Working temperature 0~+50°C (refer to output derating curve ) -20~+50°C (refer to output derating curve )
A-Type: UL62368-1, CSA 22.2, TUV EN62368-1, BSMI CNS14336, PSE J62368-1(GS18A/GS25A-5V~28V only),
CCC GB4943, EAC TP TC 004 approved
Safety standards B-Type: UL62368-1, CSA 22.2, TUV EN62368-1, BSMI CNS14336, CCC GB4943, EAC TP TC 004 approved
U-Type: UL62368-1, CSA22.2, BSMI CNS14336, EAC TP TC 004 approved
E-Type: TUV EN62368-1, EAC TP TC 004 approved
EN55032 class B, EN61000-3-2,3, EN61000-4-2,3,4,5,6,8,11(A/B/E type); FCC part 15 class B,
EMC standards
CNS13438(A/B/U type); GB9254(A/B type)
Length of output cable 120cm of 16AWG for 5~12V ; 180cm of UL1185, 18AWG for 15~48V 100cm of UL1185, 16AWG
Standard DC plug P1J: 2.1øx5.5øx11mm / C+, tuning fork type
(refer to page 59 for DC plug list)
Desktop / Wall-mounted — 18W V P S
Rheinl
TUV and
Prod uct Safety E
Order No. Output Tol. R&N Effi. Order No. Output Tol. R&N Effi.
GS18□05-P1J 5V, 0~3.00A ±5% 50mV 79.5% GS18□24-P1J 24V, 0~0.75A ±2% 180mV 86.0%
GS18□07-P1J 7.5V, 0~2.00A ±5% 80mV 82.0% GS18□28-P1J 28V, 0~0.64A ±2% 240mV 86.5%
GS18□09-P1J 9V, 0~2.00A ±5% 80mV 83.0% GS18□48-P1J 48V, 0~0.375A ±2% 240mV 87.0%
GS18□12-P1J 12V, 0~1.50A ±3% 80mV 85.0% □ = A / B / U / E
GS18□15-P1J 15V, 0~1.20A ±3% 100mV 85.0% Class I — A: IEC320-C14
GS18□18-P1J 18V, 0~1.00A ±3% 150mV 85.0% Class II — B: IEC320-C8, U: American 2P, E: European 2P
Desktop / Wall-mounted — 25W V P S
TUV and
Rheinl
Prod uct Safety E
Order No. Output Tol. R&N Effi. Order No. Output Tol. R&N Effi.
GS25□05-P1J 5V, 0~4.00A ±5% 50mV 78.5% GS25□24-P1J 24V, 0~1.04A ±2% 180mV 85.5%
GS25□07-P1J 7.5V, 0~2.93A ±5% 80mV 81.5% GS25□28-P1J 28V, 0~0.89A ±2% 240mV 85.5%
GS25□09-P1J 9V, 0~2.77A ±5% 80mV 82.5% GS25□48-P1J 48V, 0~0.52A ±2% 240mV 87.0%
GS25□12-P1J 12V, 0~2.08A ±3% 80mV 84.5% □ = A / B / U / E
GS25□15-P1J 15V, 0~1.66A ±3% 100mV 84.5% Class I — A: IEC320-C14
GS25□18-P1J 18V, 0~1.38A ±3% 150mV 84.5% Class II — B: IEC320-C8, U: American 2P, E: European 2P
Wall-mounted — 36W V
Order No. Output Tol. R&N Effi. Order No. Output Tol. R&N Effi.
GS36□05-P1J 5V, 0~4.50A ±5% 90mV 76.5% GS36□24-P1J 24V, 0~1.50A ±2% 180mV 85.5%
GS36□09-P1J 9V, 0~3.50A ±5% 90mV 81.5% GS36□48-P1J 48V, 0~0.75A ±2% 240mV 87.5%
GS36□12-P1J 12V, 0~3.00A ±3% 100mV 84.5% □ =U / E ; U: American 2P, E: European 2P
54
   52   53   54   55   56   57   58   59   60   61   62