Page 61 MEAN WELL INDUSTRIAL POWER SUPPLY CATALOG
P. 61

Industrial Adaptor 12~25W Slim Wall-mounted















SGA12E-USB SGA12U-USB SGA12E SGA12U SGA18/25E SGA18/25U

Features

• Universal AC input / Full range • Protections: Short citcuit / Over load / Over voltage
• No load power consumption <0.075W • Pass LPS
• Energy efficiency level VI • Fully enclosed plastic case
• Comply with EISA 2007/DoE, EU ErP • Approvals:
• 2 pole US/European type plug U type: UL / CUL / CB / FCC; E type: TUV / CB / CE
• Class II power (without earth pin) • 3 years warranty

General Specification (Please refer to www.meanwell.com for detail spec.)
(U-Type) (E-Type) (U-Type only)
Model No. SGA12□ SGA18□ SGA25□
AC input voltage range 90~264VAC; 127~370VDC
AC inrush current (max.) Cold start, 60A at 230VAC Cold start, 45A at 230VAC Cold start, 60A at 230VAC
DC adjustment range ±10% rated output voltage
Overload Range 110%~250% rated output power 120%~180% rated output power
protection Type Hiccup mode, auto recovery
Over voltage Range 110%~140% rated output voltage
protection Type Clamp by Zener diode
Setup, rise, hold up time 1300ms, 50ms, 12ms 300ms, 30ms, 16ms 300ms, 60ms, 18ms
Withstand voltage I/P-O/P: 4242VDC
Working temperature -20~+60°C (refer to output derating curve)
Safety standards U-Type: UL62368-1, CSA22.2, EAC TP TC 004 approved; E-Type: TUV EN62368-1, EAC TP TC 004 approved
EMC standards U-Type: FCC part15 class B; E-Type: EN55032 class B, EN61000-4-2,3,4,5,6,8,11, EN61000-3-2,3

100cm of 18AWG for SGA12 05~07-P1J 100cm of 16AWG for 5~9V 100cm of 16AWG for 5~12V

Length of output cable 120cm of 22AWG for SGA12 09-P1J 100cm of 18AWG for 12V 180cm of 18AWG for 15~18V

180cm of 24AWG for SGA12 12~48-P1J 150cm of 22AWG for 15~48V 180cm of 20AWG for 24~48V
Standard DC Plug USB: Type A; P1J: 2.1øx5.5øx11mm / C+, tuning fork type
(refer to page 59 for DC plug list)
Dimension (LxWxH)(mm) 62.2x 27.4x 39.7 75.5x 32x 47.5
Wall-mounted ─ 12W Model No. Output Tol. R&N Effi.

Model No. Output Tol. R&N Effi. SGA18□15-P1J 15V, 1.20A ±3% 80mV 84.0%
SGA12□05-USB 5V, 2.40A ±5% 50mV 80.0% SGA18□18-P1J 18V, 1.00A ±3% 80mV 84.5%
SGA12□05-P1J 5V, 2.40A ±5% 50mV 80.0% SGA18□24-P1J 24V, 0.75A ±2% 80mV 85.0%
SGA12□07-P1J 7.5V, 1.60A ±5% 50mV 83.0% SGA18□48-P1J 48V, 0.375A ±2% 120mV 86.0%
SGA12□09-P1J 9V, 1.33A ±3% 80mV 83.0% □ = U/E; U: American 2P, E: European 2P
SGA12□12-P1J 12V, 1.00A ±3% 80mV 83.0%
SGA12□15-P1J 15V, 0.80A ±3% 80mV 84.5% Wall-mounted ─ 25W
SGA12□18-P1J 18V, 0.666A ±3% 80mV 85.0% Model No. Output Tol. R&N Effi.
SGA12□24-P1J 24V, 0.50A ±2% 100mV 85.0% SGA25□05-P1J 5V, 4.00A ±5% 80mV 82.0%
SGA12□48-P1J 48V, 0.25A ±2% 100mV 86.0% SGA25□07-P1J 7.5V, 2.93A ±5% 80mV 85.5%
□ = U/E; U: American 2P, E: European 2P SGA25□09-P1J 9V, 2.77A ±5% 80mV 86.0%
SGA25□12-P1J 12V, 2.08A ±3% 80mV 86.0%
Wall-mounted ─ 18W SGA25□15-P1J 15V, 1.66A ±3% 80mV 86.5%

Model No. Output Tol. R&N Effi. SGA25□18-P1J 18V, 1.38A ±3% 80mV 86.5%
SGA18□05-P1J 5V, 3.00A ±5% 80mV 80.5% SGA25□24-P1J 24V, 1.04A ±2% 80mV 87.0%
SGA18□09-P1J 9V, 2.00A ±5% 80mV 84.5% SGA25□48-P1J 48V, 0.52A ±2% 120mV 88.5%
SGA18□12-P1J 12V, 1.50A ±3% 80mV 84.0% □ = U/E; U: American 2P, E: European 2P

58
   56   57   58   59   60   61   62   63   64   65   66