Page 59 MEAN WELL INDUSTRIAL POWER SUPPLY CATALOG
P. 59

Industrial Adaptor 40~120W Desktop Type



Features
• Global certificates
• Universal AC input / Full range
• No load power consumption <0.075W for
GST40A/60A; <0.15W for GST90A/120A
• Energy efficiency Level VI
• Comply with EISA 2007 / DoE, NRCan, AU/NZ MEPS,
Korea K-MEPS, EU ErP and CoC Version 5
• Built-in active PFC function for GST90A/120A
• -30~+70 C wide range working temperature
o
GST40/60A GST90A GST120A • Class I power (with earth pin)
125x 50x 31.5 mm 145x 60x 32 mm 167x 67x 35 mm • Protections: Short circuit / Over voltage / Overload /
Over temp. (except for GST40A)
• Fully enclosed plastic case
NOTICE Since energy efficiency level VI is not compulsory in some countries or areas, • LED indicator for power on
energy efficiency level V GS40~280 will keep be sold without being showed
on catalog. GST40A~280A are strongly recommended to new design. • Pass LPS (except for GST90A/120A)
• 3 years warranty
General Specification Rheinl TUV and P S E
(GST90A/120A only) Prod uct Safety (optional)
Order No. GST40A GST60A GST90A GST120A
AC input voltage range 90~264VAC; 127~370VDC 85~264VAC; 120~370VDC
AC inrush current (max.) Cold start, 65A at 230VAC Cold start, 70A at 230VAC
Overload Range 105%~150% rated output power 110%~150% 105%~160%
protection Type Hiccup mode, auto-recovery
Over voltage protection 105%~135% rated output voltage
Setup, rise, hold up time 1000ms, 50ms, 50ms 1000ms, 50ms, 20ms 2000ms, 30ms, 20ms
Withstand voltage I/P-O/P:3kVAC, I/P-FG: 2kVAC, O/P-FG: 0.5kVAC I/P-FG: 3kVAC
Working temperature -30~+70°C (refer to output derating curve)
Safety standards UL62368-1, CSA 22.2, TUV EN62368-1, BSMI CNS14336, CCC GB4943, PSE J62368-1, AS/NZS60950.1, KC K62368-1,
BIS IS13252, EAC TP TC004; SIRIM MS IEC62368-1(optional) approved
EMC standards EN55032 class B, EN61000-3-2,3, EN61000-4-2,3,4,5,6,8,11, CNS13438, GB9254, FCC part15 class B, EAC TP TC 020
GST40A:
100cm of UL1185, 16AWG for 5~15V;
180cm of UL1185, 18AWG for 18~48V
GST60A: 100cm of UL1185, 14AWG for 12~15V; 100cm of UL2464, 16AWGx4C for 12V
Length of output cable 100cm of UL2464, 16AWG for 5~9V; 120cm of UL1185, 16AWG for 19~48V 120cm of UL2464, 18AWGx4C for 15~48V
100cm of UL1185, 16AWG for 12~15V;
150cm of UL1185, 16AWG for 18V;
180cm of UL1185, 18AWG for 24~48V
Standard DC plug P1J: 2.1øx5.5øx11mm / C+, P1M: 2.5øx5.5øx11mm / C+, R7B: Power DIN 4P with lock type
P1M: 2.5øx5.5øx11mm/C+,
(refer to page 59 for DC plug list) tuning fork type tuning fork type
tuning fork type (20~48V only)
Desktop (IEC 320-C14 / Class I) ─ 40W Desktop (IEC 320-C14 / Class I) ─ 60W

Order No. Output Tol. R&N Effi. Order No. Output Tol. R&N Effi.
GST40A05-P1J 5V, 0~5.00A ±5% 120mV 84.5% GST60A05-P1J 5V, 0~6.00A ±5% 120mV 85.5%
GST40A07-P1J 7.5V, 0~5.34A ±5% 120mV 87.5% GST60A07-P1J 7.5V, 0~6.00A ±5% 120mV 88.5%
GST40A09-P1J 9V, 0~4.45A ±5% 120mV 88.5% GST60A09-P1J 9V, 0~6.00A ±5% 120mV 89.0%
GST40A12-P1J 12V, 0~3.34A ±3% 120mV 89.5% GST60A12-P1J 12V, 0~5.00A ±3% 120mV 89.5%
GST40A15-P1J 15V, 0~2.67A ±3% 120mV 90.0% GST60A15-P1J 15V, 0~4.00A ±3% 120mV 89.5%
GST40A18-P1J 18V, 0~2.22A ±3% 120mV 90.0% GST60A18-P1J 18V, 0~3.33A ±3% 120mV 89.5%
GST40A24-P1J 24V, 0~1.67A ±2.5% 150mV 91.0% GST60A24-P1J 24V, 0~2.50A ±3% 150mV 90.5%
GST40A48-P1J 48V, 0~0.84A ±2.5% 200mV 92.0% GST60A48-P1J 48V, 0~1.25A ±2.5% 200mV 92.0%
Desktop (IEC 320-C14 / Class I) ─ 90W Desktop (IEC 320-C14 / Class I) ─ 120W

Order No. Output Tol. R&N Effi. Order No. Output Tol. R&N Effi.
GST90A12-P1M 12V, 0~6.67A ±5% 120mV 89.0% GST120A12-R7B 12V, 0~8.5A ±5% 120mV 88.5%
GST90A15-P1M 15V, 0~6.00A ±5% 150mV 89.5% GST120A15-R7B 15V, 0~7.0A ±5% 120mV 89.0%
GST120A20-□
GST90A19-P1M 19V, 0~4.74A ±4% 180mV 90.0% GST120A24-□ 20V, 0~6.0A ±5% 150mV 90.0%
±3%
90.5%
180mV
24V, 0~5.0A
GST90A24-P1M 24V, 0~3.75A ±3% 200mV 90.0% GST120A48-□ 48V, 0~2.5A ±2.5% 200mV 91.0%
GST90A48-P1M 48V, 0~1.87A ±2.5% 200mV 91.0% □= P1M / R7B
56
   54   55   56   57   58   59   60   61   62   63   64