Page 85 MEAN WELL INDUSTRIAL POWER SUPPLY CATALOG
P. 85
Modular Series
MS-75: 1-SLOT single output (75W max.) MD-100: 1-SLOT isolated dual output (100W max.)
Item Code Output Peak I Vdc adj. Tol. R&N. Item Code Output Vdc adj. Tol. R&N. Max.
L 3.3V, 0~15A 17.3A 2.6~4.0V ±2% 80mV R 5V, 2.0~10A 4.75~5.5V ±3% 100mV 90.0W
M 5V, 0~15A 17.3A 4.0~6.0V ±2% 80mV 5V, 0.0~8.0A 4.75~5.5V ±3% 100mV
N 12V, 0~6.3A 7.30A 9.0~13.2V ±1% 150mV
O 15V, 0~5.0A 5.80A 13.2~16.8V ±1% 150mV S 5V, 2.0~10A 4.75~5.5V ±3% 100mV 100.4W
P 24V, 0~3.2A 3.70A 20.0~26.4V ±1% 150mV 12V, 0.0~5.8A 11.4~13.2V ±3% 150mV
Q 48V, 0~1.6A 1.80A 40.0~53.0V ±1% 250mV T 5V, 2.0~10A 4.75~5.5V ±3% 100mV 101.0W
MS-150: 1-SLOT single output (150W max.) 15V, 0.0~4.7A 14.2~16.5V ±3% 150mV
U 24V, 0.5~3.0A 22.8~26.4V ±3% 200mV 100.0W
Item Code Output Peak I Vdc adj. Tol. R&N.
A 2V, 0~25A 30.0A 1.6~2.6V ±3% 50mV 5V, 0.0~10A 4.75~5.5V ±3% 100mV
B 3.3V, 0~25A 30.0A 2.6~4.0V ±2% 80mV V 24V, 0.6~3.0A 22.8~26.4V ±2% 240mV 100.8W
C 5V, 0~25A 30.0A 4.0~6.0V ±2% 80mV 12V, 0.0~4.7A 11.4~13.2V ±3% 120mV
D 7.5V, 0~18A 20.7A 6.0~9.0V ±2% 100mV W 12V, 1.0~5.0A 11.4~13.2V ±2% 120mV 100.8W
E 12V, 0~13A 15.0A 9.0~13.2V ±1% 150mV
F 15V, 0~10A 11.5A 13.2~16.8V ±1% 150mV 12V, 0.0~5.8A 11.4~13.2V ±3% 120mV
G 18V, 0~8.5A 9.80A 16.8~20.0V ±1% 150mV X 15V, 1.0~4.7A 14.2~16.5V ±2% 150mV 100.5W
H 24V, 0~6.5A 7.50A 20.0~26.4V ±1% 150mV 15V, 0.0~4.7A 14.2~16.5V ±3% 150mV
I 27V, 0~5.8A 6.70A 25.0~31.0V ±1% 150mV Peak I: 35% duty cycle maximum within every 10 seconds. Average output
J 33V, 0~4.7A 5.40A 30.0~40.0V ±1% 250mV power should not exceed the rated power.
K 48V, 0~3.2A 3.68A 40.0~53.0V ±1% 250mV
MS-210: 1-SLOT parallelable single output (210W max.) Parallel Connection Accessory
Item Code Output Peak I Vdc adj. Tol. R&N. FAP-001
1A 2V, 0~35A 38.5A 1.6~2.6V ±3% 50mV (For MS-300, 2 units)
1B 3.3V, 0~35A 38.5A 2.6~4.0V ±2% 80mV
1C 5V, 0~35A 38.5A 4.0~6.0V ±2% 80mV FAP-002
1D 7.5V, 0~28A 32.2A 6.0~9.0V ±2% 100mV (For MS-300, 3 units)
1E 12V, 0~17.5A 20.1A 9.0~13.2V ±1% 150mV FAP-003
1F 15V, 0~14A 16.1A 13.2~16.8V ±1% 150mV (For MS-210, 2 units)
1G 18V, 0~11.6A 13.4A 16.8~20.0V ±1% 150mV
1H 24V, 0~8.75A 10.1A 20.0~26.4V ±1% 150mV FAP-004
1I 27V, 0~7.8A 9.00A 25.0~31.0V ±1% 150mV (For MS-210, 3 units)
1J 33V, 0~6.4A 7.40A 30.0~40.0V ±1% 250mV
1K 48V, 0~4.4A 5.10A 40.0~53.0V ±1% 250mV FAP-005
MS-300: 2-SLOT parallelable single output (300W max.) (For MS-210, 4 units)
FAP-006
Item Code Output Peak I Vdc adj. Tol. R&N.
2A 2V, 0~50A 57.5A 1.6~2.6V ±3% 80mV (For MS-210, 5 units)
2B 3.3V, 0~50A 57.5A 2.6~4.0V ±2% 80mV FAP-007
2C 5V, 0~50A 57.5A 4.0~6.0V ±2% 80mV (For MS-360, 2 units)
2D 7.5V, 0~40A 46.0A 6.0~9.0V ±2% 100mV
2E 12V, 0~25A 29.0A 9.0~13.2V ±1% 150mV FAP-008
2F 15V, 0~20A 23.0A 13.2~16.8V ±1% 150mV (For MS-360, 3 units)
2G 18V, 0~16.7A 19.2A 16.8~20.0V ±1% 150mV
2H 24V, 0~12.5A 14.4A 20.0~26.4V ±1% 150mV Series Connection Accessory
2I 27V, 0~11.2A 12.9A 25.0~31.0V ±1% 200mV FAS-001
2J 33V, 0~9.1A 10.5A 30.0~40.0V ±1% 250mV (For 1-slot modules: MS-75/150,
2K 48V, 0~6.3A 7.2A 40.0~53.0V ±1% 300mV MD-100)
MS-360: 2-SLOT parallelable single output (360W max.) FAS-002
Item Code Output Peak I Vdc adj. Tol. R&N. (For 2-slot modules: MS-300)
3A 2V, 0~60A 69.0A 1.6~2.6V ±3% 80mV
FAS-003
3B 3.3V, 0~60A 69.0A 2.6~4.0V ±2% 100mV (For 1-slot modules: MS-210)
3C 5V, 0~60A 69.0A 4.0~6.0V ±2% 100mV
3D 7.5V, 0~48A 55.2A 6.0~9.0V ±2% 100mV
FAS-004
3E 12V, 0~30A 34.5A 9.0~13.2V ±1% 150mV (For 2-slot modules: MS-360)
3F 15V, 0~24A 27.6A 13.2~16.8V ±1% 150mV
3G 18V, 0~20A 23.0A 16.8~20.0V ±1% 150mV Please use MP450-CNPOQ, MP650-1A2EHU, MP1K0-2C2CEKL-1.....etc.
3H 24V, 0~15A 17.3A 20.0~26.4V ±1% 150mV as the order code. For more detail information about technical issues,
3I 27V, 0~13.4A 15.5A 25.0~31.0V ±1% 200mV please refer to the user manual.
3J 33V, 0~11A 12.7A 30.0~40.0V ±1% 250mV Please refer to the user manual for more detail information about parallel
connection and the parallel codes. About series connection, please contact
3K 48V, 0~7.5A 8.7A 40.0~53.0V ±1% 300mV us or your local MEAN WELL distributor for more details.
82
82

