Page 84 MEAN WELL INDUSTRIAL POWER SUPPLY CATALOG
P. 84


Modular Series 450W/650W/1000W Configurable Power























MP450 (450W, 5 SLOT) MP650 (650W, 5 SLOT) MP1K0 (1000W, 7 SLOT)











MS-75 MS-150 MS-210 MS-300 MS-360 MD-100

Description
Modular series are switching power supplies with modular design that consist of two stages: front-end PFC and output modules.
With the power factor correction, the line input is rectified into high DC voltage (around 390VDC) by the front-end PFC stage, and
then the DC output modules will transfer the operating voltage into all kinds of DC output voltages from 1.6V~53V. Right now we
offer 75W, 150W, 210W, 300W, 360W single output modules and 100W dual output modules to fulfill all kinds of applications up to
14 isolated outputs.
There are millions of combinations available for the Modular Series. Users can configure the DC outputs and get the fastest solution
for their own power requirement with safety and EMC certificates. No NRE / safety application charges and long period of waiting
for certificates! Providing standard products as usual, MEAN WELL offers you a revolutionary standard power solution that fulfills
your custom-made request!
Output Configuration Guide Features
MP - - • Millions of output configuration is available
• Universal AC input / Full range
SLOT 1 SLOT 2 SLOT 3 SLOT 4 SLOT 5 SLOT 6 SLOT 7
Parallel or • Built-in active PFC compliance to EN61000-3-2
option code • Built-in constant current limiting circuit for single output modules
For MP1K0 only • Remote control on each output module
Max. output wattage (450 / 650 / 1K0) • Remote sense on each single output module
Modular Power with PFC (MS-75 / 150 / 210 / 300 / 360)
Example: • Short circuit / Overload / Over voltage protections for all modules
MP650-1A 2 E H U • Parallel function for MS-210 (up to 5 units), MS-300/360 (up to 3 units)
• Margining control function (MS-210 / 360)
SLOT5-O/P:24V@2.5A, 5V@8A • Cooling by built-in DC fan with fan alarm function
SLOT4-O/P:24V@6.5A • Additional 12V/0.1A auxiliary output for remote control
SLOT2,3-O/P:12V@25A • 3 years warranty
SLOT 1-O/P:2V@35A
General Specification (Please refer to www.meanwell.com for detail spec.)
Model No. MP450 MP650 MP1K0
AC input voltage range 85~264VAC or 120~370VDC
Power Factor PF >0.95 / 230VAC, PF > 0.98 / 115VAC at full load
AC inrush current (max.) Cold start, 40A at 230VAC Cold start, 50A at 230VAC Cold start, 40A at 230VAC
Max output voltage 450W 650W 1000W
Efficiency (typical) 82.5% 84% 84%
Over temperature protection Output shutdown, auto-recovery
Fan alarm Output shutdown when fan malfunctions
Withstand voltage I/P-O/P: 3kVAC, I/P-FG: 2kVAC, O/P-FG: 0.5kVAC, 1 minute
Working temperature -20~+50 C@100%, +70 C @ 50% load
O
O
Safety standards UL62368-1, TUV EN62368-1, EAC TP TC 004 approved
EMC standards EN55032 class B, EN61000-3-2,3, EN61000-4-2,3,4,5,6,8,11, EN55024 light industry level, criteria A, EAC TP TC 020
Connection Input side: 3P/10mm pitch terminal block & JST B3B-XH
Dimension (LxWxH)(mm) 254x 127x 63.5 278x 127x 63.5 278x 177.8x 63.5
81
81
   79   80   81   82   83   84   85   86   87   88   89