Page 88 MEAN WELL INDUSTRIAL POWER SUPPLY CATALOG
P. 88

Harsh Environment 100~150W Single Output



Features
• Universal AC input 90~305VAC
HEP-150 • Built-in active PFC function
• High efficiency up to 94%
• Fanless design, cooling by free air convection
• Ultra-wide operating range
• Meet 6kV surge immunity level
HEP-100 • Withstand 10G vibration test
• Operating altitude up to 5000 meters
INPUT OUTPUT • Protections:
Standard Short circuit / Overload / Over voltage / Over temperature
• Multiple models for choice:
Optional A-Type: IP65 rated, Vo and Io can be adjusted through
(Contact
MW for internal potentiometer
details) • Blank-Type(option): IP68 rated, Vo and Io fixed
A Blank • Suitable for general industrial applications at high/low
temperature, high dust, high moisture, high vibration,
high salt or outdoor environment
• 6 years warranty


General Specification (Please refer to www.meanwell.com for detail spec.)
Model No. HEP-100 HEP-150

AC input voltage range 90~305VAC, 127~431VDC
AC inrush current (max.) Cold start, 60A at 230VAC Cold start, 65A at 230VAC
Vo: -10%~+10% by potentiometer (A-Type only)
DC adjustment range
Io: 60%~100% of rated output current adjustment by potentiometer(A-Type only)
Overload protection 105%~125% constant current limiting, auto-recovery
Over voltage protection 108%~135% rated output voltage
Setup, rise, hold up time 500ms, 50ms, 16ms at full load and 230VAC
Withstand voltage I/P-O/P: 3.75kVAC, I/P-FG: 2kVAC, O/P-FG: 1.5kVAC
Working temperature -55~+70°C (refer to output derating curve)
Safety standards UL62368-1, EAC TP TC 004 approved ; Design refer to TUV EN62368-1
EMC standards EN55032 class B, EN61000-3-2,3, EN61000-4-2,3,4,5,6,8,11, EAC TP TC 020

Input UL rated, SJTW 18AWGx3C(30cm)
Connection
Output SJTW 14AWGx2C(30cm)
Dimension (LxWxH)(mm) 220x 68x 38.8 228x 68x 38.8



100W HEP-100 150W HEP-150
Model No. Output Tol. R&N Effi. Model No. Output Tol. R&N Effi.
HEP-100-12 A 12V, 0~8.34A ±1.0% 120mV 92% HEP-150-12 A 12V, 0~12.5A ±2.5% 150mV 91.5%
HEP-100-15 A 15V, 0~6.67A ±1.0% 150mV 92% HEP-150-15 A 15V, 0~10.0A ±2.0% 150mV 92.0%

HEP-100-24 A 24V, 0~4.00A ±1.0% 150mV 93% HEP-150-24 A 24V, 0~6.30A ±1.0% 150mV 93.0%
HEP-100-36 A 36V, 0~2.65A ±1.0% 200mV 93% HEP-150-36 A 36V, 0~4.20A ±1.0% 200mV 93.5%
HEP-100-48 A 48V, 0~2.00A ±1.0% 200mV 93% HEP-150-48 A 48V, 0~3.20A ±1.0% 200mV 94.0%
HEP-100-54 A 54V, 0~1.77A ±1.0% 200mV 93% HEP-150-54 A 54V, 0~2.80A ±1.0% 200mV 94.0%
= A or Blank, A: standard model(IP65), Blank: optional model(IP68) = A or Blank, A: standard model(IP65), Blank: optional model(IP68)




85
   83   84   85   86   87   88   89   90   91   92   93