Page 92 MEAN WELL INDUSTRIAL POWER SUPPLY CATALOG
P. 92

Security Series 40~100W Single Output



Features
• Single output with battery charger
(UPS function)
• Universal AC input / Full range
• Can be installed on DIN rail
TS-35/7.5 or 15
• Protections:
Short circuit / Overload / Over voltage /
Battery low protection / Battery reverse
polarity protection by fuse
• Alarm signal for AC OK and battery low
• Cooling by free air convection
• Pass LPS (DRC-40/60)
• LED indicator for power on
DRC-40 DRC-60 DRC-100
• 100% full load burn-in test
• 3 years warranty


General Specification (Please refer to www.meanwell.com for detail spec.)

Model No. DRC-40 DRC-60 DRC-100
AC input voltage range 90~264VAC; 127~370VDC
AC inrush current (max.) Cold start, 30A at 115VAC, 60A at 230VAC
DC adjustment range CH1,13.8V: 12~15V; 27.6V:24~30V
Overload protection 105%~150% hiccup mode, auto-recovery
Over voltage protection 105%~135% rated output voltage
Setup, rise, hold up time 400ms, 50ms, 50ms at full load and 230VAC 2400ms, 50ms, 50ms at full load and 230VAC
Withstand voltage I/P-O/P:3kVAC, I/P-FG: 2kVAC, O/P-FG: 0.5kVAC
Working temperature -30~+70°C (refer to output derating curve)
Safety standards UL62368-1, TUV EN62368-1, EAC TP TC 004 approved
EMC standards EN55032 class B, EN61000-3-2,3, EN61000-4-2,3,4,5,6,8,11, EAC TP TC 020
Connection (screw DIN terminal) I/P:3 poles, O/P: 8 poles I/P:3 poles, O/P: 10 poles
Case No. 962A 973A
Dimension (LxWxH)(mm) 40x 90x 100 55x 90x 100

40W DRC-40 100W DRC-100
Model No. Output Tol. R&N Effi. Max. Model No. Output Tol. R&N Effi. Max.
DRC-40A 13.8V, 0~2.9A ±1% 120mV 86% 40W DRC-100A 13.8V, 0~7A ±1% 120mV 87% 97W
13.8V, 0~1.0A (Charger) 13.8V, 0~2.5A (Charger)
DRC-40B 27.6V, 0~1.45A ±1% 200mV 87% 40W DRC-100B 27.6V, 0~3.5A ±1% 240mV 89% 97W

27.6V, 0~0.5A (Charger) 27.6V, 0~1.25A (Charger)
60W DRC-60
Model No. Output Tol. R&N Effi. Max.
DRC-60A 13.8V, 0~4.3A ±1% 120mV 86% 59W
13.8V, 0~1.5A (Charger)

DRC-60B 27.6V, 0~2.15A ±1% 200mV 88% 59W
27.6V, 0~0.75A (Charger) Best products also need best service.
We have authorized distributors all over the world. They have
sufficient stock for your prompt delivery. Also, they can offer
48hrs delivery— you technical support & RMA services. Please contact your
We keep enough stock for 95% of standard models at our local distributors for more product information. You can also
2400m warehouse. We can arrange prompt delivery within contact us at info@meanwell.com for information of your local
2
48hrs. distributors.

89
   87   88   89   90   91   92   93   94   95   96   97