Page 94 MEAN WELL INDUSTRIAL POWER SUPPLY CATALOG
P. 94


Security Series 55~155W Single and Dual Output



55W 1~2 Output with Battery Charger 155W 1~2 Output with Battery Charger and PFC Function
• Universal AC input / Full range
• Universal AC input / Full range • PF>0.92@230VAC and full load
• Protections: Short circuit / Overload / • Protections: Short circuit / Overload /
Over voltage Over voltage
• Battery low protection • Battery low protection
(except for ADS series) (except for ADS series)
• DC alarm signal (optional) • Cooling by free air convection
• Cooling by free air convection • Fixed switching frequency at 134kHz
• Fixed switching frequency at 45kHz
CASE: 901 159x 97x 38 mm • Approvals: UL / CUL / TUV / CB / CE / EAC CASE: 906B 199x 110x 50 mm • Approvals: UL / CUL / TUV / CB / CE / EAC
• 100% full load burn-in test • 100% full load burn-in test
• 2 years warranty
• 2 years warranty
AC input voltage range ..... 88~264VAC; 124~370VDC
AC input voltage range ...... 88~264VAC; 124~370VDC AC inrush current ............. Cold start, 23A at 115VAC, 45A at 230VAC
AC inrush current .............. Cold start, 20A at 115VAC, 40A at 230VAC DC adjustment range ........ 12V, 24V, 48V: ±10%
DC adjustment range ........ 12V, 24V: ±10% 13.8V: 12~14.5V; 27.6V: 24~29V; 54V: 48~58V
13.8V: 12~14.5V; 27.6V: 24~29V
Overload protection .......... 105%~150% hiccup mode, auto-recovery Overload protection .......... CH1,2: 105%~135%, charger: 0.51~0.9A;
Over voltage protection ..... CH1: 105%~135% rated output voltage constant current limiting, auto-recovery
Setup, rise, hold up time ... 1400ms, 50ms, 80ms at full load and 230VAC Over voltage protection .... CH1: 115%~135% rated output voltage
Withstand voltage ............. I/P-O/P:3kVAC, I/P-FG:2kVAC, O/P-FG:0.5kVAC Setup, rise, hold up time ... 1000ms, 90ms, 24ms at full load and 230VAC
Working temperature ........ -10~+60°C (refer to output derating curve) Withstand voltage ............ I/P-O/P:3kVAC, I/P-FG:2kVAC, O/P-FG: 0.5kVAC
Safety standards .............. UL62368-1, TUV EN62368-1, EAC TP TC 004 approved Working temperature ........ -10~+60°C (refer to output derating curve)
EMC standards ................. EN55032 class B, EN61000-3-2,3, Safety standards .............. UL62368-1, TUV EN62368-1, EAC TP TC 004 approved
EN61000-4-2,3,4,5,6,8,11, EAC TP TC 020 EMC standards ................ EN55032 class B, EN61000-3-2,3,
Connection ..................... 8P/ 8.25mm pitch terminal block EN61000-4-2,3,4,5,6,8,11, EAC TP TC 020
Packing .......................... 0.57kg ; 24pcs / 13.7kg / 0.75CUFT Connection ...................... 8P/ 9.5mm pitch terminal block
Single Output with 5V, 4A DC-DC Converter Packing ........................... 1.0kg ; 16pcs / 16.0kg / 0.95CUFT
Model No. Output Tol. R&N Effi. Max. Single Output with 5V, 3A DC-DC Converter
ADS-5512 12V, 0~4.0A ±1% 100mV 76% 51W Model No. Output Tol. R&N Effi. Max.
5V, 0~4.0A ±3% 100mV ADS-15512 12V, 0~12.5A ±2% 150mV 77% 153W
ADS-5524 24V, 0~2.5A ±1% 100mV 79% 58W 5V, 0~3.00A ±3% 100mV
5V, 0~4.0A ±3% 100mV
ADS-15524 24V, 0~6.50A ±1% 150mV 82% 154W
Single Output with Battery Charger (UPS Function) 5V, 0~3.00A ±3% 100mV
Model No. Output Tol. R&N Effi. Max. ADS-15548 48V, 0~3.20A ±1% 240mV 82% 154W
AD-55A 13.8V, 0~4.0A ±1% 100mV 71% 51W 5V, 0~3.00A ±5% 100mV
13.4V, 0~0.23A (Charger)
AD-55B 27.6V, 0~2.0A ±1% 100mV 74% 54W Single Output with Battery Charger (UPS Function)
26.5V, 0~0.16A (Charger) Model No. Output Tol. R&N Effi. Max.
AD-155A 13.8V, 0~11.5A ±2% 150mV 80% 152W
Dual Output with Battery Charger (UPS Function)
13.3V, 0~0.50A (Charger)
Model No. Output Tol. R&N Effi. Max.
AD-155B 27.6V, 0~5.50A ±1% 150mV 84% 152W
ADD-55A 13.8V, 0~3.50A ±1% 100mV 71% 53W
27.1V, 0~0.50A (Charger)
5V, 0~4.00A ±3% 100mV
13.4V, 0~0.23A (Charger) AD-155C 54.0V, 0~2.70A ±1% 240mV 84% 157W
ADD-55B 27.6V, 0~2.00A ±1% 150mV 74% 55W 53.5V, 0~0.50A (Charger)
5V, 0~4.00A ±3% 150mV Dual Output with Battery Charger (UPS Function)
26.5V, 0~0.16A (Charger) Model No. Output Tol. R&N Effi. Max.
ADD-155A 13.8V, 0~10.5A ±1% 150mV 78% 153W
Block Diagram 5V, 0~3.00A ±3% 100mV
13.3V, 0~0.50A (Charger)
ADD-155B 27.6V, 0~5.00A ±1% 200mV 81% 153W
5V, 0~3.00A ±3% 100mV
27.1V, 0~0.50A (Charger)
ADD-155C 54.0V, 0~2.50A ±1% 240mV 81% 150W
5V, 0~3.00A ±5% 100mV
53.5V, 0~0.20A (Charger)

91
91
   89   90   91   92   93   94   95   96   97   98   99