Page 99 MEAN WELL INDUSTRIAL POWER SUPPLY CATALOG
P. 99

DC/DC Converter 150~1000W Single Output Enclosed Type













SD-150 SD-200 SD-350 SD-500 SD-1000
Features
• 2:1 wide input range (4:1 input for SD-500/1000) • DC input active surge current limiting (SD-500)
• I/O Isolation: 1500VAC, 2000VAC (SD-500/1000) • Output OK signal (SD-500/1000)
• Protections: Short circuit / Overload / Over voltage / • 1U low profile 41mm (SD-1000)
Over temperature (except for SD-150) / Input polarity (SD-500 only) • 12V / 0.25A auxiliary output (SD-500/1000)
• Fanless design , cooling by free air convection (SD-150/200), • Built-in remote ON/OFF control and remote sense (SD-500/1000)
forced air cooling by built-in DC fan (SD-350/500/1000) • 2 years warranty, 3 years warranty (SD-500/1000)

General Specification (Please refer to www.meanwell.com for detail spec.)

Model No. SD-150 SD-200 SD-350 SD-500 SD-1000
DC input range B: 19~36V, C: 36~72V, D: 72~144V L: 19~72V, H: 72~144V
Vout adjustment range 12V: 11~16V, 5V: 4.5~5.5V, 12V: 11~16V, 12V: 11~15V, 24V: 23~30V, 48V: 46~60V
24V: 23~30V 24V: 23~30V, 48V: 43~53V
Line and load regulation (max.) ±0.5% ±0.2%~±0.5% ±0.5%
Overload protection 105%~135% hiccup mode, 105%~135% shut off, 105%~125% constant current limiting,
auto-recovery re-power on to recover shut off after 5 sec., re-power on to recover
Over voltage protection 130%~165% 110%~167% rated output voltage 130%~160% rated output voltage
Withstand voltage I/P-O/P: 1.5kVAC, I/P-FG: 2kVAC, O/P-FG: 0.5kVAC I/P-O/P: 2kVAC, I/P-FG: 2kVAC, O/P-FG: 0.5kVAC
Working temperature -10~+60°C -20~+60°C
Safety standards Meet LVD, EAC TP TC 004, EN62368-1 CB approved by TUV (D type only) IEC62368-1 CB approved by TUV, EAC TP TC 004
EMC standards EN55032 class B, EN61000-4-2,3,4,6,8, EAC TP TC 020
Case No. 906 912H 912B 912A 952B
Dimension (LxWxH) (mm) 199x 110x 50 215x 115x 50 295x 127x 41
SD-150 SD-350
(D type) (D type)
Vout
Vin
R&N
R&N
Vout
Vin
Model No. (VDC) (VDC) Iout (mVp-p) Effi. Model No. (VDC) (VDC) Iout (mVp-p) Effi.
(%)
(A)
(A)
(%)
SD-150B-12 19~36 12 12.5 120 75 SD-350B-5 19~36 5 57 100 74
SD-350B-12 19~36 12 27.5 120 80
SD-150B-24 19~36 24 6.3 150 77 SD-350B-24 19~36 24 14.6 150 80
SD-150C-12 36~72 12 12.5 120 77 SD-350B-48 19~36 48 7.3 200 84
5
60
SD-150C-24 36~72 24 6.3 150 80 SD-350C-5 36~72 12 27.5 100 76
SD-350C-12
36~72
120
81
SD-150D-12 72~144 12 12.5 120 79 SD-350C-24 36~72 24 14.6 150 81
SD-150D-24 72~144 24 6.3 150 82 SD-350C-48 36~72 48 7.3 200 82
SD-350D-5 72~144 5 60 100 78
SD-350D-12 72~144 12 29.2 120 83
SD-200 SD-350D-24 72~144 24 14.6 150 87
89
7.3
48
72~144
200
SD-350D-48
(SD-200C-24) (D type)
Vin
Vout
R&N
Model No. (VDC) (VDC) Iout (mVp-p) Effi.
(A)
(%)
SD-200B-5 19~36 5 34 100 79 SD-500
Model No. Vin Vout Iout R&N Effi.
SD-200B-12 19~36 12 16.7 120 82 (VDC) (VDC) (A) (mVp-p) (%)
SD-500L-12 19~72 12 40 150 86
SD-200B-24 19~36 24 8.4 150 85 SD-500L-24 19~72 24 21 150 88
SD-500L-48 19~72 48 10.5 150 89
SD-200B-48 19~36 48 4.2 200 86
SD-500H-12 72~144 12 40 150 87
SD-200C-5 36~72 5 40 100 81 SD-500H-24 72~144 24 21 150 89
SD-500H-48 72~144 48 10.5 150 90
SD-200C-12 36~72 12 16.7 120 84
SD-200C-24 36~72 24 8.4 150 86 SD-1000
SD-200C-48 36~72 48 4.2 200 86
R&N
Vout
Vin
Model No. (VDC) (VDC) Iout (mVp-p) Effi.
(A)
(%)
SD-200D-5 72~144 5 40 100 82 SD-1000L-12 19~72 12 60 150 84
SD-200D-12 72~144 12 16.7 120 82 SD-1000L-24 19~72 24 40 150 88
SD-1000L-48 19~72 48 21 150 90
SD-200D-24 72~144 24 8.4 150 84 SD-1000H-12 72~144 12 60 150 85
SD-1000H-24 72~144 24 40 150 89
SD-200D-48 72~144 48 4.2 200 90 SD-1000H-48 72~144 48 21 150 92
96
   94   95   96   97   98   99   100   101   102   103   104