Page 2 MEAN WELL INDUSTRIAL POWER SUPPLY CATALOG
P. 2

INDEX




■AC/DC Enclosed ■AC/DC Open Frame


LRS-35, LRS-50, LRS-75, LRS-100 1 MPM-05 / 10 / 15 / 20 / 30-x ST 35
LRS Series MFM-05 / 10 / 15 / 20 / 30 36
LRS-150F, LRS-150, LRS-200, LRS-350 2
PM-05, PM-10, PM-15, PM-20 37
RS-15 / 25 / 35 / 50 / 75 / 100 / 150 3~4 NFM-05, NFM-10, NFM-15, NFM-20 38
Medical
RD-35 / 50 / 65 / 85 / 125 RPS-30/45/65, RPS/D/T-60, RPS-120/200-x -C 39
G3 Series RPS/D/T-75, RPS G /T-160, RPT-160-C 40
RID-50 / 65 / 85 / 125, RT-50 / 65 / 85 / 125 RPS-300-x -C, RPS-400-x -C / -x -TF / -x -SF 41
RQ-50 / 65 / 85 / 125 RPS-500-x -C / -x -TF / -x -SF , MPQ-200 42
PS-05, PD-25, PD-45, PT-45, PT-4503 / 6503 43
SE Series SE-450, SE-600, SE-1000, SE-1500 5
RPD-65, RPT-65, PD-110, PPT-125, PID-250 44
PSP-600, PSPA-1000 6 IRM-01-x S / 02-x S / 03-x S / 05 / 10 / 15 / 20 45
RSP-75, RSP-100, RSP-150, RSP-200 7 IRM-30 / 45 / 60-x ST 46
Industrial EPS-15, EPS-25/35, EPS-45S , EPS-65S 47
RSP-320, RSP-500 8 EPS-45 / 65-x -C / EPS-120 ,ELP-75-x -C 48

TP-100,TP-150 9~10 EPP-100, EPP-150, EPP-200 49
EPP-300, EPP-400, EPP-500 50
QP-150, QP-200, QP-320
LPS-50 / 75 / 100, LPP-100 / 150 51
General HRP-75, HRP-100, HRP G -150, HRP G -200 11 ■AC/DC External Power
PFC HRP G -300 / 450 / 600 / 1000 12

RSP-750, RSP-1000, RSP-1600, RSP-2000 13 GE12/18/24/ 30 Interchangeable AC Plug 52
GS06E/U, GS12E/U, GS05E/U-USB, GS15A/B/E/U 53
RSP-1500, RSP-2400, RSP-3000 LDPC-50A 14 GS18A/B/E/U, GS25A/B/E/U, GS36E/U 54
GST18A/B/E/U, GST25A/B/E/U, GST36B/E/U 55
RST-5000, RST-10000 15 Industrial GST40A / 60A / 90A / 120A 56

SPV-150, SPV-300 Output Voltage Programmable 16 GST160A / 220A / 280A 57
SGA12E/U, SGA18E/U, SGA25E/U
58
MSP-100, MSP-200, MSP-300 17 Adaptor SGA40E/U/CH, SGA60E/U Optional DC Plug List 59
Medical GP25A, GP25B, GP50A 60
MSP-450, MSP-600, MSP-1000 18 Adaptor GSM06E/U, GSM18/25/36B/E/U 61
UHP-200 / 350 / 500 UHP-1500/2300/3500 19 GSM60E/U, GSM40A/B, GSM60A/B 62
U-bracket GSM90A/B, GSM120A/B 63
UHP-750, UHP-1000 20 Medical GSM160A/B, GSM220A/B 64
U-bracket USP-150 / 225 / 350 / 500 21 GEM12I, GEM18I, GEM30I, GEM40I, GEM60I 65
Interchangeable AC Plug 2
Programmable DPU-3200 22 Moistureproof OWA-60E/U, OWA-90E/U, OWA-120E/U 66
HDR-15, HDR-30, HDR-60 23 ■Battery Charger
HDR-100, HDR-150 24
GC30B/E/U, GC120, GC160, GC220, GC330 67
EDR-75, EDR-120, EDR-150 25 PA-120, PB-120, PB-230 68
Portable ESP-120/240, ENP-120 / 180 / 240 / 360 69
NDR-75, NDR-120, NDR-240, NDR-480 26 ESC-120/240, ENC-120 / 180 / 240 / 360

MDR-10 / 20 / 40 / 60 / 100 27 SBP-001 70
PB-300, PB-360 P , PB-600, PB-1000 71
DIN Series SDR-75 / 120 / 240 / 480 P / 960 28 Stationary HEP-600C, HEP-1000C 72

TDR-240, TDR-480, TDR-960 29 RPB-1600, RCB-1600 73
DBU-3200, DBR-3200, DHB-1UT 74
DRH-120, DRT-240, DRT-480, DRT-960 30
■19" Rack Power
WDR-120, WDR-240, WDR-480 31
RCP-1000, RCP-1U 75
DR-RDN20, DR-UPS40 32 RCP-1600, RHP-1U 76
1U Front End
DRA-40, DRA-60 KAA-8R 33 & Shelf RCP-2000, RKP-1U , RKP-CMU1, 77
RKP-1U -CMU1
KNX Power KNX-20E, KDA-64 34 DRP-3200, DHP-1UT 78
   1   2   3   4   5   6   7