Page 3 MEAN WELL INDUSTRIAL POWER SUPPLY CATALOG
P. 3

INDEX





■Configurable Power
NMP650 , NMP1K2 79~80 Type Series Model No. Page
Modular NMS-240 RSTP&SHP PSPA-1000 6
Series MP450, MP650, MP1K0 81~82 PFC / General HRP-75, HRP-100, HRP G -150 /
MS-75 / 150 / 210 / 300 / 360, MD-100 200 / 300 / 450 / 600 / 1000 11~12
AC/DC Medical MSP-100 / 200 / 300 / 450 / 600 / 1000 17~18
■Specific Purpose Enclosed Programmable DPU-3200 22


LED Sign ERP-350, ERPF-400 83 DIN SDR-75 / 120 / 240 / 480 P / 960 28
Panel UHP-200A , LHP-200 84 WDR-120, WDR-240, WDR-480 31
AC/DC Moistureproof OWA-60E/U, OWA-90E/U, 66
HEP-100, HEP-150 85 External Power Adaptor OWA-120E/U
Harsh HEP-185, HEP-240 86 19" Rack Power 1U Front End DRP-3200 78
& Shelf
Environment HEP-320, HEP-480 87 Configurable Power Modular NMP-650 / 1K2 79~80
HEP-600, HEP-1000 88 DC/DC Converter Enclosed RSD-30 / 60 / 100 / 150 / 200 / 300 97~98
DRC-40, DRC-60, DRC-100 89
PSC-35 -x -C , PSC-60-x -C , PSC-100 -x -C , PSC-160-x -C 90
Security ADS-55, AD-55, ADD-55, 91 Type Series Model No. Page
LRS All models 1~2
ADS-155, AD-155, ADD-155
G3 RS-15 / 25 3
SCP-35, SCP-50, SCP-75 92 SE SE-450 / 600 / 1000 / 1500 5
ATX Power IPC-300 92 PSP-600 6
PFC / General
■DC/DC Converter RSP-75 / 100 / 150 / 200 / 320 / 500 7~8
RSP-750 / 1000 / 1600 / 2000 13
DDR-15, DDR-30, DDR-60 93 PFC / RSP-2400 / 3000 14
DIN Series AC/DC Programmable
DDR-120, DDR-240 94 Enclosed RST-5000 / 10000 15
SD-15, SD-25, SD-50, SD-100 95 PFC / U-bracket UHP-200(R) / 350(R) / 500(R) 19
HDR-15 / 30 / 60 / 100 23~24
SD-150, SD-200, SD-350, SD-500, SD-1000 96
Enclosed EDR-75 / 120 / 150 25
RSD-30, RSD-60, RSD-100, RSD-150 97 NDR-75 / 120 / 240 / 480 26
RSD-200, RSD-300 98 DIN MDR-10 / 20 / 40 / 60 / 100 27
■Case Drawing / Accessories TDR-480 / 960 29
DRA-40 / 60 33
901, 902, 903, 905, 906, 907 99 MPM-05 / 10 / 15 / 20 / 30-x ST 35
910A, 912, 915A, 916A/B, 920A, 926A 100 MFM-05 / 10 / 15 / 20 / 30 36
RPS-30/45/65, RPS-60/65
928A, 929A, 931A, 932A, 935A, 939A 101 Medical RPS-120/200-x -C 39
Case 940A, 941B, 943A, 946A, 952B, 971A 102 RPS-75, RPS G -160 40
Drawing AC/DC RPS-300-x -C ,
977A, 978A, 980A, 986A, 987A, 995A 103 Open Frame RPS-400-x -C , -x -TF , -x -SF 41
206A, 207A, 238A, 239A, 240A, 241A 104 IRM all models 45~46
249B, 256, 259, 260 105 Industrial EPS-15 / 25 / 35 / 45 / 45S / 65 / 65S / 120 47~48
Other Power Catalogs 106 EPP-100 / 150 / 200 / 300 / 400 49~50
DRL-01 / 02 / 03A, DRP-01 / 01A / 02 / 03 / 04 107 GST18A/B/E/U, GST25A/B/E/U 55
Accessories MHS012 / 013 / 014 / 025 / 026 / 027 AC/DC Industrial GST36B/E/U
External Power GST40A / 60A / 90A / 120A 56
TBC-05 / 07 / 08 / 09
GST160A / 220A / 280A 57
ENP-120 / 180 / 240 / 360 69
: New Announced : Coming Soon Battery Charger Portable
ENC-120 / 180 / 240 / 360 69
: New Product within 2 Years : Supplementary Information
Specific Purpose Security PSC-35-x-C, PSC-60-x-C , 90
: The Premium Series PSC-100-x-C, PSC-160-x-C
DDR-15, DDR-30, DDR-60,
: The Best Cost-Performance Series DC/DC Converter DIN DDR-120 93~94
   1   2   3   4   5   6   7   8