Page 7 MEAN WELL INDUSTRIAL POWER SUPPLY CATALOG
P. 7

Enclosed-G3 Series



35W ─ Dual Output 50W ─ Quad Output (RT-50 without -5V or -12V output)

Model No. Output Tol. R&N Effi. Max. Model No. Output Tol. R&N Effi. Max.
RD-35A 5V, 0~4.0A ±2% 80mV 79% 32W RQ-50B 5V, 0~6.0A ±2% 80mV 74% 46W
12V, 0~1.0A ±6% 120mV 12V, 0~1.5A ±6% 120mV
RD-35B 5V, 0~4.0A ±2% 80mV 82% 35W -5V, 0~1.0A ±3% 100mV
24V, 0~1.3A ±5% 120mV -12V, 0~1.0A ±3% 80mV
RD-3513 13.5V, 0~2.0A ±4% 120mV 80% 35W RQ-50C 5V, 0~6.0A ±2% 80mV 75% 50W
-13.5V, 0~0.57A ±4% 120mV 15V, 0~1.5A ±6% 120mV
-5V, 0~1.0A ±3% 100mV
50W ─ Dual Output (Output isolated for RID-50A/B) -15V, 0~1.0A ±3% 80mV

Model No. Output Tol. R&N Effi. Max. RQ-50D 5V, 0~6.0A ±2% 80mV 79% 53W
RD-50A 5V, 0~6.0A ±2% 80mV 79% 54W 12V, 0~1.5A ±6% 120mV
12V, 0~3.0A ±7% 120mV 24V, 0~1.0A +7%, -5% 180mV
RD-50B 5V, 0~6.0A ±2% 80mV 80% 54W -12V, 0~1.0A ±3% 80mV
24V, 0~2.0A +8%, -4% 120mV 65W ─ Quad Output (RT-65 without -5V or -12V output)
65W ─ Dual Output (Output isolated for RID-65A/B) Model No. Output Tol. R&N Effi. Max.
RQ-65B 5V, 0~8.0A ±2% 80mV 76% 63W
Model No. Output Tol. R&N Effi. Max.
RD-65A 5V, 0~8.0A ±2% 80mV 79% 66W 12V, 0~3.0A +9%, -5% 120mV
-5V, 0~1.0A
80mV
±5%
12V, 0~4.0A ±6% 120mV -12V, 0~1.0A ±5% 80mV
RD-65B 5V, 0~8.0A ±2% 80mV 78% 68W RQ-65C 5V, 0~8.0A ±2% 80mV 76% 65W
24V, 0~3.0A +4%, -6% 150mV
15V, 0~3.0A +10%, -4% 120mV
85W ─ Dual Output (Output isolated for RID-85A/B) -5V, 0~1.0A ±5% 80mV
-15V, 0~1.0A ±5% 80mV
Model No. Output Tol. R&N Effi. Max. RQ-65D 5V, 0~8.0A ±2% 80mV 78% 68W
RD-85A 5V, 0~10A ±2% 80mV 78% 88W 12V, 0~3.0A ±6% 120mV
12V, 0~5.0A ±5% 120mV 24V, 0~1.5A ±8% 180mV
RD-85B 5V, 0~10A ±2% 80mV 80% 88W -12V, 0~1.0A ±5% 80mV
24V, 0~2.5A ±5% 120mV
125W ─ Dual Output 85W ─ Quad Output (RT-85 without -5V or -12V output)
Model No. Output Tol. R&N Effi. Max.
Model No. Output Tol. R&N Effi. Max. RQ-85B 5V, 0~10A ±2% 80mV 76% 81W
RD-125A 5V, 0~15A ±5% 80mV 82% 131W 12V, 0~4.0A +7%, -3% 120mV
12V, 0~10A ±7% 120mV -5V, 0~1.0A ±8% 100mV
RD-125B 5V, 0~10A ±5% 80mV 85% 133W -12V, 0~1.0A ±5% 80mV
24V, 0~5.0A ±7% 120mV RQ-85C 5V, 0~10A ±2% 80mV 77% 83W
15V, 0~4.0A +3%, -7% 120mV
125W ─ Dual Output (Output isolated for RID-125)
-5V, 0~1.0A ±8% 100mV
Model No. Output Tol. R&N Effi. Max. -15V, 0~1.0A ±5% 80mV
RD-125-1224 12V, 0~7.0A ±2% 120mV 85% 133W RQ-85D 5V, 0~10A ±2% 80mV 78% 84W
24V, 0~5.0A +8%, -5% 200mV 12V, 0~4.0A +7%, -3% 120mV
RD-125-2412 24V, 0~5.0A ±2% 200mV 85% 133W 24V, 0~1.5A ±8% 150mV
12V, 0~7.0A ±10% 120mV -12V, 0~1.0A ±5% 80mV
RD-125-1248 12V, 0~7.0A ±2% 120mV 86% 138W 125W ─ Quad Output (RT-125 without -5V or -12V output)
48V, 0~2.5A +8%, -5% 240mV Model No. Output Tol. R&N Effi. Max.
RD-125-4812 48V, 0~2.5A ±2% 240mV 86% 138W RQ-125B 5V, 0~12A ±2% 80mV 79% 120W
12V, 0~7.0A ±10% 120mV 12V, 0~4.5A +8%, -3% 120mV
-5V, 0~1.0A +6%, -10% 80mV
RD-125-2448 24V, 0~4.0A ±1% 200mV 86% 144W
-12V, 0~1.0A ±5% 80mV
48V, 0~2.5A ±4% 240mV
RQ-125C 5V, 0~12A ±2% 80mV 80% 123W
RD-125-4824 48V, 0~2.5A ±1% 240mV 86% 144W 15V, 0~4.0A +8%, -3% 120mV
24V, 0~4.0A ±8% 240mV -5V, 0~1.0A +6%, -10% 80mV
RID-125-1205 12V, 0~10.5A ±2% 120mV 80% 125W -15V, 0~1.0A ±5% 80mV
RQ-125D 5V, 0~12A ±2% 80mV 82% 124W
5V, 0~3.0A ±3% 80mV
12V, 0~4.0A +8%, -3% 120mV
RID-125-2405 24V, 0~5.3A ±2% 120mV 83% 125W 24V, 0~2.5A ±8% 150mV
5V, 0~3.0A ±3% 80mV -12V, 0~1.0A ±5% 80mV

4
   2   3   4   5   6   7   8   9   10   11   12