Page 12 MEAN WELL INDUSTRIAL POWER SUPPLY CATALOG
P. 12

Enclosed-PFC 100~320W 3~4 Output



Features
• Universal AC input / Full range
• Protections: Short circuit / Overload /

Over voltage / Over temperature
• Over temperature protection
(200~320W built-in, option for 100W and 150W)
• Built-in active PFC function
• Cooling by free air convection (100W)
• Forced air cooling by built-in DC fan

QP-320 QP-200 TP-150 TP-100 (150W / 200W / 320W)
QP-150 • 3 years warranty



General Specification (Please refer to www.meanwell.com for detail spec.) (except for QP-320)
TP-150
Model No. TP-100 QP-200 QP-320
QP-150
AC input voltage range 90~264VAC; 127~370VDC
AC inrush current (max.) Cold start, 50A at 230VAC Cold start, 40A at 230VAC Cold start, 50A at 230VAC Cold start, 45A at 230VAC
CH1: -5%~+10% rated output voltage CH1&2:
DC adjustment range
(CH1&2 for QP-150-3x, QP-150-D/F) -5%~+10% rated output voltage
Range 105%~150%
Overload
protection Type Hiccup mode, auto-recovery Constant current limiting, Fold back current limiting,
auto-recovery auto-recovery
Over voltage protection 115%~135% for CH1 or CH1&2
Withstand voltage I/P - O/P: 3kVAC, I/P - FG: 2kVAC, O/P - FG:0.5kVAC, 1 minute
Working temperature -10~+60°C (refer to output derating curve) -10~+70°C
800ms, 60ms, 24ms at full load and 30VAC(TP-100/150); 800ms, 50ms, 24ms at full 800ms, 50ms, 16ms at full
Setup, rise, hold up time
1800ms, 50ms, 24ms at full load and 230VAC (QP-150) load and 230VAC load and 230VAC
Safety standards UL60950-1, TUV EN60950-1 approved
EMC standards EN55032 class B, EN61000-3-2,3, EN61000-4-2,3,4,5,6,8,11
Connection 9P/7.62mm pitch terminal block with cover 9P/9.5mm pitch terminal block with cover
Dimension (LxWxH)(mm) 199x 99x 50 215x 115x 50
Case No. 916A 916B 912B 912I

100W ─ Triple Output 150W ─ Triple Output

Model No. Output Tol. R&N Effi. Max. Model No. Output Tol. R&N Effi. Max.
TP-150A 5V, 2.0~20A ±3% 100mV 75% 150W
TP-100A 5V, 3.0~15A ±3% 100mV 75% 101W
12V, 0.4~7.0A ±8% 120mV
12V, 0.4~5.0A ±7% 120mV
-5V, 0.0~1.0A ±6% 100mV -5V, 0.0~1.0A ±6% 100mV
TP-150B 5V, 2.0~20A ±3% 100mV 77% 148W
TP-100B 5V, 3.0~15A ±3% 100mV 78% 105W
12V, 0.4~5.0A ±6% 120mV 12V, 0.4~7.0A ±8% 120mV
-12V, 0.0~1.0A ±6% 100mV
-12V, 0.0~1.0A ±6% 100mV
TP-100C 5V, 3.0~15A ±3% 100mV 77% 104W TP-150C 5V, 2.0~20A ±3% 100mV 77% 152W
15V, 0.4~6.0A +10%,-6% 150mV
15V, 0.4~4.0A +10%,-6% 150mV
-15V, 0.0~1.0A ±6% 100mV
-15V, 0.0~1.0A ±6% 100mV
TP-100D 5V, 3.0~15A ±3% 100mV 78% 105W TP-150D 5V, 2.0~20A ±3% 100mV 78% 154W
24V, 0.4~4.0A ±8% 150mV
24V, 0.4~3.0A ±8% 150mV
12V, 0.0~1.0A ±6% 100mV 12V, 0.0~1.0A ±6% 100mV

9
   7   8   9   10   11   12   13   14   15   16   17