Page 13 MEAN WELL INDUSTRIAL POWER SUPPLY CATALOG
P. 13

Enclosed-PFC




150W ─ Quad Output 200W ─ Quad Output
Model No. Output Tol. R&N Effi. Max. Model No. Output Tol. R&N Effi. Max.
QP-150B 5V, 3.0~15A ±3% 100mV 76% 150W QP-200D 5V, 3.0~20A ±3% 100mV 75% 203W

12V, 0.4~5.0A ±6% 150mV 12V, 0.0~7.0A ±3% 150mV
24V, 0.4~6.0A +10%,-6% 150mV
-12V, 0.3~2.0A +10%,-6% 150mV
-12V, 0.0~1.0A ±6% 150mV
-5V, 0.0~1.0A ±5% 100mV
QP-200F 5V, 3.0~20A ±3% 100mV 75% 203W
QP-150C 5V, 3.0~15A ±3% 100mV 77% 153W
15V, 0.0~6.0A ±3% 150mV
15V, 0.4~4.0A +6%,-10% 150mV 24V, 0.4~6.0A +10%,-6% 150mV

-15V, 0.3~2.0A ±8% 150mV -15V, 0.0~1.0A ±6% 150mV

-5V, 0.0~1.0A ±5% 100mV QP-200-3A 5V, 3.0~20A ±3% 100mV 72% 200W
3.3V, 0.0~20A ±3% 100mV
QP-150D 5V, 3.0~15A ±3% 120mV 78% 150W
12V, 0.5~8.0A +8%,-10% 150mV
12V, 0.0~5.0A ±3% 150mV
-5V, 0.0~1.0A ±6% 150mV
24V, 0.4~3.0A ±6% 200mV
QP-200-3B 5V, 3.0~20A ±3% 100mV 72% 205W
-12V, 0.0~1.0A ±5% 150mV
3.3V, 0.0~20A ±3% 100mV
QP-150F 5V, 3.0~15A ±3% 120mV 78% 152W 12V, 0.5~8.0A +8%,-10% 150mV

15V, 0.0~5.0A ±3% 150mV -12V, 0.0~1.0A ±6% 150mV
QP-200-3C 5V, 3.0~20A ±3% 100mV 72% 210W
24V, 0.4~3.0A ±6% 200mV
3.3V, 0.0~20A ±3% 100mV
-15V, 0.0~1.0A ±5% 150mV
15V, 0.5~7.0A +10%,-6% 150mV

-15V, 0.0~1.0A ±6% 150mV
Model No. Output Tol. R&N Effi. Max.
QP-200-3D 5V, 3.0~20A ±3% 100mV 74% 204W
QP-150-3A 5V, 3.0~15A ±3% 100mV 73% 146W
3.3V, 0.0~20A ±3% 100mV
3.3V, 0.0~15A ±3% 100mV
24V, 0.4~6.0A +10%,-6% 150mV
12V, 0.4~5.0A ±6% 150mV
-12V, 0.0~1.0A ±6% 150mV
-5V, 0.0~1.0A ±5% 150mV
QP-200-3E 5V, 3.0~20A ±3% 100mV 74% 206W
QP-150-3B 5V, 3.0~15A ±3% 100mV 75% 150W 3.3V, 0.0~20A ±3% 100mV

3.3V, 0.0~15A ±3% 100mV 24V, 0.4~6.0A +10%,-6% 150mV

12V, 0.4~5.0A ±6% 150mV -15V, 0.0~1.0A ±6% 150mV
-12V, 0.0~1.0A ±5% 150mV

QP-150-3C 5V, 3.0~15A ±3% 100mV 74% 152W 320W ─ Quad Output

3.3V, 0.0~15A ±3% 100mV Model No. Output Tol. R&N Effi. Max.
QP-320D 5V, 2.5~20A ±3% 100mV 83% 316W
15V, 0.4~5.0A +8%,-6% 150mV
12V, 0.0~10A ±3% 150mV
-15V, 0.0~1.0A ±5% 150mV 24V, 0.2~5.0A +10%,-6% 150mV

QP-150-3D 5V, 3.0~15A ±3% 100mV 76% 150W -12V, 0.2~2.0A ±10% 150mV
QP-320F 5V, 2.5~20A ±3% 100mV 83% 316W
3.3V, 0.0~15A ±3% 100mV
15V, 0.0~10A ±3% 150mV
24V, 0.3~3.0A ±6% 150mV
24V, 0.2~5.0A +10%,-6% 150mV
-12V, 0.0~1.0A ±5% 150mV -15V, 0.2~1.6A ±10% 150mV

10
   8   9   10   11   12   13   14   15   16   17   18