Page 14 MEAN WELL INDUSTRIAL POWER SUPPLY CATALOG
P. 14

Enclosed-PFC 75~200W High Reliability



Features
• Universal AC input / Full range
• Withstand 300VAC surge input for 5 seconds
• Built-in active PFC function
• Protections:
Short circuit / Overload / Over voltage /
Over temperature (optional for HRP-75 / HRP-100)
• Built-in constant current limiting circuit
• Built-in remote sense function (HRP□-150 / 200)
• No load power consumption<0.5W (except for HRP-150/200)
• Built-in remote ON/OFF control (except for HRP-150 / 200)
• Built-in 5V / 0.3A standby output (HRPG-150 / 200)
• Cooling by free air convection
HRP-200 HRP-100 • 1U low profile
HRPG-200 HRP-150 HRP-75
HRPG-150 • LED indicator for power on
• 5 years warranty

General Specification (Please refer to www.meanwell.com for detail spec.)

Model No. HRP-75 HRP-100 HRP□-150 HRP□-200
AC input voltage range 85~264VAC; 120~370VDC
AC inrush current (max.) Cold start, 65A at 230VAC Cold start; 70A at 230VAC
DC adjustment range -5%~+10% rated output voltage ±15% rated output voltage
Overload Range 105%~135%
protection Type Constant current limiting, auto-recovery
Over voltage protection 115%~145%
Withstand voltage I/P-O/P: 3kVAC, I/P-FG: 1.5kVAC, O/P-FG: 0.5kVAC, 1 minute
Working temperature -40~+70°C (refer to output derating curve) -40~+60°C -40~+70°C
Safety standards UL62368-1, TUV EN62368-1, EAC TP TC 004 approved
EN55032 class B, EN61000-4-2,3,4,5,6,8,11, EN61000-3-2,3, EN55024, EN61000-6-2 heavy industry level,
EMC standards
EAC TP TC 020
Connection 5P/9.5mm pitch terminal block with cover 7P/9.5mm pitch terminal block with cover
Dimension (LxWxH)(mm) 129x98x38 159x97x38 199x 98x 38
Case No. 903D 901I 902E
75W HRP-75 150W HRP□-150

Model No. Output Tol. R&N Effi. Model No. Output Tol. R&N Effi.
HRP-75-3.3 3.3V, 0~15A ±2.5% 80mV 77.0% HRP□-150-3.3 3.3V, 0~30A ±2.5% 80mV 78.5%
HRP-75-5 5V, 0~15A ±2.5% 80mV 82.5% HRP□-150-5 5V, 0~26A ±2.5% 80mV 85.0%
HRP□-150-7.5 7.5V, 0~20A ±2.5% 100mV 87.0%
HRP-75-7.5 7.5V, 0~10A ±2.5% 100mV 84.0% 12V, 0~13A ±1.5% 120mV 88.0%
HRP-75-12 12V, 0~6.3A ±1.5% 120mV 87.0% HRP□-150-12 15V, 0~10A ±1.5% 150mV 88.0%
HRP□-150-15
HRP-75-15 15V, 0~5A ±1.5% 150mV 88.0% HRP□-150-24 24V, 0~6.5A ±1.5% 150mV 88.0%
HRP-75-24 24V, 0~3.2A ±1.5% 150mV 88.5%
HRP□-150-36 36V, 0~4.3A ±1.5% 200mV 89.0%
HRP-75-36 36V, 0~2.1A ±1.5% 200mV 89.0% HRP□-150-48 48V, 0~3.3A ±1.5% 240mV 89.0%
HRP-75-48 48V, 0~1.6A ±1.5% 240mV 89.0% □=blank, G; blank: basic function, G: with 5Vsb & no load <0.5W

100W HRP-100 200W HRP□-200
Model No. Output Tol. R&N Effi. Model No. Output Tol. R&N Effi.
HRP□-200-3.3 3.3V, 0~40A ±2% 80mV 80.0%
HRP-100-3.3 3.3V, 0~20A +2.5%, -3.5% 80mV 78.0%
HRP□-200-5 5V, 0~35A ±2% 90mV 84.0%
HRP-100-5 5V, 0~17A ±2.5% 80mV 83.0%
HRP□-200-7.5 7.5V, 0~26.7A ±2% 100mV 86.0%
HRP-100-7.5 7.5V, 0~13.5A ±2.5% 100mV 84.0%
HRP□-200-12 12V, 0~16.7A ±1% 120mV 88.0%
HRP-100-12 12V, 0~8.5A ±1.5% 120mV 87.5%
HRP□-200-15 15V, 0~13.4A ±1% 150mV 88.0%
HRP-100-15 15V, 0~7A ±1.5% 150mV 88.0%
HRP□-200-24 24V, 0~8.4A ±1% 150mV 88.0%
HRP-100-24 24V, 0~4.5A ±1.5% 150mV 88.5%
HRP□-200-36 36V, 0~5.7A ±1% 250mV 89.0%
HRP-100-36 36V, 0~2.9A ±1.5% 200mV 89.0% HRP□-200-48 48V, 0~4.3A ±1% 250mV 89.0%
HRP-100-48 48V, 0~2.2A ±1.5% 240mV 90.0% □=blank, G; blank: basic function, G: with 5Vsb & no load <0.5W

11
   9   10   11   12   13   14   15   16   17   18   19