Page 15 MEAN WELL INDUSTRIAL POWER SUPPLY CATALOG
P. 15

Enclosed-PFC 300~1000W High Reliability



Features
• Universal AC input / Full range
• Withstand 300VAC surge input for 5 seconds
• Built-in active PFC function
• Protections: Short circuit / Overload /
Over voltage / Over temperature
• Built-in constant current limiting circuit
• Built-in remote sense function
• Built-in DC OK signal
• No load power consumption<0.5W (HRPG-300/450)
• No load power consumption<0.75W (HRPG-600/1000)
• Built-in remote ON/OFF control & 5V / 0.3A standby
output (HRPG series)
• Built-in current sharing (HRPG-600-24/36/48; HRPG-1000)
HRP-600
HRP-450
HRP-300
HRPG-1000 HRPG-600 HRPG-450 HRPG-300 • Forced air cooling by built-in DC fan
• 1U low profile (HRP□-300 / 450)
• 5 years warranty
General Specification (Please refer to www.meanwell.com for detail spec.)
Model No. HRP□-300 HRP□-450 HRP□-600 HRPG-1000
AC input voltage range 85~264VAC; 120~370VDC 90~264VAC; 127~370VDC
AC inrush current (max.) Cold start, 70A at 230VAC Cold start, 40A at 230VAC
DC adjustment range ±15% rated output voltage -8%~+17% rated output voltage
Overload Range 105%~135%
Protection Type Constant current limiting, auto-recovery
Over voltage protection 115%~145% 120%~137%
Withstand voltage I/P - O/P: 3kVAC, I/P - FG: 2kVAC, O/P - FG: 0.5kVAC, 1 minute
Working temperature -40~+70°C (refer to output derating curve)
Safety standards UL62368-1, TUV EN62368-1, EAC TP TC 004 approved
EMC standards EN55032 class B, EN61000-4-2,3,4,5,6,8,11, EN61000-3-2,3, EN55032 class A, EN61000-4-2,3,4,5,6,8,11,
EN61000-3-2,3, EAC TP TC 020
EN61000-6-2 heavy industry level, EAC TP TC 020
Connection 7P/11mm pitch terminal block with cover 3+6P/10&11mm pitch terminal block with cover
Dimension (LxWxH)(mm) 199x105x41 218x105x41 218x105x63.5
Case No. 980A 995A 977A

300W HRP□-300 Model No. Output Tol. R&N Effi.
Model No. Output Tol. R&N Effi. HRP□-450-36 36V, 0~12.5A ±1% 240mV 89.0%
HRP□-300-3.3 3.3V, 0~60A ±2.5% 80mV 80.0% HRP□-450-48 48V, 0~9.5A ±1% 240mV 89.5%
HRP□-300-5 5V, 0~60A ±2.0% 90mV 82.0% □=blank, G; blank: basic function, G: with 5Vsb & no load <0.5W
HRP□-300-7.5 7.5V, 0~40A ±2.0% 100mV 86.0% 600W HRP□-600
HRP□-300-12 12V, 0~27A ±1.0% 120mV 88.0%
HRP□-300-15 15V, 0~22A ±1.0% 150mV 88.0% Model No. Output Tol. R&N Effi.
HRP□-300-24 24V, 0~14A ±1.0% 150mV 87.0% HRP□-600-3.3 3.3V, 0~120A ±2% 100mV 78.5%
HRP□-300-36 36V, 0~9A ±1.0% 250mV 88.0% HRP□-600-5 5V, 0~120A ±2% 100mV 82.0%
HRP□-300-48 48V, 0~7A ±1.0% 250mV 89.0% HRP□-600-7.5 7.5V, 0~80A ±2% 100mV 87.0%
□=blank, G; blank: basic function, G: with 5Vsb & no load <0.5W HRP□-600-12 12V, 0~53A ±1% 120mV 88.0%
HRP□-600-15 15V, 0~43A ±1% 150mV 88.0%
450W HRP□-450 HRP□-600-24 24V, 0~27A ±1% 150mV 88.0%
HRP□-600-36 36V, 0~17.5A ±1% 200mV 89.0%
Model No. Output Tol. R&N Effi. HRP□-600-48 48V, 0~13A ±1% 240mV 89.0%
HRP□-450-3.3 3.3V, 0~90A ±2% 80mV 80.0% □=blank, G; blank: basic function, G: with 5Vsb & no load <0.75W
HRP□-450-5 5V, 0~90A ±2% 80mV 83.0%
HRP□-450-7.5 7.5V, 0~60A ±2% 100mV 86.5% 1000W NEW HRPG-1000
HRP□-450-12 12V, 0~37.5A ±1% 120mV 88.0% Model No. Output Tol. R&N Effi.
HRP□-450-15 15V, 0~30A ±1% 150mV 89.0% HRPG-1000-12 12V, 0~80A ±2% 150mV 91.5%
HRPG-1000-15
150mV
92.0%
15V, 0~64A
HRP□-450-24 24V, 0~18.8A ±1% 150mV 88.0% HRPG-1000-24 24V, 0~42A ±1.5% 200mV 93.0%
±1%
□=blank, G; blank: basic function, G: with 5Vsb & no load <0.5W HRPG-1000-48 48V, 0~21A ±1% 250mV 94.0%
12
   10   11   12   13   14   15   16   17   18   19   20