Page 17 MEAN WELL INDUSTRIAL POWER SUPPLY CATALOG
P. 17

Enclosed-PFC 1500~3000W Programmable High Power



Features
• Universal AC input / Full range (RSP-1500)
AC input 180~264VAC only (RSP-2400/3000)
• Built-in active PFC function
• Protections:
Short circuit / Overload / Over voltage /
Over temperature
• Forced air cooling by built-in DC fan
• Output voltage programmable
• Built-in current sharing up to 4 units (RSP-1500)
or 3 units (RSP-2400/3000)
• Built-in remote sense and ON/OFF control
• Built-in auxiliary power, DC OK signal
• Optional conformal coating
RSP-2400/3000 RSP-1500 • 5 years warranty




General Specification (Please refer to www.meanwell.com for detail spec.)
Model No. RSP-1500 RSP-2400 RSP-3000
AC input voltage range 90~264VAC; 127~370VDC 180~264VAC; 254~370VDC
AC inrush current (max.) Cold start, 60A at 230VAC
Vo: -30%~+10% by potentiometer, or to
DC adjustment range 70%~100% of rated output voltage by Vo: ±10% by potentiometer, or to 20%~110% of rated output voltage by
external resistor 1~5.5VDC external control signal
Range 105%~135% 100%~112%
Overload
protection Type Constant current limiting, shut off after 5 sec., Constant current limiting, shut off after 5 sec., re-power on to recover
re-power on to recover (can adjust to continuous constant current limiting)
Over voltage Range 115%~140%
protection Type Shut down O/P voltage, re-power on to recover
Withstand voltage I/P-O/P: 3kVAC, I/P-FG: 2kVAC, O/P-FG: 0.5kVAC
Working temperature -20~+70°C
Safety standards UL62368-1, TUV EN62368-1, EAC TP TC 004, BSMI CNS14336-1 approved
EMC standards EN55032, EN61000-3-2,3; EN61000-4-2,3,4,5,6,8,11, EN61000-6-2, EN061204-3
Input 3P/13mm pitch terminal block with cover
Connection
Output Bus bars
Dimension (LxWxH) (mm) 278x 127x 83.5 278x 177.8x 63.5
Case No. 943A 982B

1500W RSP-1500 3000W RSP-3000

Model No. Output Tol. R&N Effi. Model No. Output Tol. R&N Effi.
RSP-1500-5 5V, 0~240A ±2% 150mV 80% RSP-3000-12 12V, 0~200A ±1% 150mV 87.5%
RSP-1500-12 12V, 0~125A ±1% 150mV 87% RSP-3000-24 24V, 0~125A ±1% 150mV 90.0%
RSP-1500-15 15V, 0~100A ±1% 150mV 87% RSP-3000-48 48V, 0~62.5A ±1% 200mV 91.5%
RSP-1500-24 24V, 0~63A ±1% 150mV 90%

RSP-1500-27 27V, 0~56A ±1% 150mV 90%
RSP-1500-48 48V, 0~32A ±1% 200mV 91%
• Output current up to 50A
2400W RSP-2400 • Compliance voltage to 55V
• 2.75kW maximum output power
Model No. Output Tol. R&N Effi. • High efficiency up to 96%

RSP-2400-12 12V, 0~166.7A ±1% 150mV 88.0% • Short rise/fall time (10μs for fast mode)
• Low current ripple <2Ap-p
RSP-2400-24 24V, 0~100A ±1% 150mV 90.5% • Dimension(LxWxH): 252x 100x 41mm
• 3 years warranty
RSP-2400-48 48V, 0~50A ±1% 200mV 91.5%


14
14
   12   13   14   15   16   17   18   19   20   21   22