Page 22 MEAN WELL INDUSTRIAL POWER SUPPLY CATALOG
P. 22


Enclosed U-bracket-PFC 200~500W Slim Type


Features
• Universal AC input / Full range
• Withstand 300VAC surge input for 5 seconds
NEW
• Slim width and low profile
(26mm for UHP-200, 31mm for UHP-350/500)
• Built-in active PFC function
• 150% peak load capacility(100ms)
• Fanless design, cooling by free air convection
• Protections: Short circuit / Overload /
Over voltage / Over temperature
• Optional DC OK active signal and redundant function for
UHP-200/350/500 R
UHP-200 UHP-350 UHP-500
• LED indicator for power on
• 3 years warranty

General Specification (Please refer to www.meanwell.com for detail spec.)
Model No. UHP-200 UHP-350 UHP-500

AC input voltage range 90~264VAC; 127~370VDC
AC inrush current (max.) Cold start, 40A at 115VAC, 80A at 230VAC Cold start, 30A at 115VAC, 60A at 230VAC
DC adjustment range ±5% rated output voltage
Overload Range 110%~140%
protection Type Hiccup mode, auto-recovery
Over voltage Range 110%~140%
protection Type Shut down O/P voltage, re-power on to recover
Withstand voltage I/P - O/P: 3.75kVAC, I/P - FG: 2kVAC, O/P - FG: 1.25kVAC
Working temperature -30~+70°C (refer to output derating curve) -20~+70°C (refer to output derating curve)
Vibration 10~500Hz, 5G 10min./1cycle, 60min. each along X, Y, Z axes
Safety standards UL62368-1, TUV EN62368-1, EN60335-1(except for UHP-500), GB4943, EAC TP TC 004, BSMI CNS14336-1 approved
EMC standards EN55032 class B, EN61000-3-2,3, EN61000-4-2,3,4,5,6,8,11, GB9254, EN61000-6-2(EN50082-2)
Dimension (LxWxH)(mm) 194x 55x 26 220x 62x 31 233x 81x 31
200W UHP-200 500W UHP-500

Model No. Output Tol. R&N Effi. Model No. Output Tol. R&N Effi.
UHP-200□-3.3 3.3V, 0~40A ±2% 150mV 89% UHP-500□-4.2 4.2V, 0~90A ±2% 200mV 89%
UHP-200□-4.2 4.2V, 0~40A ±2% 150mV 90% UHP-500□-5 5V, 0~90A ±2% 200mV 90%
UHP-200□-5 5V, 0~40A ±2% 200mV 91% UHP-500□-12 12V, 0~41.7A ±1% 200mV 94%
UHP-500□-15 15V, 0~33.4A ±1% 200mV 94%
UHP-200□-12 12V, 0~16.7A ±1% 240mV 93%
UHP-500□-24 24V, 0~20.9A ±1% 240mV 94.5%
UHP-200□-15 15V, 0~13.4A ±1% 240mV 94% UHP-500□-36 36V, 0~13.9A ±1% 360mV 95%
UHP-200□-24 24V, 0~8.4A ±1% 240mV 94% UHP-500□-48 48V, 0~10.45A ±1% 360mV 95%
UHP-200□-36 36V, 0~5.6A ±1% 240mV 94% □=blank, R; blank: enclosed, R: DC OK signal, redundant function
UHP-200□-48 48V, 0~4.2A ±1% 300mV 94%
□=blank, R; blank: enclosed, R: DC OK signal, redundant function

350W UHP-350 • Universal AC input / Full range
• Withstand 300VAC surge input for 5 seconds
Model No. Output Tol. R&N Effi. • Built-in active PFC function
UHP-350□-3.3 3.3V, 0~60A ±2% 150mV 88.5% • Fanless design, cooling by free air convection
UHP-350□-4.2 4.2V, 0~60A ±2% 150mV 89% • Output voltage and current programmable
• Built-in CANBus protocol
UHP-350□-5 5V, 0~60A ±2% 200mV 90%
• Highly effective heat dissipation by water cooling (UHP-2300/3500)
UHP-350□-12 12V, 0~29.2A ±1% 200mV 91% • Protections: Short circuit / Overload / Over voltage / Over temperature
UHP-350□-15 15V, 0~23.4A ±1% 200mV 92% • 1U low profile
UHP-350□-24 24V, 0~14.6A ±1% 240mV 94% • Design refer to IEC/EN/UL62368-1
• Output models: 24V / 48V / 100V
UHP-350□-36 36V, 0~9.75A ±1% 240mV 94% • Dimension(LxWxH):
UHP-350□-48 48V, 0~7.3A ±1% 240mV 94% 310x 115x 41mm (UHP-1500), 310x 140x 60mm (UHP-2300),
380x 140x 60mm (UHP-3500)
□=blank, R; blank: enclosed, R: DC OK signal, redundant function • 3 years warranty


19
   17   18   19   20   21   22   23   24   25   26   27