Page 23 MEAN WELL INDUSTRIAL POWER SUPPLY CATALOG
P. 23


Enclosed U-bracket-PFC 750~1000W Slim Type


Features
• Universal AC input / Full range
• Withstand 300VAC surge input for 5 seconds
• Slim width and low profile(41mm)
• Built-in active PFC function
• Fanless design, cooling by free air convection
• Protections: Short circuit / Overload /
Over voltage / Over temperature
• Output voltage and current programmable(UHP-1000)
UHP-750 UHP-1000 • Built-in remote ON-OFF control(UHP-1000)
• DC ok active signal
• LED indicator for power on
• 3 years warranty





General Specification (Please refer to www.meanwell.com for detail spec.)

Model No. UHP-750 UHP-1000

AC input voltage range 90~264VAC; 127~370VDC

AC inrush current (max.) Cold start, 20A at 115VAC, 40A at 230VAC
DC adjustment range 0~20% rated output voltage

Range 105%~125%
Overload
protection
Type Hiccup mode, auto-recovery Constant current limiting, auto-recovery
Range 120%~135%
Over voltage
protection
Type Shut down O/P voltage, re-power on to recover
Withstand voltage I/P-O/P: 3.75kVAC, I/P-FG: 2kVAC, O/P-FG: 1.25kVAC, 1 minute
Working temperature -30~+70°C (refer to output derating curve)
Vibration 10~500Hz, 5G 10min./1cycle, 60min. each along X, Y, Z axes

Safety standards EN62368-1, UL62368-1, EAC TP TC 004 approved; EN60335-1, EN61558-1(UHP-1000) approved

EMC standards EN55032 class B, EN61000-3-2,3, EN61000-4-2,3,4,5,6,8,11
Dimension (LxWxH)(mm) 237x 100x 41 240x 115x 41


750W UHP-750 1000W UHP-1000

Model No. Output Tol. R&N Effi. Model No. Output Tol. R&N Effi.

UHP-750-12 12V, 0~60A ±1% 150mV 94.5% UHP-1000-12 12V, 0~80A ±1% 150mV 94.5%
UHP-750-24 24V, 0~31.3A ±1% 200mV 95% UHP-1000-24 24V, 0~42A ±1% 150mV 95%

UHP-750-36 36V, 0~21A ±1% 250mV 95% UHP-1000-36 36V, 0~28A ±1% 200mV 95%

UHP-750-48 48V, 0~15.7A ±1% 250mV 96% UHP-1000-48 48V, 0~21A ±1% 250mV 96%









20
   18   19   20   21   22   23   24   25   26   27   28