Page 24 MEAN WELL INDUSTRIAL POWER SUPPLY CATALOG
P. 24

U-bracket-PFC 150~500W Single Output



Features
• Universal AC input / Full range
• Built-in active PFC function
• Protections: Short circuit / Overload /
Over voltage / Over temperature
• Output wattage:
USP-150: 150W convection
USP-225: 150W convection, 225W with 18CFM forced air
USP-350: 300W convection, 350W with 23.5CFM forced air
USP-500: 400W convection, 500W with 23.5CFM forced air
• U-bracket low profile: 33mm(USP-150); 38mm(USP-225/350);
41mm(USP-500)
USP-500 USP-350 USP-225 USP-150 • Built-in remote ON/OFF control, remote sense, DC OK signal
(USP-500)
• Optional current sharing(1+1) for USP-500-24/48
• 3 years warranty

General Specification (Please refer to www.meanwell.com for detail spec.)

Model No. USP-150 USP-225 USP-350 USP-500
AC input voltage range 90~295VAC; 127~417VDC 90~264VAC; 127~370VDC
15A at 115VAC, 22A at 115VAC, 30A at 115VAC,
AC inrush current (max.) Cold start, 65A at 230VAC
35A at 230VAC 44A at 230VAC 50A at 230VAC
DC adjustment range ±10% rated output voltage
Range 110%~160% 105%~150% 105%~130%
Overload
protection Type Hiccup mode, auto-recovery Constant current limiting, auto-recovery Constant current,
shut off after 3 sec.
Over voltage Range 110%~135% 110%~135% 110%~140% 115%~135%
protection Type Shut off, AC recycle to re-start Hiccup mode, auto-recovery Shut off, AC recycle to re-start
Withstand voltage I/P - O/P: 3kVAC, I/P - FG: 1.5kVAC, O/P - FG: 0.5kVAC, 1 minute
Working temperature -30~+65°C -20~+65°C -10~+65°C -20~+70°C
Vibration 10~500Hz, 2G 10min./1cycle, 60min. each along X, Y, Z axes
Safety standards UL62368-1, TUV EN62368-1(except for USP-150), EAC TP TC 040 approved
EMC standards EN55032 class B, EN61000-3-2,3, EN61000-4-2,3,4,5,6,8,11, EAC TP TC 020
JST: SVH-21T-P1.1, 20P/2.54mm pitch, 5+9Px2/3.96mm pitch, 3+8P/8.5mm pitch terminal
Connection
4P/7.62mm pitch terminal block Molex 39-29-9206 JST: B5P/B9Px2-VH block with cover
Dimension (LxWxH)(mm) 215x 67.4x 33 202x 101.5x 38 235.2x 101.5x 38 254x 127x 41

USP-150 Series USP-350 Series
Model No. Output Tol. R&N Effi. Model No. Output Tol. R&N Effi.
USP-150-12 12V, 0~12.5A ±2% 100mV 91.5% USP-350-3.3 3.3V, 0~70.0A ±2% 80mV 78%
USP-350-5 5V, 0~70.0A ±2% 80mV 84%
USP-150-15 15V, 0~10.0A ±2% 150mV 91.5%
USP-350-12 12V, 0~29.2A ±2% 100mV 88%
USP-150-24 24V, 0~6.30A ±2% 150mV 93.0%
USP-350-15 15V, 0~23.4A ±2% 100mV 88%
USP-150-36 36V, 0~4.20A ±2% 250mV 93.0%
USP-350-24 24V, 0~14.6A ±2% 150mV 88%
USP-150-48 48V, 0~3.20A ±2% 250mV 93.0% USP-350-48 48V, 0~7.30A ±2% 150mV 89%


USP-225 Series USP-500 Series
Model No. Output Tol. R&N Effi. Model No. Output Tol. R&N Effi.
USP-225-3.3 3.3V, 0~40.0A ±2% 100mV 72% USP-500-5 5V, 0~80.0A ±2% 80mV 85%
USP-225-5 5V, 0~40.0A ±2% 100mV 77% USP-500-12 12V, 0~42.0A ±2% 100mV 90%

USP-225-12 12V, 0~18.7A ±2% 100mV 83%
USP-500-15 15V, 0~33.5A ±2% 100mV 90%
USP-225-15 15V, 0~15.0A ±2% 100mV 84%
USP-500-24 24V, 0~21.0A ±2% 150mV 89%
USP-225-24 24V, 0~9.40A ±2% 150mV 85%
USP-225-48 48V, 0~4.70A ±2% 250mV 86% USP-500-48 48V, 0~10.5A ±2% 150mV 90%

21
   19   20   21   22   23   24   25   26   27   28   29