Page 28 MEAN WELL INDUSTRIAL POWER SUPPLY CATALOG
P. 28

DIN Series 75~150W Slim and Economical



Features
• Universal AC input / Full range
• Protections: Short circuit / Overload /
Over voltage / Over temperature
• Cooling by free air convection
• DC output voltage adjustable
• Can be installed on DIN rail TS-35 / 7.5 or 15
• UL508 (industrial control equipment) listed
• EN61000-6-2 (EN50082-2) industrial immunity level
• Low cost
EDR-75 EDR-120 EDR-150 • 2 years warranty




General Specification (Please refer to www.meanwell.com for detail spec.)

Model No. EDR-75 EDR-120 EDR-150

AC input voltage range 90~264VAC; 127~370VDC
AC inrush current (max.) Cold start, 35A at 230VAC
DC adjustment range 12V: 12~14V, 24V: 24~28V, 48V: 48~55V

Overload Range 105%~130%
protection Type Constant current limiting, auto-recovery

Over voltage Range 12V: 14~17V, 24V: 29~33V, 48V: 56~65V 24V: 29~33V
protection Type Shut down o/p voltage, re-power on to recover

Over temperature protection Shut down o/p voltage, re-power on to recover
Withstand voltage I/P-O/P: 3kVAC, I/P-FG: 2kVAC, O/P-FG: 0.5kVAC
Working temperature -20~+60°C (refer to output derating curve)
Safety standards UL508, TUV EN62368-1, EAC TP TC 004, BSMI CNS14336-1 approved
EN55032 classA, EN61000-3-2(125W for EDR-150),3, EN61000-4-2,3,4,5,6,8,11, EN61000-6-2(EN50082-2),
EMC standards
EAC TP TC 020, CNS13438
Connection (screw DIN terminal) I/P: 3 poles, O/P: 4 poles
Dimension (WxHxD)(mm) 32x 125.2x 102 40x 125.2x 113.5
Case No. 221B 992D



75W EDR-75 150W EDR-150
Model No. Output Tol. R&N Effi. Output
Model No. (230VAC/115VAC) Tol. R&N Effi.
EDR-75-12 12V, 0~6.3A ±2.0% 80mV 85.5%

EDR-75-24 24V, 0~3.2A ±1.0% 120mV 87.5% EDR-150-24 24V, 0~6.5A / 0~5.2A ±1.0% 150mV 87%
EDR-75-48 48V, 0~1.6A ±1.0% 150mV 88.5%
120W EDR-120

Model No. Output Tol. R&N Effi. EDR vs. NDR
Difference
EDR-120-12 12V, 0~10A ±2.0% 100mV 85.0% EMI Working Temp. Warranty
Series
EDR-120-24 24V, 0~5A ±1.0% 120mV 87.5%
EDR Class A -20~+60 C 2 years
o
EDR-120-48 48V, 0~2.5A ±1.0% 150mV 88.5% NDR Class B -20~+70 C 3 years
o


25
   23   24   25   26   27   28   29   30   31   32   33