Page 21 MEAN WELL INDUSTRIAL POWER SUPPLY CATALOG
P. 21

Enclosed-PFC 450~1000W High Reliability Medical Grade



Features
• Universal AC input / Full range
• Medical safety approved (2xMOOP)
• Withstand 300VAC surge input for 5 seconds
• Built-in active PFC function
• Protections: Short circuit / Overload / Over voltage /
Over temperature
• 1U low profile (MSP-450)
• Built-in constant current limiting circuit
• Built-in remote sense function
• No load power consumption <0.6W for MSP-450;
<0.8W for MSP-600/1000; <0.75W for MSP-1000
MSP-1000 MSP-600 MSP-450 • Built-in current sharing (MSP-600-24/36/48; MSP-1000)
• Built-in remote ON/OFF control
• Built-in 5V/0.3A standby output
• Built-in DC OK signal
• LED indicator for power on
• 5 years warranty


General Specification (Please refer to www.meanwell.com for detail spec.)
Model No. MSP-450 MSP-600 MSP-1000
AC input voltage range 85~264VAC; 120~370VDC 90~264VAC; 127~370VDC
Leakage current <300μA
AC inrush current (max.) Cold start, 70A at 230VAC Cold start, 80A at 230VAC Cold start, 40A at 230VAC
DC adjustment range ±15% rated output voltage -8%~+17% rated output voltage
Overload Range 105%~135%
protection Type Constant current limiting, auto-recovery
Over voltage protection 115%~145% 120%~137%
Withstand voltage I/P-O/P: 4kVAC, I/P-FG: 2kVAC, O/P-FG: 0.5kVAC, 1 minute
Working temperature -40~+70°C (refer to output derating curve)
Safety standards ANSI/AAMI ES60601-1, IEC60601-1, EAC TP TC 004 approved
EN55011 class B for MSP-450/600, EN55032 class A for MSP-1000, EN61000-4-2,3,4,5,6,8,11, EN61000-3-2,3,
EMC standards
EN60601-1-2
Connection 3+6P / 10 &11mm pitch terminal block with cover
Dimension (LxWxH)(mm) 218x 105x 41 218x 105x 63.5
Case No. 995A 977A

450W MSP-450 Model No. Output Tol. R&N Effi.
Model No. Output Tol. R&N Effi. MSP-600-12 12V, 0~53A ±1% 120mV 88.0%
MSP-450-3.3 3.3V, 0~90A ±2% 80mV 80.0% MSP-600-15 15V, 0~43A ±1% 150mV 88.0%
MSP-450-5 5V, 0~90A ±2% 80mV 83.0%
MSP-450-7.5 7.5V, 0~60A ±2% 100mV 86.5% MSP-600-24 24V, 0~27A ±1% 150mV 88.0%
MSP-450-12 12V, 0~37.5A ±1% 120mV 88.0% MSP-600-36 36V, 0~17.5A ±1% 200mV 89.0%
MSP-450-15 15V, 0~30A ±1% 150mV 89.0% MSP-600-48 48V, 0~13A ±1% 240mV 89.0%
MSP-450-24 24V, 0~18.8A ±1% 150mV 88.0%
MSP-450-36 36V, 0~12.5A ±1% 240mV 89.0% 1000W NEW MSP-1000
MSP-450-48 48V, 0~9.5A ±1% 240mV 89.5%
Model No. Output Tol. R&N Effi.
600W MSP-600 MSP-1000-12 12V, 0~80A ±2% 150mV 91.5%
Model No. Output Tol. R&N Effi.
MSP-1000-15 15V, 0~64A ±1.5% 150mV 92.0%
MSP-600-3.3 3.3V, 0~120A ±2% 100mV 78.5%
MSP-1000-24 24V, 0~42A ±1% 200mV 93.0%
MSP-600-5 5V, 0~120A ±2% 100mV 82.0%
MSP-600-7.5 7.5V, 0~80A ±2% 100mV 86.0% MSP-1000-48 48V, 0~21A ±1% 250mV 94.0%

18
   16   17   18   19   20   21   22   23   24   25   26