Page 9 MEAN WELL INDUSTRIAL POWER SUPPLY CATALOG
P. 9

Enclosed-PFC 600~1000W Single Output



Features
• Universal AC input / Full range
• Built-in active PFC function
• Protections: Short circuit / Overload / Over voltage /
Over temperature
• Forced air cooling by built-in DC fan
• With DC OK Signal output
• Current sharing up to 2400W(PSP-600); 4000W (PSPA-1000)
• Built-in remote ON-OFF control
• Built-in remote sense function
• 3 years warranty (PSP-600)
• 5 years warranty (PSPA-1000)
PSP-600
PSPA-1000



General Specification (Please refer to www.meanwell.com for detail spec.) (PSP-600-15/24/27/48)

Model No. PSP-600 PSPA-1000

AC input voltage range 88~264VAC ; 124~370VDC 90~264VAC ; 127~370VDC

AC inrush current (max.) Cold start, 40A at 230VAC
DC adjustment range ±10% rated output voltage -8%~+17% rated output voltage
Range 105%~135%
Overload
protection
Type Constant current limiting, auto-recovery
Over voltage protection 115%~140% 120%~137%

Withstand voltage I/P-O/P: 3kVAC, I/P-FG: 2kVAC, O/P-FG: 0.5kVAC, 1 minute
Working temperature -20~+60°C (refer to output derating curve) -20~+70°C (refer to output derating curve)

Safety standards UL62368-1, TUV EN62368-1, EAC TP TC 004, BSMI CNS14336-1 approved; GB4943 approved for PSP-600-15/24/27/48
EMC standards EN55032 class B, EN61000-3-2,3, EN61000-4-2,3,4,5,6,8,11, EAC TP TC 020

Connection 7+8P / 9.5mm pitch terminal block with cover
Dimension (LxWxH)(mm) 170x 120x 93

Case No. 910A
Packing 1.9Kg ; 8pcs / 15.5kg / 1.06CUFT


600W PSP-600 1000W NEW PSPA-1000

Model No. Output Tol. R&N Effi. Model No. Output Tol. R&N Effi.
PSP-600-5 5V, 0~80.0A ±2% 180mV 79%
PSPA-1000-12 12V, 0~80A ±2% 150mV 92.0%
PSP-600-12 12V, 0~50.0A ±1% 240mV 84%
PSP-600-13.5 13.5V, 0~44.5A ±1% 240mV 85% PSPA-1000-15 15V, 0~64A ±1.5% 150mV 93.0%
PSP-600-15 15V, 0~40.0A ±1% 240mV 85%
PSP-600-24 24V, 0~25.0A ±1% 240mV 86% PSPA-1000-24 24V, 0~42A ±1% 200mV 93.5%

PSP-600-27 27V, 0~22.2A ±1% 240mV 86%
PSPA-1000-48 48V, 0~21A ±1% 250mV 94.0%
PSP-600-48 48V, 0~12.5A ±1% 300mV 87%




6
   4   5   6   7   8   9   10   11   12   13   14