Page 6 MEAN WELL INDUSTRIAL POWER SUPPLY CATALOG
P. 6

Enclosed-G3 Series High Reliability Compact



Features
• No load power consumption <0.5W (RS-15~75)
• All using 105 C long life electrolytic capacitors
O
• Protections: Short circuit / Overload /
Over voltage / Over Temp.(RS-15)
• Meet EMS EN50082-2/EN61000-6-2 heavy
industry level (35~150W)
• Withstand 300VAC surge input for 5 sec.
• High operating temperature up to 70°C
• Withstand 5G vibration test
• Miniature size
RS-150 RS-100 RS-75 RS-50 RS-35 • Long life and high reliability
RD/ID/T/Q-125 RD/ID/T/Q-85 RD/ID/T/Q-65 RD/ID/T/Q-50 RD-35 RS-25 RS-15 • LED indicator for power on
• Suitable for critical applications
• 3 years warranty


General Specification (Please refer to www.meanwell.com for detail spec.) (RS-15/25,RD,RT,RQ) (RS-15, 25, 50 only)
RS-35 RS-50 RS-75 RS-100 RS-150
Model No. RS-15 RS-25 RD-35 RD / ID / T / Q-50 RD / ID / T / Q-65 RD / ID / T / Q-85 RD / ID / T / Q-125
AC input voltage range 85~264VAC, 120~370VDC 88~264VAC, 125~373VDC 115 / 230VAC by switch
AC inrush current (max.) Cold start, 65A at 230VAC 30A at 230VAC 36A at 230VAC 33A at 230VAC 40A at 230VAC
DC adjustment range ±10% by potentiometer for single output; CH1 -5%~+10% by potentiometer for multiple output
Overload protection >105%, hiccup mode 110%~180% 110%~150% hiccup mode, auto-recovery (150% ~190% for RID-125-1205/2405)
Over voltage protection 115%~135%, shut off 115%~135% rated output voltage, hiccup mode, auto-recovery
Withstand voltage I/P - O/P: 3kVAC, I/P - FG: 2kVAC, O/P - FG: 0.5kVAC, 1 minute
Working temperature -20~+70°C -25~+70°C (refer to the derating curve for different models)
Vibration 10~500Hz, 5G 10min. /1 cycle, period for 60 min. each along X, Y, Z axes
Safety standards UL62368-1, TUV EN62368-1, CCC GB4943(RS-15, 25, 50 only), EAC TP TC 004, BSMI CNS14336-1(RS-15/25, RD,RT, RQ only) approved
EN55032 class B, EN61000-3-2,3, EN61000-4-2,3,4,5,6,8,11, EN61000-6-2 (EN50082-2) (35~150W), GB17625.1,
EMC standards
EAC TP TC 020; GB9254 for RS-15, 25, 50 only
Connection Terminal block for input and output
Dimension (LxWxH)(mm) 62.5x 51x 28 78x 51x 28 99x 82x 36 99x 97x 36 129x 98x 38 159x 97x 38 199x 98x 38
Case No. 971A 931A 932A 905B 903 901C 902A
Packing 108pcs /15.0kg 60pcs /13.0kg 45pcs /14.0kg 45pcs /19.5kg 30pcs /13.3kg 24pcs /15.4kg 20pcs /15kg
15W ─ Single Output RS-50-15 15V, 0~3.4A ±1% 120mV 86.0%
Model No. Output Tol. R&N Effi. RS-50-24 24V, 0~2.2A ±1% 120mV 88.0%
RS-15-3.3 3.3V, 0~3.0A ±3% 80mV 72% RS-50-48 48V, 0~1.1A ±1% 200mV 89.0%
RS-15-5 5V, 0~3.0A ±2% 80mV 77% 75W ─ Single Output
RS-15-12 12V, 0~1.3A ±1% 120mV 81%
RS-15-15 15V, 0~1.0A ±1% 120mV 81% Model No. Output Tol. R&N Effi.
RS-15-24 24V, 0~0.625A ±1% 200mV 82% RS-75-3.3 3.3V, 0~15A ±3% 80mV 75.0%
RS-15-48 48V, 0~0.313A ±1% 200mV 82% RS-75-5 5V, 0~12A ±2% 80mV 79.0%
25W ─ Single Output RS-75-12 12V, 0~6.0A ±1% 120mV 84.5%
RS-75-15
86.0%
±1%
15V, 0~5.0A
120mV
Model No. Output Tol. R&N Effi. RS-75-24 24V, 0~3.2A ±1% 120mV 88.5%
RS-25-3.3 3.3V, 0~6.0A ±3% 80mV 73.5% RS-75-48 48V, 0~1.6A ±1% 200mV 89.5%
RS-25-5 5V, 0~5.0A ±2% 80mV 78.5%
RS-25-12 12V, 0~2.1A ±1% 120mV 81.5% 100W ─ Single Output
RS-25-15 15V, 0~1.7A ±1% 120mV 83.5%
RS-25-24 24V, 0~1.1A ±1% 120mV 86.0% Model No. Output Tol. R&N Effi.
RS-25-48 48V, 0~0.57A ±1% 200mV 85.0% RS-100-3.3 3.3V, 0~20A ±3% 80mV 74%
RS-100-5 5V, 0~16A ±2% 80mV 77%
35W ─ Single Output RS-100-12 12V, 0~8.5A ±1% 120mV 81%
Model No. Output Tol. R&N Effi. RS-100-15 15V, 0~7.0A ±1% 120mV 82%
RS-35-3.3 3.3V, 0~7.0A ±3% 80mV 76.5% RS-100-24 24V, 0~4.5A ±1% 120mV 84%
RS-35-5 5V, 0~7.0A ±2% 80mV 80.5% RS-100-48 48V, 0~2.3A ±1% 200mV 84%
RS-35-12 12V, 0~3.0A ±1% 120mV 84.5%
RS-35-15 15V, 0~2.4A ±1% 120mV 86.0% 150W ─ Single Output
RS-35-24 24V, 0~1.5A ±1% 120mV 88.0% Model No. Output Tol. R&N Effi.
RS-35-48 48V, 0~0.8A ±1% 200mV 88.5%
RS-150-3.3 3.3V, 0~30A ±3% 80mV 74%
50W ─ Single Output RS-150-5 5V, 0~26A ±2% 80mV 78%
Model No. Output Tol. R&N Effi. RS-150-12 12V, 0~12.5A ±1% 120mV 83%
RS-50-3.3 3.3V, 0~10A ±3% 80mV 78.0% RS-150-15 15V, 0~10A ±1% 120mV 84%
RS-50-5 5V, 0~10A ±2% 80mV 83.0% RS-150-24 24V, 0~6.5A ±1% 120mV 86%
RS-50-12 12V, 0~4.2A ±1% 120mV 84.5% RS-150-48 48V, 0~3.3A ±1% 200mV 87%
3
   1   2   3   4   5   6   7   8   9   10   11