Product Change Notice: Additional Application for Safety Certification and Appearance Change

Product Strategy Center/Frank Chen
Frank@meanwell.com

 

To meet the demand for comprehensive international safety certifications from end customers, MEAN WELL has extended its certification applications to include PSE, BIS, CCC, RCM, KC, CB, CSA, and TUV for select series models (detailed in the table below). This initiative enables end systems to significantly reduce safety certification costs and streamline the certification process, facilitating quicker certification acquisition. Furthermore, due to the additional safety certifications or the discontinuation of certain supply chain materials, some series models have undergone appearance changes, which are also being announced at this time. 

The additional costs incurred from this upgrade will be fully absorbed by MEAN WELL, and the selling prices remain unchanged. There will be a transition period for the old and new versions of MEAN WELL inventory shipments after the changes. If you have any questions about these product changes, please refer to the latest specifications announced on the MEAN WELL official website or contact your MEAN WELL sales representative.
 

Series Description Implementation
HLG-480H

PSE label added
(Taiwan plant Blank/A/B/AB/D2, Guangzhou plant B/AB/D2) 

2023.10
UHP-350/350R

BIS label added
(Partial models in the Guangzhou plant only; not yet added in the India plant) 

2023.10
MDR-40

BIS label added
(Suzhou plant only; not yet added in the India plant)

2023.11
LPH/LPHC-18, LPV-20

BIS label added
(India plant only, not yet added in the Guangzhou plant)

2023.11
HLG-100H/120H/150H/185H

PSE label added
(B/AB Type in Guangzhou and Taiwan plants)

2023.12
HRPG-1000

CCC label added

2024.01
ELG/ELGC-300

RCM label added

2024.01
UHP-200

KC label added (24V only)

2024.03
LRS-450/600, LRS-600N2

CQC label added

2024.03
HLG-150H

BIS label added
(A/B Type in Guangzhou plant; not yet added in the Taiwan and India plants)

2024.04
HLG-320H

BIS label added
(A Type in Guangzhou plant; not yet added in the Taiwan and India plants)

2024.05
NSP-1600/3200

BIS label added
(Except for 48V; Taiwan plant only, not yet added in the India plant)

2024.05
RPS-300/300-C, EPP-300

Fuse size changed

2024.06
HLG-600H

KC label added
(Except AB Type, Taiwan and Guangzhou plants both added)

2024.07
NGE12x05-USB

Internal insert pin of USB port changed from white to black

2024.07
RSP-75/100/200/500/750

BIS label added
(Partial models in Suzhou plant; not yet added in the India plant)

2024.08
RSP-2000

BIS label added
(Except for 48V; Taiwan plant added, not yet added in the India plant)

2024.08
RD-35/65/85
RT-50/85/125
RQ-50/65/85/125

BIS label added
(Suzhou plant only; not yet added in the India plant)

Expected in 2024.09
HEP-600/1000

BIS label added
(Partial models in Guangzhou plant; not yet added in the Taiwan plant)

Expected in 2024.09
NGE12/18/30/45/65/90

BIS/KC labels added
(Suzhou plant added; not yet added in the India plant)

Expected in 2024.09
NGE100

BIS label added
(Suzhou plant added; not yet added in the India plant)

Expected in 2024.09
MDR-60
HDR-60
EDR-120
NDR-240

BIS label added
(Already labeled in Suzhou plant, label added in India plant)

Expected in 2024.09
WDR-240
MDR-20/40/60
IRM-45/60-ST

The terminal block material supplier has changed, resulting in a slight color difference

Expected in 2024.10
LCM-40TW
SLD-150

BIS label added (Guangzhou plant)

Expected in 2024.10
DDRH-60/120/240
RSDH-150/300

CSA1741 label added and warning

DDRH-240 terminal block moved up 4mm

RSDH-300 top cover reduced by 2mm

Expected in 2024.11
BIC-2200

CB/TUV 62477-1 label added

Expected in 2025.02


If you have any questions about the product change, please contact MEAN WELL sales representatives.
  
 

MEAN WELL ENTERPRISES CO., LTD.
Product Strategy Center