SHARE WELL|ES-S Series: 500W~2400W Portable Power Station

Product Strategy Center /Harvey He
hmc@meanwell.cc

With the rise of outdoor culture and the growing popularity of mobile lifestyles, traditional power supply solutions can no longer meet the demands of mobile scenarios. As a global leader in standard power supplies, MEAN WELL has been deeply engaged in the field for over 40 years. Building on high cost-performance and product efficiency, MEAN WELL has launched the ES-S Series portable power stations, featuring three models with capacities of 0.5 kWh, 1 kWh, and 2.2 kWh. These products comprehensively cover power needs from lightweight to professional-grade applications, creating an "Outdoor + Home + Emergency" integrated energy ecosystem. Whether for outdoor camping, fieldwork, or home emergency backup, the ES Series provides users with stable, reliable, and efficient power support.
 


 

The portable energy storage power system utilizes industry-leading lithium iron phosphate (LiFePO₄) blade cell technology, offering superior energy density and an extended lifespan compared to conventional battery cells, with a charge-discharge cycle life exceeding 4,000 cycles. Integrated with an advanced Battery Management System (BMS), it provides comprehensive protection against overcharging, over-discharging, short circuits, and high temperatures, ensuring safe and reliable operation in diverse environments.

Designed for versatility, the system features both AC and DC charging interfaces, supporting multiple charging methods, including solar panels, mains, and in-vehicle charging. It is equipped with a wide range of power output interfaces, such as USB, DC, AC (available in CN, EU, and US plugs), and a car cigarette lighter socket, accommodating various power needs. Additionally, with built-in Wi-Fi and Bluetooth connectivity, users can remotely monitor device status via a dedicated mobile app, enhancing operational flexibility and convenience. This power solution delivers stable and reliable electricity for various devices, including laptops, drones, photography lighting, projectors, electric fans, kettles, vehicles, and more - ensuring seamless power access across applications, and delivering dependable energy anytime, anywhere.




 

Technical Data:

 

  • Built-in UPS function (20ms)
  • Pure sine wave output
  • Bidirectional inverter technology
  • Smart APP control
  • BMS charging and discharging protection mode
  • Cooling fan with Intelligent temperature control
  • AC/Automobile/Solar charging methods
  • Automotive-grade lithium iron phosphate (LFP) blade battery
  • Smart digital display screen



 
 

 


ES-S500           ES-S1000          ES-S2200