GST360B Series: 360W Class II Highly Reliable Industrial Grade and Green Adaptor (Level VI)
By: Frank Chen / Product Manager
Frank@meanwell.com
After the announcement of the latest durable high power GST360A series adapters, MEAN WELL is proud to announce the GST360B series to complete the family. The major differences between these two series are shown in table below:
The electrical parameters are similar between these two series, including having industrial grade durability, global market suitability, and environmentally friendly high efficiency design. These series are rated for 360W power output and can support 450W peak load (3s). It can be operated in all types of environments with wide operating temperature -30~70℃, and strict component selection enables 3 years warranty. Additionally, it has safety certification for multiple countries worldwide, and passes Level VI international efficiency regulations, supporting carbon footprint reduction both during standby and operation. The GST360B is suitable for commercial equipment, industrial instrument, and other equipment where high efficiency is critical. Common applications include 3D printer, POS system, gaming systems, portable speaker, portable stage lighting, PoE, etc.
- Universal 85~264VAC input
- IEC320-C18 AC inlet (Class II, without FG)
- 450W peak load capability (3s)
- Fanless design, cooling by free air convection
- Operating temperature: -30~+70°C
- No load power consumption < 0.5W
- Compliance to Level VI international efficiency regulation (EISA 2007/DoE, NRCan, EU ErP)
- 94V-0 flame retardant plastic enclosure
- Complete protections: short circuit, overload, over voltage, over temperature
- Support operation at 5000m altitude
- Safety approval: CB/ UL/ CUL/ DEKRA/ EAC/ RCM/ CB/ CE/ UKCA/ FCC
- Dimensions (Lx WxH): 220 x 95 x 46 mm
- 3 years warranty