Meet MEAN WELL at No. 4.2 Hall D02 Guangzhou International Lighting Exhibition!
Despite the COVID-19 epidemic, we are more optimistic about the gradual recovery of the economy. The most influential and lighting event globally, 26th Guangzhou International Lighting Exhibition, will grandly open from June 9 to 12, 2021. Less than a year from the previous Exhibition, what is the next move of MEAN WELL?
With the booming demand for intelligent design and charging applications products, MEAN WELL develops power products suitable for Class II plastic housing design. This year the newly launched 200W products, NPF/PWM/OWA-200 series with Class II plastic housing design, can be used for different fields and applications.
With the booming demand for intelligent design and charging applications products, MEAN WELL develops power products suitable for Class II plastic housing design. This year the newly launched 200W products, NPF/PWM/OWA-200 series with Class II plastic housing design, can be used for different fields and applications.
After the newly launched DC House concept, MEAN WELL proudly present the 55V output models of the UHP-200/350/500-55V series. This year MEAN WELL develop 380V output models DC centralized lighting applications, the UHP-1500-HV with DC/DC LED Driver NHDD series with the exceptional power transmission efficiency and lower cost which save a lot of energy and costs.
MEAN WELL’s smart dimming LED drivers are diverse. The two LCM/PWM series support multiple dimming methods, including three-in-one dimming, DALI dimming, KNX dimming, EnOcean dimming, and Bluetooth dimming for different fields applications. What’s more, the LCM/PWM series also comply with DALI-2 version. The DLC-02 series controller installed two sets of DALI-2 BUS line connectable with Control gear and can be used with Control Device.
Please visit us at Booth No. 4.2 Hall D02 for more information about MEAN WELL products and DC centralized power supply. 4.2 Hall D02 from 9th to 12th June. For online visitors, welcome to visit MEAN WELL Virtual Expo to find more information about new products and technical application solutions.
Click the link or scan the QR code for free reservation: