New functions and assembly tutorials for NMP series
By: Gabriel Lee/ TWMW AE Engineer
NMP is MEAN WELL new generation intelligent modular power supply, bringing forth state-of-the-art designs on two key parts: Front-End NMP-1K2 (1200W), NMP-650 (650W) and NMS-240 (240W) output module. This product family offers ultimate flexibility on configurable output power and voltage, which allows users to fully customize the output voltages by choosing from 5V, 12V, 24V and 48V output modules. Furthermore, user can increase output current via parallel connection of power modules or increase output voltage via serial connection.
NMP family also provides intelligent control functions including:
- Remote on/off (global or local on/off control), which can turn on/off entire power system at once or turn on/off specific module by choice.
- Output Voltage Programming (PV), using external signal voltage to tune up or down output voltage.
- Constant Current Level Programming (PC), using external signal voltage to tune up or down overload protection (OLP) trip point.
- DC OK signal output allows the system to monitor the status of power supply.
- 5V Aux output to drive devices within the system being powered by NMP.
New Functions Introduction Video
NMP Assembly Video