시리즈 검색

※NEW PRODUCT

AC/DC> Enclosed Type-

UHP Series

UHP Series
Wattage :
200W~2500W
Features :

Slim and Low profile 

Fanless design,free air convection

Built-in active PFC function150%

peak load capability(100ms)

High voltage output available for HV type

DC OK active signal and redundant function(option)

Operating altitude up to 5000 meter

LED indicator for power on


Mini/Micro LED Display Power Solutions

DC Centralized Bus Lighting Lighting Solutions

Moving Sign Series

Moving Sign Series
Wattage :
150W~400W
Features :

Light weight and low profile

Suitable for high efficiency moving sign applications

Conformal coating (HSP, HDP, NEL, HSN series)

Semi-potted and design against rain splash (ERP Series)

Mini/Micro LED Display Power Solutions
Model
Single Output with PFC :
LSP-160 / HSP-200 / UHP-200A / HSP-300 / ERPF-400
Single Output without PFC:
HSN-300 / NEL-400 / ERP-200 / ERP-350

G3 Series

G3 Series
Wattage :
15W~150W
Features :

Miniature size, non-PFC

5G vibration, 70℃ operation

300VAC input surge

Suitable for critical applications

2 outputs are isolated for RID series

 

Model
Single:
RS-15 / RS-25 / RS-35 / RS-50 / RS-75 / RS-100 / RS-150
Dual:
RD-35 / RD-50 / RD-65 / RD-85 / RD-125 / RID-50 / RID-65 / RID-85 / RID-125
Triple:
RT-50 / RT-65 / RT-85 / RT-125
Quad:
RQ-50 / RQ-65 / RQ-85 / RQ-125

LRS Series

LRS Series
Wattage :
35W~600W
Features :

Non-PFC, most economical models

Ultra compact and 1U low profile

300VAC input surge

No load power consumption: 0.2W~0.75W

5G vibration, 70℃ operation

Operating altitude up to 5000 meters

Complete safety certificates: IEC/EN60335-1(PD3), IEC/EN61558-1, -2-16; IEC/EN/UL62368-1 and GB4943

Model
Single Output::
LRS-35 / LRS-50 / LRS-75 / LRS-100 / LRS-150 / LRS-150F / LRS-200 / LRS-350 / LRS-450 / LRS-600
200% peak power:
LRS-100N2 / LRS-200N2 / LRS-350N2 / LRS-600N2

SE Series

SE Series
Wattage :
100W~1500W
Features :

Non-PFC

Economical medium to high power models

Model
SE-450 / SE-600 / SE-1000 / SE-1500

PFC Series

 PFC Series
Wattage :
150W~1000W
Features :
• Built-in active PFC function
• Full range input, complete functions 
Model
Single:
PSP-600 / PSPA-1000
Quad:
QP-150 / QP-200 / QP-320

RSP-75~500 Series

RSP-75~500 Series
Wattage :
75W~500W
Features :

1U Low profile with active PFC function: 75W~320W: 30 mm, 500W: 40.5 mm

Built-in constant current limiting circuit (RSP-75/100/150)

Built-in remote ON/OFF control (RSP-75/100/150/500)

Built-in remote sense (RSP-500 only)

NSP Series

NSP Series
Wattage :
1600W~3200W
Features :

Input, output and safeties are refer to RSP or DPU series, enable fast design in and win

Environment friendly production process and material selection

Universal input 90~264Vac

Maximum efficiency up to 94.5%

Built-in PV function

Design refer to SEMI F47@200Vac

Model
NSP-1600 / NSP-3200

HRP Series

HRP Series
Wattage :
75W~1000W
Features :

Built-in active PFC function 

High efficiency, no load power consumption <0.5W~0.75W 

5 years warranty


Model
Single Output:
HRP-75 / HRP-100 / HRP-150 / HRPG-150 / HRP-200 / HRPG-200 / HRP-300 / HRPG-300 / HRP-450 / HRPG-450 / HRP-600 / HRPG-600 / HRPG-1000
350% peak power:
HRP-150N3 / HRP-300N3 / HRP-600N3 / HRPG-1000N3

MSP Series

MSP Series
Wattage :
100W~1000W
Features :

Medical level, built-in active PFC

Medical safety approved (MOOP level)

High efficiency, no load power consumption<0.5W~0.8W

5 years warranty

Peripheral

Peripheral
Wattage :
NA
Features :

20A/40A Power Supply Redundancy Module
Supports system 1+1 and 1+N redundancy

Two DC input contacts and single output

Built-in two channels DC OK relay contacts for monitoring power status

Model
ERDN20 / ERDN40

AC/DC> DIN Rail-

HDR Series

HDR Series
Wattage :
15W~150W
Features :

Plastic case, step shape

1∅, full range input

Compact size, 1SU~6SU width (DIN EN43880)

Isolation class II

DC output voltage adjustable

No load power consumption <0.3W

Assemble on industrial rail TS-35 / 7.5 or 15

Suitable for building automation and control of household appliance

Model
HDR-15 / HDR-30 / HDR-60 / HDR-100 / HDR-150

MDR Series

MDR Series
Wattage :
10W~96W
Features :

Plastic case, ultra slim

1∅, full range input

No load power consumption<0.75W~1W

Assemble on industrial rail TS-35 / 7.5 or 15

Built-in active PFC function

DC OK signal output (MDR-10/20)

DC OK relay contact (MDR-40/60/100)

Class I, Div 2 Hazardous Locations T4 (MDR-40/60)

Model
MDR-10 / MDR-20 / MDR-40 / MDR-60 / MDR-100

DRA Series

DRA Series
Wattage :
40W~60W
Features :

Plastic case

1∅, full range input

Io can be adjusted 10~100% by 1~10VDC, PWM signal or resistance

Assemble on industrial rail TS-35 / 7.5 or 15

Suitable for machine vision inspection system and plant cultivation applications

Model
DRA-40 / DRA-60

EDR Series

EDR Series
Wattage :
75W~150W
Features :

Metal case, low cost

1∅, full range input

Slim size, model width: 32 ~ 40mm

EMC EN55022 class A

Assemble on industrial rail TS-35 / 7.5 or 15

2 years warranty

Model
EDR-75 / EDR-120 / EDR-150

NDR Series

NDR Series
Wattage :
75W~480W
Features :

Metal case, economical models

1∅, 90~264Vac, full range input

Slim size, model width: 32 ~ 85.5mm

EMC EN55022 class B

Assemble on industrial rail TS-35 / 7.5 or 15

3 years warranty

Model
NDR-75 / NDR-120 / NDR-240 / NDR-480

SDR Series

SDR Series
Wattage :
75W~960W
Features :

Metal case, slim size

1∅, full range input (230VAC only for SDR-960)

94% high efficiency and complete functions

Built-in active PFC function (except SDR-75)

Assemble on industrial rail TS-35 / 7.5 or 15

Built-in DC OK relay contact (except SDR-75)

130%~150% peak load capability by models

Current sharing function (SDR-480P/960)

TDR Series

TDR Series
Wattage :
240W~960W
Features :

Metal case, slim size

3∅, 340~550VAC input

High efficiency up to 94.5%

Built-in active PFC function

Assemble on industrial rail TS-35 / 7.5 or 15

Built-in DC OK relay contact

Model
TDR-240 / TDR-480 / TDR-960

WDR Series

WDR Series
Wattage :
60W~480W
Features :

Metal case, slim size

1∅ and 2∅ , 180~550VAC wide input

High efficiency up to 93%

Built-in active PFC function (240W & 480W)

Assemble on industrial rail TS-35 / 7.5 or 15

Built-in DC OK relay contact

Model
WDR-60 / WDR-120 / WDR-240 / WDR-480

Peripheral

Peripheral
Wattage :
NA
Features :

20A redundant module

20A/40A DIN Rail Buffer Module

20A/40A DC UPS module

AC Inrush Current Limiter

Model
Redundancy Module 40A:
DRDN40
Buffer Module:
DBUF20 / DBUF40
ICL-16R / ICL-28R
ICL-16L / ICL-28L
Redundancy Module 20A:
DRDN20
UPS :
DR-UPS40 / DUPS20 / DUPS40

AC/DC> Open Frame-

ITE/ Medical/ Household/ Industrial - Low Profile PCB Type

ITE/ Medical/ Household/ Industrial - Low Profile PCB Type
Wattage :
200W~600W
Features :

MEAN WELL Patent Number: ZL 202223277512.1

4"x2" & 5"x3" compact size with low profile (25.4mm~33.5mm)

Global certificates in multi-fields
(ITE 62368-1, Medical 60601-1, Household 60335-1, Industrial 61558-1/-2-16)

150% peak load @3s

Suitable for Class I or Class II installations

Over voltage category III (OVC III)

-40℃ ~ +80℃ wide range operation temperature





   
Model
LOP-200 / LOP-300 / LOP-400 / LOP-500 / LOP-600

Medical - PCB Type

Medical - PCB Type
Wattage :
30W~500W
Features :

Compact size

PCB type, non-PFC for small wattage models

Medical safety approved (2xMOPP)

Low leakage current

Suitable for BF application with appropriate system consideration for selected models

Model
Single:
RPS-30 / RPS-45 / RPS-60 / RPS-65 / RPS-75 / RPS-120 / RPS-120S / RPS-160 / RPS-200 / RPS-300 / RPS-300-C / RPS-400 / RPS-500
Dual:
RPD-60 / RPD-75
Triple:
RPT-60 / RPT-75 / RPT-160
Quad:
MPQ-200

Industrial - Green PCB Type

Industrial - Green PCB Type
Wattage :
15W~500W
Features :

3" x 2", 4" x 2", 5" x 3" complete sizes for choice

PFC models: EPP, ELP series;
Non-PFC models: EPS series

No load power consumption <0.1W~0.5W

Suitable for ErP regulated end systems

Model
EPS-15
3" x 2":
EPS-25 / EPS-35 / EPS-45S / EPS-65S / EPP-120S
4" x 2":
EPS-45 / EPS-65 / EPS-120 / EPP-100 / EPP-150 / EPP-200
EPP-300 / EPP-400 / EPP-500
ELP-75

Industrial - PCB Type

Industrial - PCB Type
Wattage :
5W~250W
Features :

PCB type, non-PFC for small wattage models

Multiple form factors for different installations: 7" x 4.25”, 5” x 3”, 4” x 2”, slim type

Model
Single:
PS-05 / LPS-50 / LPS-75 / LPS-100 / LPP-100 / LPP-150
Dual:
PD-25 / PD-45 / PD-65 / RPD-65 / PID-250
Triple:
PT-45 / PT-65 / PT-6503 / RPT-65 / PPT-125

Industrial - On Board Type

Industrial - On Board Type
Wattage :
1W~90W
Features :

Assemble on the main PCB of the system

Miniature encapsulated type

No load power consumption<0.075W~0.1W

Working temperature:-30~+85℃ by models

Comply with EN55022 class B without any additional components

Various styles: PIN, SMD, Screw terminal style

Medical - On Board Type

Medical - On Board Type
Wattage :
5W~90W
Features :

Assemble on the main PCB of the system

Medical safety approved (2xMOPP)

Suitable for BF application with appropriate system consideration

Model
Encapsulated Type:
MPM-05 / MPM-10 / MPM-15 / MPM-20 / MPM-30 / MPM-45 / MPM-65 / MPM-90
PCB Type:
MFM-05 / MFM-10 / MFM-15 / MFM-20 / MFM-30

AC/DC> Security & Specific-

Harsh Environment—HEP Series

Harsh Environment—HEP Series
Wattage :
100W~2300W
Features :

Fanless design

High efficiency up to 96%

Wide working temperature range -55~+70℃

Rugged metal case with IP65 design (IP68 option available), withstand 10G vibration

Operating altitude up to 5000 meters

Build-in CANBus and PMBus /MODBus by optional (1000W and 2300W only)

Suitable for high/low temperature, high dust, high moisture, high vibration, high salt outdoor or harsh environment

6 years warranty

High Voltage DC Output Power Supply Solutions
Power Supply for 5G Telecommunication Solution

Security—DRS Series

Security—DRS Series
Wattage :
240W & 480W
Features :

Universal input 90~305VAC (277VAC available)

All-in-one function with Power supply, DC-UPS, battery charger and status monitoring in ONE compact unit

Signal and alarms design meet UL2524, NFPA1221, BS EN/EN54-4 and GB17945 requirement

Form C relay contacts and LED indicators for AC Fail, Battery Low, Charger Fail, and DC-OK

Built-in MODBus protocol, CANBus optional

Charging curve can be set with SBP-001


Model
DRS-240 / DRS-480

Security—PSC Series

Security—PSC Series
Wattage :
35W~160W
Features :

With UPS function (need external batteries)

Suitable for security industry or battery backup systems

Built-in active PFC function (PSC-160)

Case available

Model
PSC-35 / PSC-60 / PSC-100 / PSC-160

Security—DRC Series

Security—DRC Series
Wattage :
40W~180W
Features :

With UPS function (need external batteries)

Suitable for security industry or battery backup systems

Assemble on industrial rail TS-35 / 7.5 or 15


Model
DRC-40 / DRC-60 / DRC-100 / DRC-180

Security—SCP & AD/ ADS/ ADD/ LAD Series

Security—SCP & AD/ ADS/ ADD/ LAD Series
Wattage :
35W~600W
Features :

With UPS function (need external batteries) for AD/ADD series

The LAD series has UART communication function, and posses AC and battery circuit switches with design refer to GB 17945-2010 safety regulations

Suitable for security industry or battery backup systems


Model
Single:
LAD-120 / LAD-240 / LAD-360 / LAD-600 / SCP-35 / SCP-50 / SCP-75
Dual:
AD-55 / ADS-55 / AD-155 / ADS-155
Triple:
ADD-55 / ADD-155

AC/DC> Programmable Power-

SHP Series

SHP Series
Wattage :
10000W~30000W
Features :

3ψ 3-wire without neutral / 340~530VAC wide input range

Water / forced air cooling selectable

Built-in CANBus/Optional PMBus protocol/MODBus-RTU/RS-485

Output voltage and constant current level programmable

Active current sharing up to 4 units

Built-in remote ON-OFF control / Auxilary power / Alarm signal

5 years warranty

High Voltage DC (HVDC) Output 115/230/380V DC Power Supply Solutions
DC Centralized Bus Lighting Solutions
Model
SHP-10K-HV / SHP-30K-HV

CSP Series

CSP Series
Wattage :
3000W
Features :

Full range 180~264VAC input

Built-in active PFC function

High efficiency up to 93%

Built-in DC fans for forced air cooling

Output voltage/current programmable

Active current sharing up to 9000W(2+1)

Built-in remote ON/OFF control /  Auxiliary power / power OK signal

Protections: short circuit/over current/over voltage/over temperature/ fan failure

5 years warranty

High Voltage DC (HVDC) Output 115/230/380V DC Power Supply Solutions
Model
CSP-3000

PHP Series (Water-cooled)

PHP Series (Water-cooled)
Wattage :
3500W
Features :

Water-cooled heat dissipation technology

Output voltage and constant current level programmable

Support PMBus communication protocol (CANBus optional)

Support PSUs in parallel connection

High output voltage available for HV type

Active current sharing, total system power up to 14000W (3+1)

Optional cold plate for quick implementation,ordering no.: HS-656


High Voltage DC (HVDC) Output 115/230/380V DC Power Supply Solutions
Mini/Micro LED Display Power Solutions
Model
PHP-3500 / PHP-3500-HV

DPU Series

DPU Series
Wattage :
3200W
Features :

Universal AC Input/ Full Range

Built-in Active PFC

High efficiency up to 94.5%

air cooling by built-in DC fan

Output voltage and constant current level programmable

Built-in OR-ing FET, support hot swap (hot) plug function

Protection: Short Circuit/ Overload / Over voltage/ Over temperature

Optional conformal coating

Safety approval: UL/TUV/EAC/CE/CB

5 years warranty

Model
DPU-3200

SPV Series

SPV Series
Wattage :
150W~300W
Features :

Built-in active PFC function

Output voltage programmable from 20~110%

Model
SPV-150 / SPV-300

RST Series

RST Series
Wattage :
5000W~15KW
Features :

Single output power supply with 5000W / 10000W high wattage

3 phase input:3-wire / △196~305VAC or 4-wire / Y340~530VAC

Built-in active PFC function

High efficiency up to 91%

20000W with built-in parallel (active current sharing) function

Output voltage and constant current level programmable

5 years warranty

High Voltage DC (HVDC) Output 115/230/380V DC Power Supply Solutions
DC Centralized Bus Lighting Solutions
Model
RST-5000 / RST-10000 / RST-7K5 / RST-15K

RSP-750~3000 Series

RSP-750~3000 Series
Wattage :
750W~3000W
Features :

Programmable high power with active PFC function

Output voltage programmable

Constant current level Icc programmable (RSP-750/1600 only)

1U low profile (41mm) : RSP-750/1000/1600/2000,
2U profile : RSP-1500/2400/3000

Built-in current sharing (except RSP-750)

5 years warranty

AC/DC> Rack Power-

RCP Series

RCP Series
Wattage :
1000W~18000W
Features :

Complete rack mountable front end solution: rectifier and charger

1U low profile

19 inch rack shelf available

Model
Power:
RCP-1000 / RCP-1600 / RCP-2000
RCB-1600
Rack:
RCP-1U / RHP-1U / RKP-1U
Controller & Monitor :
RCP-MU / RKP-CMU1

NCP Series

NCP Series
Wattage :
3200W
Features :

System Power Solution (PDF)

Power supply or charger mode selectable by PMBus, CANBus or SBP-001 (only for 24 V/48V models)

Built-in 2/3 stage charging curves and programmable curve (only for 24V/48V models)

High efficiency up to 94.5%

Built-in OR-ing FET or Diode, support hot swap (hot plug)

Active current sharing up to 10 rack shelves(DHP-1UT-B) and the maximum power supply that can be connected in parallel is 40 units

Built-in I2C interface, support PMBus/CANBus protocol Built-in intelligent fan speed control


System Power Solution
Model
NCP-3200

CMU2 Series

CMU2 Series
Wattage :
NA
Features :

System Power Solution (PDF)

Integration on system power

2 models in 3U 19-inch rackmount and standalone configurations

7" touch Panel and buttons for easy on-site operation

Ethernet port for on-site or remote monitor and control over the system

Selectable PMBus, CANbus, RS-485, and RS-232 communication protocols

Web-based monitor/control UI provided for various applications


System Power Solution
Model
CMU2

DRP Series

DRP Series
Wattage :
3200
Features :

System Power Solution (PDF)

Complete rack mountable front end solution: rectifier and charger

1U low profile

19 inch rack shelf available


System Power Solution
Model
DRP-3200
DHP-1UT / DHP-1UT-B
DBR-3200

AC/DC> Configurable- Modular Power Supply

NMP Series

NMP Series
Wattage :
650W/1200W
Features :

Medical (2x MOPP) ITE safety approvals

Suitable for BF application with appropriate system consideration (Touch current < 100uA/264VAC)

1U low profile

Built-in parallel function / output programmable / global enable / remote local ON-OFF / auxiliary DC output / over temperature alarm / DC OK

Cooling by thermostatically controlled fan with fan alarm function

5 years warranty


Model
NMP650 / NMP1K2

UMP Series

UMP Series
Wattage :
400W
Features :

Fan-less, 1U design

Modular design, with DC-DC module cards (NID35/65/100 series models)

Can be used as a single rail PSU

wide operating temperature ranges from -30 ~ +70 ° C

Meet OVC III requirements

Meet 2x MOPP isolation requirements, ideal for BF rated medical equipment

Model
UMP-400

MP Series

MP Series
Wattage :
450W/650W/1000W
Features :

Configurable/customizable/flexible power supply

Built-in active PFC function

5 slot output for MP450/650,
7 slot output for MP1k0

75W/100W/150W/210W/300W/360W module available

Model
MP450 / MP650 / MP1K0

AC/DC> LED Driver-

AP Series

AP Series
Wattage :
8W~35W
Features :

90~264VAC input

Rectangular plastic case with IP42 level

Class II design, without FG

Low cost, small and compact size

Constant voltage mode for APV series

Constant current mode for APC series

Suitable for indoor LED lighting and moving sign applications

Model
C.V.:
APV-8 / APV-12 / APV-16 / APV-25 / APV-35
C.C.:
APC-8 / APC-12 / APC-16 / APC-25 / APC-35

ELG Series

ELG Series
Wattage :
75W~300W
Features :

100~305VAC input range

Metal case, IP67/IP65 design for indoor or outdoor installations

Function options:
output adjustable via potentiometer; 3 in 1 dimming (0~10Vdc or 10V PWM signal or resistance, dim-to-off); smart timer dimming; DALI; auxiliary DC output (ELG-150 BE-Type)

Type "HL" LED drivers for use in Class I, Division 2 hazardous (Classified) location luminaries

Suitable for LED street lighting and outdoor LED lighting

5 years warranty

Model
C.V.+C.C.:
ELG-75 / ELG-100 / ELG-150 / ELG-200 / ELG-240 / ELG-300
ELG-100U / ELG-150U

ELG-C Series

ELG-C Series
Wattage :
75W~300W
Features :

100~305VAC input range

Constant current (C.C.) output

Constant power (C.P.) output

Built-in active PFC function

No load/standby power consumption <0.5W

Metal case, IP67/IP65 design for indoor or outdoor installations

Function options:
output adjustable via potentiometer; 3 in 1 dimming (0~10Vdc or 10V PWM signal or resistance, dim-to-off); smart timer dimming; DALI; auxiliary DC output (ELG-150-C BE-Type)

Type "HL" LED drivers for use in Class I, Division 2 hazardous (Classified) location luminaries

Suitable for LED street lighting and outdoor LED lighting

5 years warranty

HBG(P) Series

HBG(P) Series
Wattage :
60W~240W
Features :

Circular shape design:
HBG-60 : plastic case; HBG-100/160/240 : metal case; HBG-60P/100P/160P/240P : PCB type

90~305VAC input, built-in active PFC function [90~295VAC for HBG-60(P)]

Circular shape design: HBG-60: plastic case, HBG-100/160/240: metal case HBG-60P/100P/160P/240P:PCB type

IP67/IP65 design for indoor or outdoor installations for HBG-100/160/240

Built-in 3 in 1 dimming function (1~10VDC, PWM signal, or resistance) for HBG-100(P)/160(P)/240(P) B type

Type "HL" LED drivers for use in Class I, Division 2 hazardous (Classified) location luminaries (HBG-100/160 only)

Suitable for LED high/low bay lighting, stage lighting and spot lighting

5 years warranty

HLG Series

HLG Series
Wattage :
40W~600W
Features :

90~305VAC input, built-in active PFC function

96% high efficiency (HLG-600H)

Metal case, IP67/IP65 design for indoor or outdoor installations

Function options:
output adjustable via potentiometer; 3 in 1 dimming (1~10Vdc or 10V PWM signal or resistance); timer dimming

Type "HL" LED drivers for use in Class I, Division 2 hazardous (Classified) location luminaries

Suitable for LED street lighting, outdoor LED lighting and general outdoor applications with high IP requirement

IP68/-55℃ startup/10G vibration options available (Please contact MEAN WELL for details)

7 years warranty

HLG-C Series

HLG-C Series
Wattage :
70W~480W
Features :

90~305VAC input, built-in active PFC function

Constant current output with high output voltage >60VDC

Metal case, IP67/IP65 design for indoor or outdoor installations

Function options:
output adjustable via potentiometer; 3 in 1 dimming (1~10Vdc or 10V PWM signal or resistance); timer dimming; smart timer dimming

Type "HL" LED drivers for use in Class I, Division 2 hazardous (Classified) location luminaries (HLG-240H-C/320H-C only)

Suitable for LED street lighting and outdoor LED lighting

7 years warranty

LDB-L/LW Series

LDB-L/LW Series
Wattage :
300/350/500/600mA
Features :

Constant current DC/DC buck-boost LED driver

High efficiency up to 91%

Comply with EN55015 and FCC part 15 without additional input filter and capacitors

PWM dimming and remote ON/OFF control

Suitable for buck-boost type lighting systems (additional mother board is required)

Pin, wire style for choice

Model
Buck-boost:
LDB-L

LDH Series

LDH Series
Wattage :
350~1750mA
Features :

Constant current output DC/DC step-up LED driver

High efficiency up to 95%

Comply with EN55015 without additional any components

PWM+analog dimming and remote ON/OFF control

Suitable for boost type lighting systems (Additional mother board is required)

Pin, wire style for choice

Model
Step-up:
LDH-25 / LDH-45(DA) / LDH-65

LP Series

LP Series
Wattage :
18W~150W
Features :

90~264VAC input (except for 18W and 150W)

Slim plastic case with IP67 level

Economical design

Withstand 300VAC surge input for 5 seconds (LPV/C-20/35/60/100)

-30~70℃ wide operation range

Suitable for economical LED lighting and moving sign applications

Type "HL" LED drivers for use in Class I, Division 2 hazardous (Classified) location luminaries (LPVL-150 only)

Model
C.V.:
LPH-18 / LPV-20 / LPV-35 / LPV-60 / LPV-100 / LPVL-150 / LPV-150
C.C.:
LPHC-18 / LPC-20 / LPC-35 / LPC-60 / LPC-100 / LPC-150

HVG(C) Series

HVG(C) Series
Wattage :
65W~1000W
Features :

Wide input range 180~528VAC

Metal case, IP67/IP65 design for indoor or outdoor installations

Built-in active PFC function

Function options:
output adjustable via potentiometer; 3 in 1 dimming (0~10Vdc or 10V PWM signal or resistance, dim-to-off); timer dimming; smart timer dimming

Type "HL" LED drivers for use in Class I, Division 2 hazardous (Classified) location luminaries (except for HVG-65 and HVGC-65/100)

Suitable for LED street lighting and outdoor LED lighting applications

5 years warranty

PCD Series

PCD Series
Wattage :
16W~60W
Features :

16W/25W: 90~135VAC or 180~295VAC 40W/60W: 180~295VAC

AC phase-cut dimming, work with leading and trailing edge TRIAC dimmers

Fully isolated plastic case with IP42 level

Built-in active PFC function

Class II design, without FG

Constant current mode

Suitable for indoor LED lighting

Model
C.C.:
PCD-16 / PCD-25 / PCD-40 / PCD-60

LDD-L/ LDD-H/ LDDS-H/ NLDD-H Series

LDD-L/ LDD-H/ LDDS-H/ NLDD-H Series
Wattage :
300/350/500/600/700mA
Features :

Constant current output DC/DC step-down converter

High efficiency up to 97%

PWM dimming and remote ON/OFF control

Protections: Short circuit / Over temperature

Cooling by free air convection

Fully encapsulated with IP67 level for pin and wire style

Suitable for driving illumination LED

3 years warranty

Model
LDD-L / LDDS-H / LDD-H-DA / NLDD-H

DLP-04 Series

DLP-04 Series
Wattage :
4
Features :

90~295VAC full range input

Slim design

Plastic case with class II

No load/standby power consumption<0.5w( type L)

Withstand 300VAC surge input for 5 seconds

-20~+60℃ working temperature

Protections: short circuit / over voltage

Dimension: DLP-04R : 35*90*54.5 mm (W*H*D)
                  DLP-04L : 145*38*22 mm (L*W*H)

3 years warranty

Model
DLP-04R
DLP-04L

LDC Series

LDC Series
Wattage :
35W~80W
Features :

Constant power output

Flicker free design

3 in 1 dimming:0~10Vdc、PMW signal or resistance

Built-in active PFC function

No load power consumption <0.5W

working temperature: -25~+90℃

Protections: short circuit /

UL/ENEC/TUV/CCC/CB/CE certified

5 years warranty

Model
LDC-35 / LDC-55 / LDC-80

XLG Series

XLG Series
Wattage :
20W~320W
Features :

Wide input range 100~305VAC (90~305VAC for XLG-20)

Constant power mode with adjustable output current (Constant current mode for XLG-20)

Built-in active PFC function and Efficiency up to 90% 

Dimming functions: 3 in 1 / DALI

Protections: Short circuit/ Over voltage/ Over temperature

Surge protection with 6KV(L/N-FG)/4KV(L-N); 4KV(L/N-FG)/2KV(L-N) for XLG-20

5 years warranty


XBG Series

XBG Series
Wattage :
100W~240W
Features :

Wide range 100~305VAC mains input

Built-in active PFC function and constant power mode

AC input cable with waterproof connector for flexible using

Surge protection: 6 KV /4KV

Protections: short circuit, over voltage, over temperature

Life time >50,000 Hrs. and 5 years warranty

Model
XBG-100 / XBG-160 / XBG-240

SLD Series

SLD Series
Wattage :
50~150W
Features :

Wide input range 110~305VAC
(120~305VAC for SLD-150)

Slim and linear housing design

Built-in active PFC function and efficiency up to 90% (up to 93% for SLD-150)

Design with class 2/II and SELV

Protections: Short circuit/ Over voltage/ Over temperature

3 years warranty
(5 years warranty for SLD-150)

Model
SLD-50 / SLD-80 / SLD-150

LCM- IoT Series

LCM- IoT Series
Wattage :
25W~60W
Features :

Constant Current output and adjustable by dip switch

Flicker-free design

Plastic housing and class II design without FG

Built-in active PFC function

Dimming functions: Bluetooth Mesh and Push dim

Surge protection with 2KV(L-N)

Protections: Short circuit/Over voltage/Over temperature

PWM-IoT Series

PWM-IoT Series
Wattage :
60W~200W
Features :

Constant Voltage output with 12V/24V/48V

Flicker free design

Plastic housing and class II design without FG

Built-in active PFC function

Surge protection with 2KV(L-N)

Protections: Short circuit/Over voltage/Over temperature

GSV Series

GSV Series
Wattage :
30W~60W
Features :

Various DC Plug Converter available

Class II/2 power unit, no FG

Constant voltage design

Built-in active PFC function with EN61347-1 regulation

No load power consumption<0.5W

Model
GSV30 / GSV60

DLC-02

DLC-02
Wattage :
8W
Features :

Comply with IEC 62386 DALI-2, and Part 101/103/207/208/301/302/303/304

2 x channels of DALI bus, for control gear and control device using

4 x programmable relays, for electrical switch or curtains control

DLC software for system settings or remotely through internet

Built-in LCD display and control buttons to set and view settings

Built-in timer IC, commission schedule

Communication interface: RJ-45 and KNX, for connection expansion with other building automation systems

DIN-Rail mounting, compact design 8SU width (144x 90x 58.4mm)

DC Centralized Bus Lighting Lighting Solutions
KNX Building Automation Solutions
Model
DLC-02 / DLC-02-KN

NHDD Series

NHDD Series
Wattage :
40W
Features :

Constant current mode output

For DC 380V BUS lighting luminaire driver on board (DoB) solution available

Plastic housing and fully encapsolated

Built-in PWM and remote ON/OFF control

Protections: Short circuit / Over temperature

5 years warranty

DC Centralized Bus Lighting Lighting Solutions
Model
NHDD-40

XLC Series

XLC Series
Wattage :
25W~60W
Features :

Constant power design with wide range current adjustable (H type)

Constant voltage output models available (12V/24V/48V)

Full voltage input 110~305VAC (with PFC function)

Plastic case with double insulation and Class II/2 design

Compliant with IEEE 1789 and ErP flicker-free standards

Standby power consumption <0.5W

Minimum dimming brightness <0.1% (DALI-2 DT6)

Compliant with emergency lighting (EL) functions

Dimming function: 3 in 1, DALI-2; KNX, IoT (Optional)

Output and dimming circuit comply with isolation design

Optional independent or built-in LED power supply

5 years warranty and >50,000 hrs lifetime


Model
XLC-25 / XLC-40 / XLC-60

XLN Series

XLN Series
Wattage :
25W~60W
Features :

Constant power design with wide range current adjustable (H type)

Constant voltage output models available (12V/24V/48V)

Output current adjusted by NFC sensing

Full voltage input 110~305VAC (with PFC function)

Plastic case with double insulation and Class II/2 design

Compliant with IEEE 1789 and ErP flicker-free standards

Standby power consumption <0.5W

Minimum dimming brightness <0.1% (DALI-2 DT6)

Fully encapsulated with IP67

Compliant with emergency lighting (EL) functions

Dimming function: 3 in 1, DALI-2; KNX, IoT (Optional)

Output and dimming circuit comply with isolation design

Optional independent or built-in LED power supply

5 years warranty and >50,000 hrs lifetime


Model
XLN-25 / XLN-40 / XLN-60

PLD Series

PLD Series
Wattage :
16W~60W
Features :

16W: 90~135VAC or 180~295VAC
25W: 90~295VAC
40W/60W: 180~295VAC

Built-in active PFC function

Fully isolated plastic case with IP42 level

Class II design, without FG

Constant current mode

Suitable for indoor LED lighting

Model
C.C.:
PLD-16 / PLD-25 / PLD-40 / PLD-60

PLM Series

PLM Series
Wattage :
12W~40W
Features :

110~295VAC input (180~295VAC input for E type)

Built-in active PFC function

Fully isolated plastic case with IP30 level

Class II design, without FG

Push terminal I/O

Constant current mode

No load power consumption<0.5W

Suitable for indoor LED lighting

Model
C.C.:
PLM-12 / PLM-25

LPF Series

LPF Series
Wattage :
16W~90W
Features :

90~305VAC input, built-in active PFC function 

Fully isolated plastic case with IP67 level (16W optional)

Class II design, without FG

Built-in 3 in 1 dimming function for D type (1~10VDC, PWM signal or resistance)

Type "HL" LED drivers for use in Class I, Division 2 hazardous (Classified) location luminaries (LPF-90/90D)

Suitable for LED lighting and moving sign applications

5 years warranty

Model
C.V.+C.C.:
LPF-16 / LPF-25 / LPF-40 / LPF-60 / LPF-90
C.C. (3 in 1 Dimming):
LPF-16D / LPF-25D / LPF-40D / LPF-60D / LPF-90D

NPF Series

NPF Series
Wattage :
40W~200W
Features :

90~305VAC input, built-in active PFC function

Fully isolated plastic case with IP67 level

Class II design, without FG

No load/standby power consumption<0.15W (<0.5W for D type)

Built-in 3 in 1 dimming function (0~10VDC, PWM signal or resistance, dim-to-off ) for D type

Type "HL" LED drivers for use in Class I, Division 2 hazardous (Classified) location luminaries [NPF-40(D)/-60(D)/-120(D) only]

Suitable for LED lighting and moving sign applications

5 years warranty

Model
C.V.+C.C.:
NPF-40 / NPF-60 / NPF-90 / NPF-120 / NPF-200
C.C. (3 in 1 Dimming):
NPF-40D / NPF-60D / NPF-90D / NPF-120D

PWM Series

PWM Series
Wattage :
40W~200W
Features :

90~305VAC input, built-in active PFC function

Fully isolated plastic case with IP67 level

Constant voltage PWM style output

Class II design, without FG

No load power consumption<0.5W

Built-in 3 in 1 dimming function (0~10VDC, PWM signal or resistance, dim-to-off)

Suitable for LED strip lighting

5 years warranty

PLC Series

PLC Series
Wattage :
30W~96W
Features :

90~264VAC input, built-in active PFC function

Fully isolated plastic case with screw terminal style of I/O

Suitable for indoor LED lighting and moving sign applications

Model
C.C.:
PLC-30 / PLC-45 / PLC-60
PLC-100

PLN Series

PLN Series
Wattage :
20W~96W
Features :

90~295VAC input (90~277VAC for PLN-20), built-in active PFC function

Fully isolated plastic case with IP64 level

Suitable for indoor LED lighting and moving sign applications

Model
C.C.:
PLN-20 / PLN-30 / PLN-45 / PLN-60
PLN-100

HLN Series

HLN Series
Wattage :
40W~80W
Features :

90~305VAC input, built-in active PFC function

Fully isolated plastic case with IP64 level

Built-in 3 in 1 dimming function (1~10VDC, PWM signal or resistance) for B type

User adjustable output voltage and current level for A type

Suitable for indoor LED lighting and moving sign applications

Model
C.V.+C.C.:
HLN-40H / HLN-60H / HLN-80H

LCM Series

LCM Series
Wattage :
25W~60W
Features :

180~295VAC input for 40W/60W, 180~277VAC input for 25W

Constant current mode

Built-in active PFC function

Multiple-stage output current level selectable by DIP switch

Built-in 3 in 1 dimming function for non DA type (0~10VDC, PWM signal or resistance, dim-to-off)

Built-in DALI interface and push dimming function for DA type

DALI device type 6 (DT6) and device type 8 (DT8) available for LCM-40TW

Suitable for indoor LED lighting applications

Model
3 in 1 Dimming:
LCM-25 / LCM-40(EO) / LCM-60(EO)
DALI Dimming:
LCM-25DA / LCM-40DA / LCM-40TW / LCM-60DA

LCM-U Series

LCM-U Series
Wattage :
40W~60W
Features :

90~132VAC input only

Constant current mode

Built-in active PFC function

Multiple-stage output current level selectable by DIP switch

Built-in 3 in 1 dimming function for non DA type (0~10VDC, PWM signal or resistance, dim-to-off)

Built-in DALI interface and push dimming function for DA type

Suitable for indoor LED lighting applications

Model
3 in 1 Dimming:
LCM-40U(EO) / LCM-60U(EO)
DALI Dimming:
LCM-40UDA / LCM-60UDA

PLP Series

PLP Series
Wattage :
30W~60W
Features :

90~264VAC input , built-in active PFC function

Suitable for built-in LED lighting systems

Model
C.C.:
PLP-30 / PLP-60

HLP Series

HLP Series
Wattage :
60W~80W
Features :

90~305VAC input, built-in active PFC function

Built-in 3 in 1 dimming function (1~10VDC, PWM signal or resistance)

Suitable for built-in LED lighting systems

Model
C.C.:
HLP-60H / HLP-80H

AC/DC> Charger-

Portable Type: Programmable Desktop Charger

Portable Type: Programmable Desktop Charger
Wattage :
120W~360W
Features :

ENC: Programmable charger
ENP: Level VI desktop switching power supply

Charging voltage, charging current and timeout can be programmed through SBP-001

NTC for temperature compensation (ENC series)

Fanless design, and noise free

Protections: Short circuit, over voltage, over temperature protection (ENC/ENP series). Battery under voltage, battery over voltage, reverse polarity protection(only for ENC series)

Suitable for lead-acid batteries

3 years warranty

Model
ENP-120 / ENP-180 / ENP-240 / ENP-360
Charger:
ENC-120 / ENC-180 / ENC-240 / ENC-360

Portable Type: Adaptor Charger

Portable Type: Adaptor Charger
Wattage :
30W~330W
Features :

Fanless design with plastic enclosure, leading lower touch temperature

2 Stage charging (C.C./C.V.)

No load power consumption<1W, and low carbon emission

AC inlet

A type:IEC320-C14; B type:IEC320-C8;
E type: EU plug; U type:  US plug

Standard DC output plug (Optional plugs are available)

2 years warranty

Model
Class II:
GC30B / GC30E / GC30U
Class I:
GC120 / GC160 / GC220 / GC330

Portable Type: Metal Enclosure Charger

Portable Type: Metal Enclosure Charger
Wattage :
120W~360W
Features :

Standard type highly reliable wide voltage range charger

Metal enclosure for better heat dissipation , leading lower touch temperature

Easy and flexible adjustment:
‧ Charging voltage adjustable through front panel (10.5~15.2V, 21~30.4V, 42~60.8V)
‧ Charging current adjustable through panel (50~100% of rated current)
‧ 2 or 3 stage selectable by DIP S.W. on front panel

Protections: Short circuit, over voltage, over temperature, battery reverse polarity

Comply with UL/EN62368-1 and IEC60335-1/2-29 dual certifications

Multiple DC output plugs selectable: Anderson, terminal block and 4 pin power pin

3 years warranty
 

Model
New models:
NPB-120 / NPB-240 / NPB-360

Stationary Type: Intelligent Chargers With High Efficiency And Good Value

Stationary Type: Intelligent Chargers With High Efficiency And Good Value
Wattage :
450W~1700W
Features :

Intelligent general type highly reliable and wide output range charger

Ultra wide charging range auto sensing function [10.5~21V, 21~42V, 42~80V, 54~100V (NPB-450 only)]

Built-in CANbus protocol

Charging voltage, charging current and timeout can be programmed through SBP-001

Charging current adjustable through panel (50~100% of rated current)

4 default charging curves can be selected through DIP switch on panel

2 or 3 stage charging can be adjusted through DIP switch on panel

NTC for temperature compensation (ENC series)

Implement temperature controlled low noise fan

Auto derating when over temperature

-30 ~+70oC wide operating temperature, minimized environmental limitations

Suitable for lead-acid and lithium batteries

Comply with UL/EN 62368-1 and IEC/EN62368-1/-2-29 dual certifications

Optional hand carry handle (Order No.: Carry Handle)

3 years warranty
 


Model
NPB-450 / NPB-750 / NPB-1200 / NPB-1700

Stationary Type: 2 in 1 models With High Efficiency And Good Value (Charger and Power Supply)

Stationary Type:  2 in 1 models With High Efficiency And Good Value (Charger and Power Supply)
Wattage :
450W~1700W
Features :

Can easily switch between charger and power supply

3 stage charging, only suitable for lead-acid batteries

Charging voltage adjustable through panel [10.5~21V, 21~42V, 42~80V, 54~100V(NPB-450 only)]

Charging current adjustable through panel (50~100% of rated current)

-30 ~+70oC wide operating temperature, minimized environmental limitations

Protections: Short circuit, over voltage, over temperature

Optional hand carry handle (Order No.: Carry Handle)

Comply with UL/EN 62368-1 and IEC/EN62368-1/-2-29 dual certifications

3 years warranty
 

Model
NPP-450 / NPP-750 / NPP-1200 / NPP-1700

Stationary Type: Miniaturized High-Power Intelligent Chargers

Stationary Type:  Miniaturized High-Power Intelligent Chargers
Wattage :
1600W~3200W
Features :

RPB/DBU series: Enclosed type charger
RCB/DBR series: Rack type charger

High power density up to 37W/inch3

Built-in I2C interface, PMBus protocol (Optional CANBus protocol)

Output voltage/current, 2 or 3 stage charging curve, and timeout can be programmed through SBP-001

Charging voltage 75%~125% (10.8~18V,21.6~36V, 43.2~72V) can be adjusted via external 1~5Vdc

Charging current 20~100% can be adjusted via external 1~5Vdc

Built-in OR-ing FET, support hot swap (RCB-1600 and DBR-3200 series only)

Active current sharing up to 25600W

Protections: Battery under voltage, battery disconnect, short circuit, over voltage, over temperature

Suitable for lead-acid and lithium batteries

5 years warranty

Stationary Type: Charger for Harsh Environment

Stationary Type:  Charger for Harsh Environment
Wattage :
600W
Features :

Fully potted and fanless design with aluminum enclosure

-40~+70oC wide operating temperature

Withstand 10G vibration test

Operating altitude up to 5000 meters

Output voltage (11.5~15.1V, 23~30.2V, 46.1~60.5V) can be adjusted through internal potentiometer

Output current 50~100% can be adjusted through internal potentiometer

Protections: Short circuit, over voltage, over temperature

6 years warranty

Model
HEP-600C

Accessory— Smart Battery Charging Programmer

Accessory— Smart Battery Charging Programmer
Wattage :
NA
Features :
This programmer is able to work with computer and change the related charging parameter with simple connection (connection wire included). In addition, external power supply or battery is not needed when modifying the charging parameters.
Model
SBP-001

AC/DC> Adaptor-

Wall-mounted (Level VI) — ITE / Medical / Household / Industrial

Wall-mounted (Level VI) — ITE / Medical / Household / Industrial
Wattage :
12W~90W
Features :

Interchangeable AC plug

Global certificates in multi-fields
(ITE 62368-1, Medical 60601-1, Household 60335-1,Industrial 61558-1/-2-16)

2xMOPP, BF applications

Extremely leakage current <100uA

Ultra slim design (28mm~30mm)

80~264Vac input

No load power consumption <0.075W~0.1W

Energy efficiency Level VI

Protections:
Short circuit/ Overload/ Over voltage

-30~+70℃ working temperature

Various DC Plug Converter available

3 years warranty



   
Model
NGE12 / NGE18 / NGE30 / NGE45 / NGE65 / NGE90

Wall-mounted (Level VI) — ITE 4-Port USB GaN Fast Charger

Wall-mounted (Level VI) — ITE    4-Port USB GaN Fast Charger
Wattage :
100W
Features :

One model for multi-devices

Universal Version : Interchangeable AC plug (NGE100)
US Version : Non-interchangeable AC folding plug ( NGE100U)

Global certified

USB-2C2A, independent 4-port fast charging

Each USB-C port offers max.100W

Support QC2.0, QC3.0, PD3.0

Auto-detection 5V/ 9V/ 12V/ 15V/ 20V

Protections:
Short circuit/ Overload/ Over temperature

No load power consumption <0.3W

Energy efficiency Level VI

Compact size (62x 30x 85.5mm)

Type-C cable with charging and data transmission included (100cm)

3 years warranty

Model
NGE100

Wall-mounted (Level VI) — ITE

Wall-mounted (Level VI) — ITE
Wattage :
12W~40W
Features :

Interchangeable AC plug

ITE 62368-1 approved

90~264Vac input

No load power consumption <0.075W

Energy efficiency Level VI

Protections:
Short circuit/ Overload/ Over voltage

-10~+50℃ working temperature

Various DC Plug Converter available

2 years warranty

Model

Wall-mounted (Level VI) — Medical

Wall-mounted (Level VI) — Medical
Wattage :
6W~60W
Features :

Interchangeable AC plug

Medical 60601-1/-11 approved (2xMOPP), BF applications

80~264Vac input

No load power consumption <0.075W~0.15W

Energy efficiency level VI (5~9V for level V)

Protections:
Short circuit/ Overload/ Over voltage

-25~+70℃ working temperature

Various DC Plug Converter available

3 years warranty

Model

Wall-mounted (Level VI) — ITE

Wall-mounted (Level VI) — ITE
Wattage :
5W~60W
Features :

ITE 62368-1 approved

90~264Vac input

No load power consumption <0.075W~0.15W

Energy efficiency Level VI

Protections:
Short circuit/ Overload/ Over voltage

-30~+70℃ working temperature

2 pole USA plug(U type) /
EURO plug(E type)

Various DC Plug Converter available

3 years warranty

Model
Slim (USA 2 Pin):
Fixed (USA 2 Pin):
GST18U / GST25U / GST36U
GST18E / GST25E / GST36E

Wall-mounted (Level VI) — Medical

Wall-mounted (Level VI) — Medical
Wattage :
6W~60W
Features :

Medical 60601-1/-11 approved (2xMOPP), BF applications

80~264Vac input

No load power consumption <0.075W~0.3W

Energy efficiency Level VI (GSM06/12 and GSM18/25/36 5~9V for Level V)

2 pole USA plug(U type)/
EURO plug (E type)

Extremely leakage current <50~100uA
by model

Various DC Plug Converter available

3 years warranty

Model
Fixed (USA 2 Pin):
GSM18U / GSM25U / GSM36U
GSM18E / GSM25E / GSM36E

Desktop (Level VI) — ITE

Desktop (Level VI) — ITE
Wattage :
15W~360W
Features :

Global safety certificates for GST series :
UL, TUV, PSE, RCM, KC, SIRIM, BIS, EAC, BSMI, CCC

Energy efficiency Level VI

No load power consumption <0.075W~0.5W

Fanless design with -30~+70℃ working temperature

A type: Class I (with FG), IEC320-C14;
B type: Class II (no FG), IEC320-C8

Various DC Plug Converter available

3 years warranty

Model
Class I:
GST18A / GST25A / GST40A / GST60A / GST90A / GST120A / GST160A / GST220A / GST280A / GST360A
GST18B / GST25B / GST36B / GST360B
Triple:
GP25A / GP25B / GP50A

Desktop (Level VI) — Medical

Desktop (Level VI) — Medical
Wattage :
18W~220W
Features :

Medical 60601-1 approved (2xMOPP),
BF application (B type only)

Energy efficiency Level VI

No load power consumption <0.1W~0.15W

Comply with EISA/DoE, NRCan, ErP and meet CoC Version 5

A type: Class I (with FG), IEC320-C14;
B type: Class II (without FG), IEC320-C8

Extremely leakage current<50~175uA
by model

-30~+70℃ working temperature

Various DC Plug Converter available

3 years warranty

Model
Class I:
GSM40A / GSM60A / GSM90A / GSM120A / GSM160A / GSM220A
Class II:
GSM18B / GSM25B / GSM36B / GSM40B / GSM60B / GSM90B / GSM120B / GSM160B / GSM220B

Moistureproof - Desktop

Moistureproof - Desktop
Wattage :
60W~200W
Features :

IP67 design for power body

Energy efficiency Level VI

No load power consumption <0.15W

E-Type: EU ErP and meet CoC Version 5 (OWA-60E/90E);
U-Type: EISA 2007/DoE and NRCan

Class II (no FG)

Various DC Plug Converter available

5 years warranty

Model
USA 2 Pin:
OWA-60U / OWA-90U / OWA-120U / OWA-200U
EURO 2 Pin:
OWA-60E / OWA-90E / OWA-120E / OWA-200E

AC/DC> KNX-

KNX Power

KNX Power
Wattage :
20W~40W
Features :

EIB/KNX power supply with integrated choke

1∅, 180~264VAC input

No load power consumption <0.5W

Assemble on industrial rail TS-35 / 7.5 or 15


KNX Building Automation Solutions
Model
Power:
KNX-20E-640 / KNX-40E-1280

KNX-USB Interface

KNX-USB Interface
Wattage :
NA
Features :

KNX-USB interface

No additional external power supply required

KNX commissioning, addressing and parameter settings

KNX protocol and system visualization

Diagnostic operations

Long messages up to 220 byte APDU

3 years warranty

Model
KSI-01U

KNX IP Router

KNX IP Router
Wattage :
NA
Features :

KNX IP router

4 IP/TP tunnelings

No additional external power supply required

Universal Plug and Play

Telegram filtering

Built-in web front-end page

3 years warranty

Model
KSR-01IP

KAA-8R Switching Actuator

KAA-8R Switching Actuator
Wattage :
NA
Features :

8 channel actuator in a compact size

Suitable for various and mixed applications

For AX, C-load, capacitive and inductive type of loads

Program via ETS5.0 software

Manual control via Push button

Programmable various time and scene function

3 years warranty

DC Centralized Bus Lighting Lighting Solutions
KNX Building Automation Solutions
Model
KAA-8R-S

KAA-4R4V Dimming Actuator

KAA-4R4V Dimming Actuator
Wattage :
NA
Features :

Dimming and switching LED driver and conventional electronic ballast

LED indicator for each channel

Linear or logarithmic dimming curve programmable via ETS software

Manual control via Push button on the panel

Programmable various time and scene function

3 years warranty

DC Centralized Bus Lighting Lighting Solutions
KNX Building Automation Solutions
Model
KAA-4R4V-S

KNX Line Coupler

KNX Line Coupler
Wattage :
NA
Features :

KNX TP Line Coupler/Repeater

Telegram filtering function

Long messages support up to 240 byte APDU

Trace the subline traffic

Diagnostic functions

Manual function

3 years warranty

Model
KSC-01L

LCM-KN KNX-LED Driver

LCM-KN  KNX-LED Driver
Wattage :
25W~60W
Features :

Constant Current mode output with multiple levels selectable by dip switch

KNX protocol

Support emergency lighting (EL)

Integrated constant light output

Integrated KNX push button interface

Synchronization up to 10 units

Functions: Manual dim, operation hours, power consumption feedback, log/linear curve selection…etc


KNX Building Automation Solutions
Model
LCM-25KN / LCM-40KN / LCM-60KN

PWM-KN Series

PWM-KN Series
Wattage :
60W~200W
Features :

Constant Voltage PWM style output with user changeable frequency up to 4KHz compliant IEEE 1789-2015 no risk

Built-in active PFC function

Standby power consumption<0.5W

Integrated KNX control protocol

No need KNX-DALI gateway


KNX Building Automation Solutions

DLC-02-KN

DLC-02-KN
Wattage :
8W
Features :

Comply with IEC 62386 DALI-2, and Part 101/103/207/208

2 x channels of DALI bus, for control gear and control device using

4 x programmable relays, for electrical switch or curtains control

DLC software for system settings or remotely through internet

Built-in LCD display and control buttons to set and view settings

Built-in timer IC, commission schedule

Communication interface: RJ-45 and KNX, for connection expansion with other building automation systems

DIN-Rail mounting, compact design 8SU width (144x 90x 58.4mm)

DC Centralized Bus Lighting Lighting Solutions
KNX Building Automation Solutions
Model
DLC-02-KN

AC/DC> AC⇄DC Green Bidirectional Power-

BIC Series

BIC Series
Wattage :
2200W
Features :

System Power Solution (PDF)

1U low profile design

Full digital design with 93% conversion efficiency for both AC/DC and DC/AC conversion

Ultrafast switching time between AC/DC and DC/AC of 1ms.

CB/TUV/UL 62368-1 certified, and design refer to IEC 62477 regulation

Active current sharing up to 11000W(4+1)

< 3% Low THD in both conversion mode

Force charging and recycle mode with CANbus commend(Optional)

Complete protections: Anti-islanding protection, AC fail protection, DC OVP, OLP, OCP, OTP

5 years warranty


System Power Solution
Model
BIC-2200

ERS Series

ERS Series
Wattage :
1400W
Features :

Wide input voltage range 10~60VDC / 60~380VDC by models

High efficiency up to 91%

Modular design for flexible configuration

Flexible CC/CV/CP operation modes

Remote control and monitoring by CANBus protocol via CMU2A control console

Maximum 64 units ERS-1400 series that can be connected

Protections: Over voltage/ Under voltage/ Over temperature/ Communication error

3 years warranty

Model
ERS-1400

ERG Series

ERG Series
Wattage :
5000W
Features :

System Power Solution (PDF)

Wide input voltage range 10~60VDC / 60~420VDC by models

High efficiency up to 91%

Modular design for flexible configuration

Flexible CC/CV operation modes

Remote control and monitoring by CANBus protocol via CMU2A control console

Maximum 64 units ERG-5000 series that can be connected

Protections: Over voltage, Under voltage, Over temperature, Over power, Grid fault, Over power no input, Communication error

3 years warranty


System Power Solution
Model
ERG-5000(H)

AC/DC> LED Accessory -

DALI-2 Touch Panel

DALI-2 Touch Panel
Wattage :
NA
Features :

DALI-2 certified Touch panel

Compliant with IEC-62386-301 Push button

Powered by DALI Bus

Each Button with multiple trigger modes:
Short Press/ Double press/ Long press

DAP-04

DAP-04
Wattage :
NA
Features :

90~305VAC input

Convert DALI signal to PWM signal

4 DALI addressable output channels

Meet DALI standards(IEC62386-101,102,207)

Suitable to use along with MEAN WELL's AC/DC LED PSU with 3 in 1 dimming function

DC Centralized Bus Lighting Lighting Solutions
Model
DAP-04:
DAP-04

PIR Series

PIR Series
Wattage :
NA
Features :

Built-in Passive Infrared sensor module

MCU controller, no relay contact

Adjustable off-time delay / dimming level / sensitivity

SDP-001

SDP-001
Wattage :
NA
Features :

Smart timer dimming programmer

Model
SDP-001

SPD Series

SPD Series
Wattage :
NA
Features :

10kA/20kA surge protection device

Line to Ground & Line to Line protected

Suitable for surge protection of LED drivers

IP66/67 design for indoor or outdoor installations

Model
20kA:
SPD-20 / SPD-20HP
SPD-10-320S / SPD-10S-277S

DC/DC> DIN Rail- DIN Rail

DDR Series

DDR Series
Wattage :
15~480W
Features :

2:1 or 4:1 wide input range

Fanless design, cooling by free air convection

Protections: short circuit / overload / over voltage / input reverse polarity / input under voltage

LED power indicator

Suitable for DIN rail types: TS-35/7.5 or TS-35/15

4KVdc I/O isolation (reinforced isolation)

Ultra slim dimensions

3 years warranty

Model
DDR-15 / DDR-30 / DDR-60 / DDR-120 / DDR-240 / DDR-480

DDRH Series — PV / Renewable Energy

DDRH Series — PV / Renewable Energy
Wattage :
15W~240W
Features :

Multiple installation available(PCB mounted, screw terminal and DIN rail type)

150~1500Vdc 10:1 ultra-wide input range

Potted, provides dust and moisture protection

Ultra-wide temperature range: -40oC~+80o

Protections: Short circuit / Overload / Over voltage / DC input under voltage / DC input reverse polarity

3 years warranty
 

DC/DC> Module Type- Module Type

Medical - SIP Package

Medical - SIP Package
Wattage :
1W~6W
Features :

Module Type Selection Guide

SIP7 package with international standard pinout(1~2W); DIP24 package with international standard pinout (3~6W)

Operating temperature range -40~ +90°C

Medical safety approved (1xMOPP/2xMOOP) according to ANSI AAMI ES60601-1

Low patient leakage current <2μA (1~2W);  Low patient leakage current <5μA (3~6W)

Protection: Short circuit(3 second max.) / Overload (3~6W)

3 years warranty

Model
MDS01-N / MDS02-N / MDS03 / MDS06
MDD01-N / MDD02-N / MDD03 / MDD06

Medical- 2" x 1" Package

Medical- 2
Wattage :
15W~20W
Features :

Module Type Selection Guide

2" x 1" package with international standard pinout

Operating temperature range -40~ +90°C

Medical safety approved (2xMOPP according to ANSI AAMI ES60601-1)

Low patient leakage current <5 μA

3 years warranty

Model
MDS15 / MDS20

SMD Package

SMD Package
Wattage :
1W~2W
Features :

Module Type Selection Guide

SMD type

Single and dual output models

Model
Single:
SBTN01 / SFTN01 / SBTN01-N / SFTN01-N / SFTN02 / SFTN02-N
Dual:
DETN01 / DETN02 / DETN01-N / DETN02-N

SIP Package

SIP Package
Wattage :
1W~9W
Features :

Module Type Selection Guide

Regulated and unregulated models

±10% or 2:1 wide input range

On board module type, assemble on the main PCB of the system

Model
Regulated :
SPA01 / DPAN02 / DPBW03 / SPBW03 / SPBW06 / DPBW06 / SPAN02 / SPB09 / DPB09 / SPRN01 / DPRN01
Unregulated :
SMU01 / SMU02 / SPU03 / SPU01 / DPU01

DIP Package

DIP Package
Wattage :
0.5W~3W
Features :

Module Type Selection Guide

Regulated and unregulated models

±10% input range

On board module type, assemble on the main PCB of the system

Model
Regulated :
SRS / SLC03 / DLC03
Unregulated:
SUS01 / SMA01

DIP - 1.25" x 0.8" Footprint

DIP - 1.25
Wattage :
3W~10W
Features :

Module Type Selection Guide

DIP24 package

2:1 (standard), 4:1 (option) wide input

1~1.5KVDC (standard), 3KVDC (option) isolation

Single and dual output models

Model
Single:
SCW08 / SCW12 / SCWN03 / SCW20 / SCWN06 / RSDW08 / RSDW10
Dual:
DCW08 / DCW12 / DCWN03 / DCWN06 / RDDW08 / RDDW10

DIP - 1" x 1" Footprint

DIP - 1
Wattage :
6W~30W
Features :

Module Type Selection Guide

DIP package

1.5KVDC isolation

Single output models

Remote ON/OFF control, remote sense, trimming output ±10% by models

Model
Single:
SI06W8 / SKM10 / SKMW15 / SKMW20 / SKMW30
Dual :
DI06W8 / DKM10 / DKMW15 / DKMW20 / DKMW30

DIP - 2" x 1" Footprint

DIP - 2
Wattage :
5W~60W
Features :

Module Type Selection Guide

DIP package

2:1, 4:1,18:1 wide input

1~1.5KVDC (standard), 3KVDC (option) isolation

Single and dual output models

Remote ON/OFF control, remote sense, trimming output ±10% by models

Model
Single:
SLW05 / SKE10 / SKA15 / SKA20 / SKM30 / SKM50 / RSDW20 / RSDW20UW / RSDW40 / RSDW60 / SKM30-N
Dual:
DLW05 / DKE10 / DKA15 / RDDW20 / RDDW20UW / RDDW40 / RDDW60 / DKM30-N

DIP - 2" x 2" Footprint

DIP - 2
Wattage :
15W~60W
Features :

Module Type Selection Guide

DIP package

2:1 (standard), 4:1 (option) wide input

1~1.5KVDC isolation

Single, dual and triple output models

Model
Single:
SKE15 / SDM30 / SKA40 / SKA60
Dual:
DKE15 / DKA30
Triple:
TKA30

Brick Type - 1/2 Brick

Brick Type - 1/2 Brick
Wattage :
75W~150W
Features :

Module Type Selection Guide

Half-brick size (2.28” x 2.4” x 0.5”)

DIP package

2:1 wide input range, 1.5KVDC isolation

Built-in remote ON/OFF and remote sense

2.5V / 3.3V / 15V output available

Optional heat sink available

Model
MHB75 / MHB100 / MHB150

Brick Type - 1/4 Brick

Brick Type - 1/4 Brick
Wattage :
40~150W
Features :

Module Type Selection Guide

Quarter-brick(2.28" x 1.45" x 0.5") with industrial standard pin-out

Compliance with railway standard EN50155

40W: 12:1(14~160Vdc) ultra-wide input range ; 150W: 3:1(60~160Vdc) ultra-wide input range

Wide operating temperature range -40 ~ +90oC

No minimum load required

Full encapsulated

DDRH Series — PV / Renewable Energy

DDRH Series — PV / Renewable Energy
Wattage :
15W~240W
Features :

Multiple installation available(PCB mounted, screw terminal and DIN rail type)

150~1500Vdc 10:1 ultra-wide input range

Potted, provides dust and moisture protection

Ultra-wide temperature range: -40oC~+80o

Protections: Short circuit / Overload / Over voltage / DC input under voltage / DC input reverse polarity

3 years warranty
 

DC/DC> On Board Type - On Board Type

Non-Isolated: SPOL Series

Non-Isolated: SPOL Series
Wattage :
5.5~66W
Features :

Land Grid Array (LGA) surface mount

Ultra compact size (SPOL-01 : 12.4 x 12.4 x 4mm, SOPL-12 : 12.19 x 12.19 x 3.1mm)

Wide input range (SPOL-01 : 3~14Vdc、SPOL-12 : 3~14.4Vdc)

Programmable output voltage (SPOL-01 : 0.9~5.5Vdc、SPOL-12 : 0.6~5.5Vdc)

Remote ON/OFF control

Protection : Short (Continuous)

Ultra-wide working temperature(SPOL-01 : -40~+82oC, SPOL-12 : -40~+90oC)

3 years warranty

Model
SPOL-01 / SPOL-12

Non-Isolated: N78 Series

Non-Isolated: N78 Series
Wattage :
3.3W~15W
Features :

Pin-out compatible with LM78xx / LM79xx linear regulators

High efficiency up to 96%, no heatsink required

Wide input range up to 36V

Support negative output

Operating temperature range -40 ~ +85oC

Comply to BS EN/EN55032 radiated Class B without additional components

Protection: Short circuit / Overload / Over temperature

3 years warranty

Model
N78

Non-Isolated: NID Series

Non-Isolated: NID Series
Wattage :
30W~100W
Features :

3:1 wide input range

High efficiency up to 97% 

Built-in remote ON/OFF control 

Economical open frame design

Isolated: NSD Series

Isolated: NSD Series
Wattage :
5W~15W
Features :

4:1 wide input range

1~1.5KVDC isolation by models

Built-in remote ON/OFF contro

Low cost, high reliability

Model
Single:
NSD05-S / NSD10-S / NSD15-S
NSD10-D / NSD15-D

DC/DC> PCB Type - PCB Type

PSD Series

PSD Series
Wattage :
5W~45W
Features :

2:1 wide input range

1.5~2KVAC isolation by models

Model
PSD-15 / PSD-30 / PSD-45

DC/DC> Enclosed Type - Enclosed Type

RSDH Series — PV/Renewable Energy

RSDH Series — PV/Renewable Energy
Wattage :
150W~300W
Features :

250~ 1500Vdc 6:1 ultra-wide input range

4KVac l/O high isolation
(Reinforced isolation)

Fanless design, half encapsulated, cooling by free air convection

-40~+80oC ultra-wide operating temperature ( > +55oC derating)

1U low profile (41mm)

Model
RSDH-150 / RSDH-300

RSD Series — Railway / ITE

RSD Series — Railway / ITE
Wattage :
30W~500W
Features :

Compliance with EN50155 and EN45545-2 railway standard

2:1 or 4:1 wide input range

Isolation: 4000VDC

1U low profile

Half encapsulated

SD Series

SD Series
Wattage :
15W~1000W
Features :

2:1 wide input range (4:1 for SD-500/1000)

1.5~2KVAC isolation by models

1U low profile (41mm) for SD-1000

12V/0.25A auxiliary output for SD-500/1000

Built-in remote ON/OFF control and remote sense for SD-500/1000

Model
SD-15 / SD-25 / SD-50 / SD-100 / SD-150 / SD-200 / SD-350 / SD-500 / SD-1000

DC/AC> Modified Sine Wave-

A301/302 Series

A301/302 Series
Wattage :
100W~2500W
Features :

Modified sine wave output, suitable for resistive load

Low cost

1 year warranty

DC/AC> True Sine Wave -

NTN Series

NTN Series
Wattage :
5000W
Features :

Multi-functional All-in-One device (AC-DC Charger + DC-AC Inverter for Load + AC Bypass for Load)

AC utility charger up to 135A /4KW max.

High surge power up to 10KW

Parallel synchronized operation up to 30KW (5+1 unit)

Protections :
DC Input: DC input: Reverse Polarity/ Low Voltage Warning/ Shutdown/ Over Voltage/ Battery Over Discharge
AC Output: Short Circuit/ Overload/ Over Temperature

Built-in Modbus or CAN bus communication monitoring

5 years warranty


Model
NTN-5K

NTS Series (Built-In Type)

NTS Series (Built-In Type)
Wattage :
250W~400W
Features :

DC-AC pure since wave output (THD<3%)

Convection cooled fanless design, high efficiency up to 93%

200% Peak power capability 

Built-in DIP switches to adjust AC output voltage, frequency, and work mode

Multiple intelligent protection functions:
DC input side – reverse polarity, under voltage, over voltage protections
AC output side – short circuit, overload, over temperature protections
 


Model
NTS-250P / NTS-400P

NTS Series

NTS Series
Wattage :
300W~3200W
Features :

DC-AC pure since wave output (THD<3%)

Convection cooled fanless design, high efficiency up to 93%

Built-in DIP switches to adjust AC output voltage, frequency, and work mode

Multiple intelligent protection functions:
DC input side – reverse polarity, under voltage, over voltage protections
AC output side – short circuit, overload, over temperature protections
 


NTU Series

NTU Series
Wattage :
1200W~3200W
Features :

Built-in DIP switch to adjust AC output voltage, frequency, and saving mode

DC-AC pure since wave output (THD<3%)

Remote controller(IRC1, IRC2, IRC3)

Multiple intelligent protection functions:
DC input side – reverse polarity, under voltage, over voltage protection
AC output side – short circuit, overload, over temperature protection
 

TN Series

TN Series
Wattage :
1500W~3000W
Features :

True sine wave with solar charger & by-pass function

High surge power up to 200%

Output voltage / frequency adjustable

Conformal coating

Computer-based monitoring software, recommended for Windows 7 and Windows 8 Operating System (English and Chinese version)

3 years warranty

Model
TN-1500 / TN-3000

TS Series

TS Series
Wattage :
1500W~3000W
Features :

True sine wave output, suitable for motor related applications

High surge power up to 200%

Output voltage / frequency adjustable

3 years warranty

Model

IRC Series

IRC Series
Wattage :
Features :

Remote controller for TS-1500~3000 , TN-1500~3000

Model
IRC1 / IRC2 / IRC3

DC/AC> Solar Inverter - Solar Inverter

ISI Series

ISI Series
Wattage :
500W
Features :

ISI-500: Modified sine wave with MPPT solar charger

ISI-501: True sine wave with MPPT solar charger

High surge power up to 200%

2 years warranty (ISI-500), 3 years warranty (ISI-501)

Model
ISI-501

DC/AC> AC⇄DC Green Bidirectional Power-

BIC Series

BIC Series
Wattage :
2200W
Features :

System Power Solution (PDF)

1U low profile design

Full digital design with 93% conversion efficiency for both AC/DC and DC/AC conversion

Ultrafast switching time between AC/DC and DC/AC of 1ms.

CB/TUV/UL 62368-1 certified, and design refer to IEC 62477 regulation

Active current sharing up to 11000W(4+1)

< 3% Low THD in both conversion mode

Force charging and recycle mode with CANbus commend(Optional)

Complete protections: Anti-islanding protection, AC fail protection, DC OVP, OLP, OCP, OTP

5 years warranty


System Power Solution
Model
BIC-2200

ERS Series

ERS Series
Wattage :
1400W
Features :

Wide input voltage range 10~60VDC / 60~380VDC by models

High efficiency up to 91%

Modular design for flexible configuration

Flexible CC/CV/CP operation modes

Remote control and monitoring by CANBus protocol via CMU2A control console

Maximum 64 units ERS-1400 series that can be connected

Protections: Over voltage/ Under voltage/ Over temperature/ Communication error

3 years warranty

Model
ERS-1400

ERG Series

ERG Series
Wattage :
5000W
Features :

System Power Solution (PDF)

Wide input voltage range 10~60VDC / 60~420VDC by models

High efficiency up to 91%

Modular design for flexible configuration

Flexible CC/CV operation modes

Remote control and monitoring by CANBus protocol via CMU2A control console

Maximum 64 units ERG-5000 series that can be connected

Protections: Over voltage, Under voltage, Over temperature, Over power, Grid fault, Over power no input, Communication error

3 years warranty


System Power Solution
Model
ERG-5000(H)

AC/AC> VFD- VFD

VFD Series

VFD Series
Wattage :
150W~750W
Features :

20~55Vdc input:
VFD-150P/250P/350P-48
90~264Vac input: 
VFD-200C/350C/750C-230
VFD-250P/350P-230

Built-in PFC function

Controllable with external controller

High surge current 200% up to 5 seconds

Multiple control sensors: Current sensor, DC bus voltage sensor, temp. sensor

-30oC~+70oC wide operating temperature

Suitable for three phase motor drive(BLDC, induction motor, SynRM)

3 years warranty


VFD Variable Frequency Drive Module